COMPANY HEADER
CAD (0)
  • Cart is empty
Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
1 - 17 of 17 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Series

d - Bore (mm)

d - Bore (in)

D - Cup Outer Diameter (mm)

D - Cup Outer Diameter (in)

T1 - Bearing Width to Flange (mm)

T1 - Bearing Width to Flange (in)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Add To Cart/Request Quote
N/A L724300 N/A 120 mm4.7244 in N/A 170 mm6.6929 in N/A 25.400 mm1.0000 in N/A 19.050 mm0.7500 in N/A 11.350 mm4.468 in N/A 145000 N32600 lbf N/A 231000 N52000 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L730600 N/A 150 mm5.9055 in N/A 205 mm8.0709 in N/A 28.575 mm1.1250 in N/A 21.438 mm0.8440 in N/A 12.000 mm4.724 in N/A 194000 N43500 lbf N/A 339000 N76100 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A LM722900 N/A 115 mm4.5276 in N/A 165 mm6.4961 in N/A 27.000 mm1.0630 in N/A 21.000 mm0.8268 in N/A 12.500 mm4.921 in N/A 160000 N35900 lbf N/A 245000 N55100 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A M624600 N/A 120 mm4.7244 in N/A 180 mm7.0866 in N/A 36 mm1.4173 in N/A 26.000 mm1.0236 in N/A 16.350 mm6.437 in N/A 247000 N55500 lbf N/A 377000 N84700 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A M716600 N/A 85 mm3.3465 in N/A 130 mm5.1181 in N/A 29.000 mm1.1417 in N/A 24.000 mm0.9449 in N/A 11.557 mm4.550 in N/A 161000 N36300 lbf N/A 245000 N55100 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A JP10000 N/A 100 mm3.937 in N/A 145 mm5.7087 in N/A 22.500 mm0.8858 in N/A 17.500 mm0.6890 in N/A 10.500 mm4.134 in N/A 125000 N28200 lbf N/A 172000 N38700 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A JP13000 N/A 130 mm5.1181 in N/A 185 mm7.2835 in N/A 27.000 mm1.0630 in N/A 21.000 mm0.8268 in N/A 13.000 mm5.118 in N/A 196000 N44000 lbf N/A 283000 N63600 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A JP14000 N/A 140 mm5.5118 in N/A 195 mm7.6772 in N/A 27.000 mm1.0630 in N/A 21.000 mm0.8268 in N/A 13.000 mm5.118 in N/A 203000 N45700 lbf N/A 304000 N68400 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A JP6000 N/A 60 mm2.3622 in N/A 100 mm3.937 in N/A 20.000 mm0.7874 in N/A 15.500 mm0.6102 in N/A 8.500 mm3.3460 in N/A 82500 N18500 lbf N/A 101000 N22800 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A JP7000 N/A 70 mm2.7559 in N/A 110 mm4.3307 in N/A 20.000 mm0.7874 in N/A 15.500 mm0.6102 in N/A 8.500 mm3.3460 in N/A 91600 N20600 lbf N/A 112000 N25200 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A JP8000 N/A 80 mm3.1496 in N/A 125 mm4.9213 in N/A 22.500 mm0.8858 in N/A 17.500 mm0.6890 in N/A 10.500 mm4.134 in N/A 107000 N24000 lbf N/A 141000 N31800 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 32009X N/A 45 mm1.7717 in N/A 75 mm2.9528 in N/A 20.000 mm0.7874 in N/A 15.500 mm0.6102 in N/A 8.000 mm3.150 in N/A 78700 N17700 lbf N/A 84300 N19000 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 33109 N/A 45 mm1.7717 in N/A 80 mm3.1496 in N/A 26.000 mm1.0236 in N/A 20.500 mm0.8071 in N/A 10 mm0.3937 in N/A 113000 N25300 lbf N/A 119000 N26800 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 32009X N/A 45 mm1.7717 in N/A 75 mm2.9528 in N/A 20.000 mm0.7874 in N/A 15.500 mm0.6102 in N/A 8.000 mm0.3150 in N/A 78700 N17700 lbf N/A 84300 N19000 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 33212 N/A 55 mm2.1654 in N/A 110 mm4.3307 in N/A 38.000 mm1.4961 in N/A 29.000 mm1.1417 in N/A 16.000 mm0.6299 in N/A 234000 N52700 lbf N/A 253000 N56800 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A JP18000 N/A 180 mm7.0866 in N/A 240 mm9.4488 in N/A 30.000 mm1.1811 in N/A 23.000 mm0.9055 in N/A 15.000 mm0.5906 in N/A 239000 N53600 lbf N/A 409000 N92000 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 32010X N/A 50 mm1.9685 in N/A 80 mm3.1496 in N/A 20.000 mm0.7874 in N/A 15.500 mm0.6102 in N/A 8.000 mm0.3150 in N/A 82700 N18600 lbf N/A 92700 N20800 lbf N/A CAD Icon (for items table) Add To Cart
Request Quote
1 - 17 of 17 | Results Per Page | View | Unit of Measure
1