Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
620 - 612-B | Series N/A 615 | d - Bore N/A 1.5625 in39.688 mm | D - Cup Outer Diameter N/A 4.7500 in120.650 mm | B - Cone Width N/A 1.625 in41.275 mm | C - Cup Width N/A 1.2500 in31.750 mm | T1 - Bearing Width to Flange N/A 0.6562 in16.667 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 46600 lbf207000 N | C0 - Static Radial Rating N/A 54800 lbf244000 N | CAD N/A |
621 - 612-B | Series N/A 615 | d - Bore N/A 2.1250 in53.975 mm | D - Cup Outer Diameter N/A 4.7500 in120.650 mm | B - Cone Width N/A 1.625 in41.275 mm | C - Cup Width N/A 1.2500 in31.750 mm | T1 - Bearing Width to Flange N/A 0.6562 in16.667 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 46600 lbf207000 N | C0 - Static Radial Rating N/A 54800 lbf244000 N | CAD N/A |
42375 - 42587-B | Series N/A 42000 | d - Bore N/A 3 3/4 in95.250 mm | D - Cup Outer Diameter N/A 5.8750 in149.225 mm | B - Cone Width N/A 1.1406 in28.971 mm | C - Cup Width N/A 0.9688 in24.608 mm | T1 - Bearing Width to Flange N/A 0.5000 in12.700 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 43400 lbf193000 N | C0 - Static Radial Rating N/A 54300 lbf241000 N | CAD N/A |
42368 - 42587-B | Series N/A 42000 | d - Bore N/A 3 11/16 in93.663 mm | D - Cup Outer Diameter N/A 5.8750 in149.225 mm | B - Cone Width N/A 1.1406 in28.971 mm | C - Cup Width N/A 0.9688 in24.608 mm | T1 - Bearing Width to Flange N/A 0.5000 in12.700 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 43400 lbf193000 N | C0 - Static Radial Rating N/A 54300 lbf241000 N | CAD N/A |
42362 - 42587-B | Series N/A 42000 | d - Bore N/A 3.6250 in92.075 mm | D - Cup Outer Diameter N/A 5.8750 in149.225 mm | B - Cone Width N/A 1.1406 in28.971 mm | C - Cup Width N/A 0.9688 in24.608 mm | T1 - Bearing Width to Flange N/A 0.5000 in12.700 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36600 lbf163000 N | C0 - Static Radial Rating N/A 54300 lbf241000 N | CAD N/A |
42350 - 42587-B | Series N/A 42000 | d - Bore N/A 3 1/2 in88.900 mm | D - Cup Outer Diameter N/A 5.8750 in149.225 mm | B - Cone Width N/A 1.1406 in28.971 mm | C - Cup Width N/A 0.9688 in24.608 mm | T1 - Bearing Width to Flange N/A 0.5000 in12.700 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 43400 lbf193000 N | C0 - Static Radial Rating N/A 54300 lbf241000 N | CAD N/A |
42381 - 42587-B | Series N/A 42000 | d - Bore N/A 3.8125 in96.838 mm | D - Cup Outer Diameter N/A 5.8750 in149.225 mm | B - Cone Width N/A 1.1406 in28.971 mm | C - Cup Width N/A 0.9688 in24.608 mm | T1 - Bearing Width to Flange N/A 0.5000 in12.700 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 43400 lbf193000 N | C0 - Static Radial Rating N/A 54300 lbf241000 N | CAD N/A |
78248C - 78513-B | Series N/A 78000C | d - Bore N/A 2 1/2 in63.500 mm | D - Cup Outer Diameter N/A 5.1259 in130.198 mm | B - Cone Width N/A 1.3085 in33.236 mm | C - Cup Width N/A 0.9260 in23.520 mm | T1 - Bearing Width to Flange N/A 0.7871 in19.992 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 53200 lbf237000 N | C0 - Static Radial Rating N/A 52600 lbf234000 N | CAD N/A |
39585 - 39520-B | Series N/A 39500 | d - Bore N/A 2 1/2 in63.500 mm | D - Cup Outer Diameter N/A 4.4375 in112.713 mm | B - Cone Width N/A 1.1875 in30.163 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4688 in11.908 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 37500 lbf167000 N | C0 - Static Radial Rating N/A 50300 lbf224000 N | CAD N/A |
39590 - 39520-B | Series N/A 39500 | d - Bore N/A 2.6250 in66.675 mm | D - Cup Outer Diameter N/A 4.4375 in112.713 mm | B - Cone Width N/A 1.1875 in30.163 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4688 in11.908 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 37500 lbf167000 N | C0 - Static Radial Rating N/A 50300 lbf224000 N | CAD N/A |
HM807040 - HM807015-BA | Series N/A HM807000 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 4.2900 in108.966 mm | B - Cone Width N/A 1.4375 in36.513 mm | C - Cup Width N/A 1.1250 in28.575 mm | T1 - Bearing Width to Flange N/A 0.5620 in14.275 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 45700 lbf203000 N | C0 - Static Radial Rating N/A 50200 lbf223000 N | CAD N/A |
HM807035 - HM807015-BA | Series N/A HM807000 | d - Bore N/A 1 5/8 in41.275 mm | D - Cup Outer Diameter N/A 4.2900 in108.966 mm | B - Cone Width N/A 1.4375 in36.513 mm | C - Cup Width N/A 1.1250 in28.575 mm | T1 - Bearing Width to Flange N/A 0.5620 in14.275 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 38600 lbf172000 N | C0 - Static Radial Rating N/A 50200 lbf223000 N | CAD N/A |
HM807046 - HM807010-B | Series N/A HM807000 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 4.1250 in104.775 mm | B - Cone Width N/A 1.4375 in36.513 mm | C - Cup Width N/A 1.1250 in28.575 mm | T1 - Bearing Width to Flange N/A 0.6250 in15.875 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 45700 lbf203000 N | C0 - Static Radial Rating N/A 50200 lbf223000 N | CAD N/A |
42687 - 42620-B | Series N/A 42600 | d - Bore N/A 3 in76.2 mm | D - Cup Outer Diameter N/A 5 in127 mm | B - Cone Width N/A 1.2205 in31.001 mm | C - Cup Width N/A 0.8750 in22.225 mm | T1 - Bearing Width to Flange N/A 0.5313 in13.496 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36200 lbf161000 N | C0 - Static Radial Rating N/A 49800 lbf222000 N | CAD N/A |
42687 - 42623-B | Series N/A 42600 | d - Bore N/A 3 in76.2 mm | D - Cup Outer Diameter N/A 5.1181 in130 mm | B - Cone Width N/A 1.2205 in31.001 mm | C - Cup Width N/A 0.8750 in22.225 mm | T1 - Bearing Width to Flange N/A 0.5313 in13.495 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36200 lbf161000 N | C0 - Static Radial Rating N/A 49800 lbf222000 N | CAD N/A |
42690 - 42620-B | Series N/A 42600 | d - Bore N/A 3.0625 in77.788 mm | D - Cup Outer Diameter N/A 5 in127 mm | B - Cone Width N/A 1.2205 in31.001 mm | C - Cup Width N/A 0.8750 in22.225 mm | T1 - Bearing Width to Flange N/A 0.5313 in13.495 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36200 lbf161000 N | C0 - Static Radial Rating N/A 49800 lbf222000 N | CAD N/A |
497 - 493-B | Series N/A 495 | d - Bore N/A 3.3750 in85.725 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | B - Cone Width N/A 1.1720 in29.769 mm | C - Cup Width N/A 0.8750 in22.225 mm | T1 - Bearing Width to Flange N/A 0.5305 in13.475 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 34700 lbf154000 N | C0 - Static Radial Rating N/A 48600 lbf216000 N | CAD N/A |
496 - 493-B | Series N/A 495 | d - Bore N/A 3 3/16 in80.963 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | B - Cone Width N/A 1.1720 in29.769 mm | C - Cup Width N/A 0.8750 in22.225 mm | T1 - Bearing Width to Flange N/A 0.5305 in13.475 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 34700 lbf154000 N | C0 - Static Radial Rating N/A 48600 lbf216000 N | CAD N/A |
495A - 493-B | Series N/A 495 | d - Bore N/A 3 in76.2 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | B - Cone Width N/A 1.1720 in29.769 mm | C - Cup Width N/A 0.8750 in22.225 mm | T1 - Bearing Width to Flange N/A 0.5305 in13.475 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 34700 lbf154000 N | C0 - Static Radial Rating N/A 48600 lbf216000 N | CAD N/A |
498 - 493-B | Series N/A 495 | d - Bore N/A 3.3125 in84.138 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | B - Cone Width N/A 1.1720 in29.769 mm | C - Cup Width N/A 0.8750 in22.225 mm | T1 - Bearing Width to Flange N/A 0.5305 in13.475 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 34700 lbf154000 N | C0 - Static Radial Rating N/A 48600 lbf216000 N | CAD N/A |
495 - 493-B | Series N/A 495 | d - Bore N/A 3 1/4 in82.550 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | B - Cone Width N/A 1.1720 in29.769 mm | C - Cup Width N/A 0.8750 in22.225 mm | T1 - Bearing Width to Flange N/A 0.5305 in13.475 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 34700 lbf154000 N | C0 - Static Radial Rating N/A 48600 lbf216000 N | CAD N/A |
L624549 - L624510-B | Series N/A L624500 | d - Bore N/A 4.7500 in120.650 mm | D - Cup Outer Diameter N/A 6.3125 in160.338 mm | B - Cone Width N/A 0.8438 in21.433 mm | C - Cup Width N/A 0.6563 in16.670 mm | T1 - Bearing Width to Flange N/A 0.3438 in8.733 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23700 lbf105000 N | C0 - Static Radial Rating N/A 46400 lbf206000 N | CAD N/A |
543 - 532-B | Series N/A 535 | d - Bore N/A 1.5748 in40 mm | D - Cup Outer Diameter N/A 4.3750 in111.125 mm | B - Cone Width N/A 1.4550 in36.957 mm | C - Cup Width N/A 1.1875 in30.163 mm | T1 - Bearing Width to Flange N/A 0.5625 in14.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 38700 lbf172000 N | C0 - Static Radial Rating N/A 46200 lbf206000 N | CAD N/A |
542 - 532-B | Series N/A 535 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 4.3750 in111.125 mm | B - Cone Width N/A 1.4550 in36.957 mm | C - Cup Width N/A 1.1875 in30.163 mm | T1 - Bearing Width to Flange N/A 0.5625 in14.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 38700 lbf172000 N | C0 - Static Radial Rating N/A 46200 lbf206000 N | CAD N/A |
545 - 532-B | Series N/A 535 | d - Bore N/A 1 15/16 in49.213 mm | D - Cup Outer Diameter N/A 4.3750 in111.125 mm | B - Cone Width N/A 1.4550 in36.957 mm | C - Cup Width N/A 1.1875 in30.163 mm | T1 - Bearing Width to Flange N/A 0.5625 in14.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 38700 lbf172000 N | C0 - Static Radial Rating N/A 46200 lbf206000 N | CAD N/A |