Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
34306 - 34481-B | Series N/A 34000 | d - Bore N/A 3.0625 in77.788 mm | D - Cup Outer Diameter N/A 4.8125 in122.238 mm | B - Cone Width N/A 0.9060 in23.012 mm | C - Cup Width N/A 0.8437 in21.430 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 27200 lbf121000 N | C0 - Static Radial Rating N/A 30600 lbf136000 N |
CAD
N/A ![]() |
3577 - 3525-B | Series N/A 3500 | d - Bore N/A 1 5/8 in41.275 mm | D - Cup Outer Diameter N/A 3.4375 in87.313 mm | B - Cone Width N/A 1.2160 in30.886 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25500 lbf113000 N | C0 - Static Radial Rating N/A 30100 lbf134000 N |
CAD
N/A ![]() |
3581 - 3525-B | Series N/A 3500 | d - Bore N/A 1 3/8 in34.925 mm | D - Cup Outer Diameter N/A 3.4375 in87.313 mm | B - Cone Width N/A 1.2160 in30.886 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25500 lbf113000 N | C0 - Static Radial Rating N/A 30100 lbf134000 N |
CAD
N/A ![]() |
3585 - 3525-B | Series N/A 3500 | d - Bore N/A 1 5/8 in41.275 mm | D - Cup Outer Diameter N/A 3.4375 in87.313 mm | B - Cone Width N/A 1.2160 in30.886 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4370 in11.100 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25500 lbf113000 N | C0 - Static Radial Rating N/A 30100 lbf134000 N |
CAD
N/A ![]() |
3586 - 3525-B | Series N/A 3500 | d - Bore N/A 1.7810 in45.237 mm | D - Cup Outer Diameter N/A 3.4375 in87.313 mm | B - Cone Width N/A 1.2160 in30.886 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25500 lbf113000 N | C0 - Static Radial Rating N/A 30100 lbf134000 N |
CAD
N/A ![]() |
3580 - 3525-B | Series N/A 3500 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3.4375 in87.313 mm | B - Cone Width N/A 1.2160 in30.886 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25500 lbf113000 N | C0 - Static Radial Rating N/A 30100 lbf134000 N |
CAD
N/A ![]() |
3583 - 3525-B | Series N/A 3500 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3.4375 in87.313 mm | B - Cone Width N/A 1.2160 in30.886 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25500 lbf113000 N | C0 - Static Radial Rating N/A 30100 lbf134000 N |
CAD
N/A ![]() |
3579 - 3525-B | Series N/A 3500 | d - Bore N/A 1 11/16 in42.863 mm | D - Cup Outer Diameter N/A 3.4375 in87.313 mm | B - Cone Width N/A 1.2160 in30.886 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25500 lbf113000 N | C0 - Static Radial Rating N/A 30100 lbf134000 N |
CAD
N/A ![]() |
3578 - 3525-B | Series N/A 3500 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 3.4375 in87.313 mm | B - Cone Width N/A 1.2160 in30.886 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25500 lbf113000 N | C0 - Static Radial Rating N/A 30100 lbf134000 N |
CAD
N/A ![]() |
3576 - 3525-B | Series N/A 3500 | d - Bore N/A 1 5/8 in41.275 mm | D - Cup Outer Diameter N/A 3.4375 in87.313 mm | B - Cone Width N/A 1.2160 in30.886 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25500 lbf113000 N | C0 - Static Radial Rating N/A 30100 lbf134000 N |
CAD
N/A ![]() |
LM613449 - LM613410-B | Series N/A LM613400 | d - Bore N/A 2 3/4 in69.850 mm | D - Cup Outer Diameter N/A 4.4375 in112.713 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22700 lbf101000 N | C0 - Static Radial Rating N/A 29300 lbf130000 N |
CAD
N/A ![]() |
28584 - 28521-B | Series N/A 28500 | d - Bore N/A 2.0625 in52.388 mm | D - Cup Outer Diameter N/A 3.6250 in92.075 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Cup Width N/A 0.7813 in19.845 mm | T1 - Bearing Width to Flange N/A 0.3437 in8.730 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 29200 lbf130000 N |
CAD
N/A ![]() |
28580 - 28521-B | Series N/A 28500 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.6250 in92.075 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Cup Width N/A 0.7813 in19.845 mm | T1 - Bearing Width to Flange N/A 0.3437 in8.730 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 29200 lbf130000 N |
CAD
N/A ![]() |
3384 - 3320-B | Series N/A 3300 | d - Bore N/A 1 5/8 in41.275 mm | D - Cup Outer Diameter N/A 3.1562 in80.167 mm | B - Cone Width N/A 1.1965 in30.391 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25800 lbf115000 N | C0 - Static Radial Rating N/A 29100 lbf129000 N |
CAD
N/A ![]() |
3379 - 3329-B | Series N/A 3300 | d - Bore N/A 1 3/8 in34.925 mm | D - Cup Outer Diameter N/A 3.2187 in81.755 mm | B - Cone Width N/A 1.1965 in30.391 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25800 lbf115000 N | C0 - Static Radial Rating N/A 29100 lbf129000 N |
CAD
N/A ![]() |
3387 - 3329-B | Series N/A 3300 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3.2187 in81.755 mm | B - Cone Width N/A 1.1965 in30.391 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25800 lbf115000 N | C0 - Static Radial Rating N/A 29100 lbf129000 N |
CAD
N/A ![]() |
3386 - 3329-B | Series N/A 3300 | d - Bore N/A 1 9/16 in39.688 mm | D - Cup Outer Diameter N/A 3.2187 in81.755 mm | B - Cone Width N/A 1.1965 in30.391 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25800 lbf115000 N | C0 - Static Radial Rating N/A 29100 lbf129000 N |
CAD
N/A ![]() |
3383 - 3329-B | Series N/A 3300 | d - Bore N/A 1 5/8 in41.275 mm | D - Cup Outer Diameter N/A 3.2187 in81.755 mm | B - Cone Width N/A 1.1965 in30.391 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25800 lbf115000 N | C0 - Static Radial Rating N/A 29100 lbf129000 N |
CAD
N/A ![]() |
3381 - 3329-B | Series N/A 3300 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3.2187 in81.755 mm | B - Cone Width N/A 1.1965 in30.391 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25800 lbf115000 N | C0 - Static Radial Rating N/A 29100 lbf129000 N |
CAD
N/A ![]() |
3382 - 3329-B | Series N/A 3300 | d - Bore N/A 1 9/16 in39.688 mm | D - Cup Outer Diameter N/A 3.2187 in81.755 mm | B - Cone Width N/A 1.1965 in30.391 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25800 lbf115000 N | C0 - Static Radial Rating N/A 29100 lbf129000 N |
CAD
N/A ![]() |
3379 - 3320-B | Series N/A 3300 | d - Bore N/A 1 3/8 in34.925 mm | D - Cup Outer Diameter N/A 3.1562 in80.167 mm | B - Cone Width N/A 1.1965 in30.391 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25800 lbf115000 N | C0 - Static Radial Rating N/A 29100 lbf129000 N |
CAD
N/A ![]() |
3382 - 3320-B | Series N/A 3300 | d - Bore N/A 1 9/16 in39.688 mm | D - Cup Outer Diameter N/A 3.1562 in80.167 mm | B - Cone Width N/A 1.1965 in30.391 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25800 lbf115000 N | C0 - Static Radial Rating N/A 29100 lbf129000 N |
CAD
N/A ![]() |
3387 - 3320-B | Series N/A 3300 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3.1562 in80.167 mm | B - Cone Width N/A 1.1965 in30.391 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25800 lbf115000 N | C0 - Static Radial Rating N/A 29100 lbf129000 N |
CAD
N/A ![]() |
3381 - 3320-B | Series N/A 3300 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3.1562 in80.167 mm | B - Cone Width N/A 1.1965 in30.391 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25800 lbf115000 N | C0 - Static Radial Rating N/A 29100 lbf129000 N |
CAD
N/A ![]() |
3383 - 3320-B | Series N/A 3300 | d - Bore N/A 1 5/8 in41.275 mm | D - Cup Outer Diameter N/A 3.1562 in80.167 mm | B - Cone Width N/A 1.1965 in30.391 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25800 lbf115000 N | C0 - Static Radial Rating N/A 29100 lbf129000 N |
CAD
N/A ![]() |