Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
3386 - 3320-B | Series N/A 3300 | d - Bore N/A 1 9/16 in39.688 mm | D - Cup Outer Diameter N/A 3.1562 in80.167 mm | B - Cone Width N/A 1.1965 in30.391 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25800 lbf115000 N | C0 - Static Radial Rating N/A 29100 lbf129000 N |
CAD
N/A ![]() |
392 - 394AB | Series N/A 395 | d - Bore N/A 2 7/16 in61.913 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N |
CAD
N/A ![]() |
395A - 394AB | Series N/A 395 | d - Bore N/A 2.6250 in66.675 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N |
CAD
N/A ![]() |
390 - 394AB | Series N/A 395 | d - Bore N/A 2 1/4 in57.150 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N |
CAD
N/A ![]() |
390A - 394AB | Series N/A 395 | d - Bore N/A 2 1/2 in63.500 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N |
CAD
N/A ![]() |
399AS - 394AB | Series N/A 395 | d - Bore N/A 2 11/16 in68.263 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N |
CAD
N/A ![]() |
399A - 394AB | Series N/A 395 | d - Bore N/A 2 11/16 in68.263 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N |
CAD
N/A ![]() |
392A - 394AB | Series N/A 395 | d - Bore N/A 2 7/16 in61.913 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N |
CAD
N/A ![]() |
395 - 394AB | Series N/A 395 | d - Bore N/A 2 1/2 in63.500 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N |
CAD
N/A ![]() |
397 - 394AB | Series N/A 395 | d - Bore N/A 2.3622 in60 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N |
CAD
N/A ![]() |
396A - 394AB | Series N/A 395 | d - Bore N/A 1.7712 in44.988 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N |
CAD
N/A ![]() |
396 - 394AB | Series N/A 395 | d - Bore N/A 1.9685 in50 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N |
CAD
N/A ![]() |
395X - 394AB | Series N/A 395 | d - Bore N/A 2 1/2 in63.500 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N |
CAD
N/A ![]() |
395-S - 394AB | Series N/A 395 | d - Bore N/A 2.6250 in66.675 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N |
CAD
N/A ![]() |
395CS - 394AB | Series N/A 395 | d - Bore N/A 2.6250 in66.675 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.9230 in23.444 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3690 in9.373 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N |
CAD
N/A ![]() |
39236 - 39412-B | Series N/A 39000 | d - Bore N/A 2.3617 in59.987 mm | D - Cup Outer Diameter N/A 4.1250 in104.775 mm | B - Cone Width N/A 0.8661 in21.999 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25800 lbf115000 N | C0 - Static Radial Rating N/A 27000 lbf120000 N |
CAD
N/A ![]() |
39250 - 39412-B | Series N/A 39000 | d - Bore N/A 2 1/2 in63.500 mm | D - Cup Outer Diameter N/A 4.1250 in104.775 mm | B - Cone Width N/A 0.8661 in21.999 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25800 lbf115000 N | C0 - Static Radial Rating N/A 27000 lbf120000 N |
CAD
N/A ![]() |
3480 - 3420-B | Series N/A 3400 | d - Bore N/A 1.3780 in35.001 mm | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | B - Cone Width N/A 1.1721 in29.771 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23500 lbf105000 N | C0 - Static Radial Rating N/A 26800 lbf119000 N |
CAD
N/A ![]() |
3482 - 3420-B | Series N/A 3400 | d - Bore N/A 1 3/8 in34.925 mm | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | B - Cone Width N/A 1.1721 in29.771 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23500 lbf105000 N | C0 - Static Radial Rating N/A 26800 lbf119000 N |
CAD
N/A ![]() |
3483 - 3420-B | Series N/A 3400 | d - Bore N/A 1 5/16 in33.338 mm | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | B - Cone Width N/A 1.1721 in29.771 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23500 lbf105000 N | C0 - Static Radial Rating N/A 26800 lbf119000 N |
CAD
N/A ![]() |
3479 - 3420-B | Series N/A 3400 | d - Bore N/A 1 7/16 in36.513 mm | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | B - Cone Width N/A 1.1721 in29.771 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23500 lbf105000 N | C0 - Static Radial Rating N/A 26800 lbf119000 N |
CAD
N/A ![]() |
3476 - 3420-B | Series N/A 3400 | d - Bore N/A 1 1/4 in31.750 mm | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | B - Cone Width N/A 1.1721 in29.771 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23500 lbf105000 N | C0 - Static Radial Rating N/A 26800 lbf119000 N |
CAD
N/A ![]() |
3477 - 3420-B | Series N/A 3400 | d - Bore N/A 1 5/16 in33.338 mm | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | B - Cone Width N/A 1.1721 in29.771 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23500 lbf105000 N | C0 - Static Radial Rating N/A 26800 lbf119000 N |
CAD
N/A ![]() |
3490 - 3420-B | Series N/A 3400 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | B - Cone Width N/A 1.1721 in29.771 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23500 lbf105000 N | C0 - Static Radial Rating N/A 26800 lbf119000 N |
CAD
N/A ![]() |
3474 - 3420-B | Series N/A 3400 | d - Bore N/A 1 3/16 in30.163 mm | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | B - Cone Width N/A 1.1721 in29.771 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23500 lbf105000 N | C0 - Static Radial Rating N/A 26800 lbf119000 N |
CAD
N/A ![]() |