Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
26100 - 26283-B | Series N/A 26000 | d - Bore N/A 1 in25.400 mm | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.2790 in7.087 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13200 lbf58800 N | C0 - Static Radial Rating N/A 13500 lbf60100 N |
CAD
N/A ![]() |
26112 - 26283-B | Series N/A 26000 | d - Bore N/A 1 1/8 in28.575 mm | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.2790 in7.087 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 15700 lbf69600 N | C0 - Static Radial Rating N/A 13500 lbf60100 N |
CAD
N/A ![]() |
26118 - 26283-B | Series N/A 26000 | d - Bore N/A 1.1806 in29.987 mm | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.2790 in7.087 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 15700 lbf69600 N | C0 - Static Radial Rating N/A 13500 lbf60100 N |
CAD
N/A ![]() |
26118-S - 26283-B | Series N/A 26000 | d - Bore N/A 1.1811 in30 mm | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.2790 in7.087 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 15700 lbf69600 N | C0 - Static Radial Rating N/A 13500 lbf60100 N |
CAD
N/A ![]() |
26126 - 26283-B | Series N/A 26000 | d - Bore N/A 1.2600 in32.004 mm | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.2790 in7.087 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13200 lbf58800 N | C0 - Static Radial Rating N/A 13500 lbf60100 N |
CAD
N/A ![]() |
26131 - 26283-B | Series N/A 26000 | d - Bore N/A 1 5/16 in33.338 mm | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.2790 in7.087 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 15700 lbf69600 N | C0 - Static Radial Rating N/A 13500 lbf60100 N |
CAD
N/A ![]() |
12175 - 12303-B | Series N/A 12000 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 3.0312 in76.992 mm | B - Cone Width N/A 0.6750 in17.145 mm | C - Cup Width N/A 0.4688 in11.908 mm | T1 - Bearing Width to Flange N/A 0.3593 in9.126 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11100 lbf49500 N | C0 - Static Radial Rating N/A 13100 lbf58100 N |
CAD
N/A ![]() |
19138 - 19268-B | Series N/A 19000 | d - Bore N/A 1.3770 in34.976 mm | D - Cup Outer Diameter N/A 2.6875 in68.263 mm | B - Cone Width N/A 0.6504 in16.520 mm | C - Cup Width N/A 0.4688 in11.908 mm | T1 - Bearing Width to Flange N/A 0.2968 in7.538 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50700 N | C0 - Static Radial Rating N/A 13000 lbf57800 N |
CAD
N/A ![]() |
19143 - 19283-B | Series N/A 19000 | d - Bore N/A 1 7/16 in36.513 mm | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | B - Cone Width N/A 0.6504 in16.520 mm | C - Cup Width N/A 0.5625 in14.288 mm | T1 - Bearing Width to Flange N/A 0.2475 in6.287 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50700 N | C0 - Static Radial Rating N/A 13000 lbf57800 N |
CAD
N/A ![]() |
19150 - 19283-B | Series N/A 19000 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | B - Cone Width N/A 0.6504 in16.520 mm | C - Cup Width N/A 0.5625 in14.288 mm | T1 - Bearing Width to Flange N/A 0.2475 in6.287 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50700 N | C0 - Static Radial Rating N/A 13000 lbf57800 N |
CAD
N/A ![]() |
19138 - 19283-B | Series N/A 19000 | d - Bore N/A 1.3770 in34.976 mm | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | B - Cone Width N/A 0.6504 in16.520 mm | C - Cup Width N/A 0.5625 in14.288 mm | T1 - Bearing Width to Flange N/A 0.2475 in6.287 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50700 N | C0 - Static Radial Rating N/A 13000 lbf57800 N |
CAD
N/A ![]() |
19138X - 19283-B | Series N/A 19000 | d - Bore N/A 1.3780 in35.001 mm | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | B - Cone Width N/A 0.6504 in16.520 mm | C - Cup Width N/A 0.5625 in14.288 mm | T1 - Bearing Width to Flange N/A 0.2475 in6.287 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50700 N | C0 - Static Radial Rating N/A 13000 lbf57800 N |
CAD
N/A ![]() |
19138X - 19268-B | Series N/A 19000 | d - Bore N/A 1.3780 in35.001 mm | D - Cup Outer Diameter N/A 2.6875 in68.263 mm | B - Cone Width N/A 0.6504 in16.520 mm | C - Cup Width N/A 0.4688 in11.908 mm | T1 - Bearing Width to Flange N/A 0.2968 in7.539 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50700 N | C0 - Static Radial Rating N/A 13000 lbf57800 N |
CAD
N/A ![]() |
19150 - 19268-B | Series N/A 19000 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 2.6875 in68.263 mm | B - Cone Width N/A 0.6504 in16.520 mm | C - Cup Width N/A 0.4688 in11.908 mm | T1 - Bearing Width to Flange N/A 0.2968 in7.539 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50700 N | C0 - Static Radial Rating N/A 13000 lbf57800 N |
CAD
N/A ![]() |
19143 - 19268-B | Series N/A 19000 | d - Bore N/A 1 7/16 in36.513 mm | D - Cup Outer Diameter N/A 2.6875 in68.263 mm | B - Cone Width N/A 0.6504 in16.520 mm | C - Cup Width N/A 0.4688 in11.908 mm | T1 - Bearing Width to Flange N/A 0.2968 in7.539 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50700 N | C0 - Static Radial Rating N/A 13000 lbf57800 N |
CAD
N/A ![]() |
23092 - 23256-B | Series N/A 23000 | d - Bore N/A 15/16 in23.813 mm | D - Cup Outer Diameter N/A 2.5625 in65.088 mm | B - Cone Width N/A 0.8450 in21.463 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 12500 lbf55800 N |
CAD
N/A ![]() |
23100 - 23256-B | Series N/A 23000 | d - Bore N/A 1 in25.400 mm | D - Cup Outer Diameter N/A 2.5625 in65.088 mm | B - Cone Width N/A 0.8450 in21.463 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 12500 lbf55800 N |
CAD
N/A ![]() |
11162 - 11300-B | Series N/A 11000 | d - Bore N/A 1 5/8 in41.275 mm | D - Cup Outer Diameter N/A 3 in76.2 mm | B - Cone Width N/A 0.6844 in17.384 mm | C - Cup Width N/A 0.5625 in14.288 mm | T1 - Bearing Width to Flange N/A 0.2871 in7.292 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10800 lbf48100 N | C0 - Static Radial Rating N/A 12400 lbf55100 N |
CAD
N/A ![]() |
15113 - 15250-B | Series N/A 15000 | d - Bore N/A 1 1/8 in28.575 mm | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3437 in8.730 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13500 lbf59900 N | C0 - Static Radial Rating N/A 12100 lbf53900 N |
CAD
N/A ![]() |
15118 - 15250-B | Series N/A 15000 | d - Bore N/A 1.1895 in30.213 mm | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3437 in8.730 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13500 lbf59900 N | C0 - Static Radial Rating N/A 12100 lbf53900 N |
CAD
N/A ![]() |
15101 - 15250-B | Series N/A 15000 | d - Bore N/A 1 in25.400 mm | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3437 in8.730 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13500 lbf59900 N | C0 - Static Radial Rating N/A 12100 lbf53900 N |
CAD
N/A ![]() |
15123 - 15250-B | Series N/A 15000 | d - Bore N/A 1 1/4 in31.750 mm | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | B - Cone Width N/A 0.7500 in19.050 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3087 in7.841 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13500 lbf59900 N | C0 - Static Radial Rating N/A 12100 lbf53900 N |
CAD
N/A ![]() |
15125 - 15250-B | Series N/A 15000 | d - Bore N/A 1 1/4 in31.750 mm | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3437 in8.730 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13500 lbf59900 N | C0 - Static Radial Rating N/A 12100 lbf53900 N |
CAD
N/A ![]() |
1986 - 1932-B | Series N/A 1900 | d - Bore N/A 1 in25.400 mm | D - Cup Outer Diameter N/A 2.3125 in58.738 mm | B - Cone Width N/A 0.7620 in19.355 mm | C - Cup Width N/A 0.5937 in15.080 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10900 lbf48400 N | C0 - Static Radial Rating N/A 11300 lbf50200 N |
CAD
N/A ![]() |
1975 - 1931-B | Series N/A 1900 | d - Bore N/A 7/8 in22.225 mm | D - Cup Outer Diameter N/A 2.3750 in60.325 mm | B - Cone Width N/A 0.7620 in19.355 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10900 lbf48400 N | C0 - Static Radial Rating N/A 11300 lbf50200 N |
CAD
N/A ![]() |