Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
A6075 - A6157-B | Series N/A A6000 | d - Bore N/A 3/4 in19.05 mm | D - Cup Outer Diameter N/A 1.5745 in39.992 mm | B - Cone Width N/A 0.4391 in11.153 mm | C - Cup Width N/A 0.3750 in9.525 mm | T1 - Bearing Width to Flange N/A 0.1910 in4.851 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 3020 lbf13400 N | C0 - Static Radial Rating N/A 2770 lbf12300 N |
CAD
N/A ![]() |
A6067 - A6157-B | Series N/A A6000 | d - Bore N/A 0.6690 in16.993 mm | D - Cup Outer Diameter N/A 1.5745 in39.992 mm | B - Cone Width N/A 0.4391 in11.153 mm | C - Cup Width N/A 0.3750 in9.525 mm | T1 - Bearing Width to Flange N/A 0.1910 in4.851 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 3020 lbf13400 N | C0 - Static Radial Rating N/A 2770 lbf12300 N |
CAD
N/A ![]() |
A6062 - A6157-B | Series N/A A6000 | d - Bore N/A 0.6250 in15.875 mm | D - Cup Outer Diameter N/A 1.5745 in39.992 mm | B - Cone Width N/A 0.4391 in11.153 mm | C - Cup Width N/A 0.3750 in9.525 mm | T1 - Bearing Width to Flange N/A 0.1910 in4.851 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 3020 lbf13400 N | C0 - Static Radial Rating N/A 2770 lbf12300 N |
CAD
N/A ![]() |
A4059 - A4138-B | Series N/A A4000 | d - Bore N/A 0.5901 in14.989 mm | D - Cup Outer Diameter N/A 1.3775 in34.989 mm | B - Cone Width N/A 0.4326 in10.988 mm | C - Cup Width N/A 0.3437 in8.730 mm | T1 - Bearing Width to Flange N/A 0.1823 in4.630 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2960 lbf13200 N | C0 - Static Radial Rating N/A 2580 lbf11500 N |
CAD
N/A ![]() |
A4050 - A4138-B | Series N/A A4000 | d - Bore N/A 0.5000 in12.7 mm | D - Cup Outer Diameter N/A 1.3775 in34.989 mm | B - Cone Width N/A 0.4326 in10.988 mm | C - Cup Width N/A 0.3437 in8.730 mm | T1 - Bearing Width to Flange N/A 0.1823 in4.630 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2960 lbf13200 N | C0 - Static Radial Rating N/A 2580 lbf11500 N |
CAD
N/A ![]() |
A2047 - A2126-B | Series N/A A2000 | d - Bore N/A 0.4719 in11.986 mm | D - Cup Outer Diameter N/A 1.2595 in31.991 mm | B - Cone Width N/A 0.4246 in10.785 mm | C - Cup Width N/A 0.3125 in7.938 mm | T1 - Bearing Width to Flange N/A 0.1755 in4.458 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2430 lbf10800 N | C0 - Static Radial Rating N/A 2070 lbf9230 N |
CAD
N/A ![]() |
A2037 - A2126-B | Series N/A A2000 | d - Bore N/A 0.3750 in9.525 mm | D - Cup Outer Diameter N/A 1.2595 in31.991 mm | B - Cone Width N/A 0.4246 in10.785 mm | C - Cup Width N/A 0.3125 in7.938 mm | T1 - Bearing Width to Flange N/A 0.1755 in4.458 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2430 lbf10800 N | C0 - Static Radial Rating N/A 2070 lbf9230 N |
CAD
N/A ![]() |
A2031 - A2126-B | Series N/A A2000 | d - Bore N/A 0.3125 in7.938 mm | D - Cup Outer Diameter N/A 1.2595 in31.991 mm | B - Cone Width N/A 0.4246 in10.785 mm | C - Cup Width N/A 0.3125 in7.938 mm | T1 - Bearing Width to Flange N/A 0.1755 in4.458 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2430 lbf10800 N | C0 - Static Radial Rating N/A 2070 lbf9230 N |
CAD
N/A ![]() |