Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
3576 - 3525-B | Series N/A 3500 | d - Bore N/A 1 5/8 in41.275 mm | D - Cup Outer Diameter N/A 3.4375 in87.313 mm | B - Cone Width N/A 1.2160 in30.886 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25500 lbf113000 N | C0 - Static Radial Rating N/A 30100 lbf134000 N |
CAD
N/A ![]() |
3578 - 3525-B | Series N/A 3500 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 3.4375 in87.313 mm | B - Cone Width N/A 1.2160 in30.886 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25500 lbf113000 N | C0 - Static Radial Rating N/A 30100 lbf134000 N |
CAD
N/A ![]() |
3579 - 3525-B | Series N/A 3500 | d - Bore N/A 1 11/16 in42.863 mm | D - Cup Outer Diameter N/A 3.4375 in87.313 mm | B - Cone Width N/A 1.2160 in30.886 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25500 lbf113000 N | C0 - Static Radial Rating N/A 30100 lbf134000 N |
CAD
N/A ![]() |
3583 - 3525-B | Series N/A 3500 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3.4375 in87.313 mm | B - Cone Width N/A 1.2160 in30.886 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25500 lbf113000 N | C0 - Static Radial Rating N/A 30100 lbf134000 N |
CAD
N/A ![]() |
3580 - 3525-B | Series N/A 3500 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3.4375 in87.313 mm | B - Cone Width N/A 1.2160 in30.886 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25500 lbf113000 N | C0 - Static Radial Rating N/A 30100 lbf134000 N |
CAD
N/A ![]() |
3586 - 3525-B | Series N/A 3500 | d - Bore N/A 1.7810 in45.237 mm | D - Cup Outer Diameter N/A 3.4375 in87.313 mm | B - Cone Width N/A 1.2160 in30.886 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25500 lbf113000 N | C0 - Static Radial Rating N/A 30100 lbf134000 N |
CAD
N/A ![]() |
3585 - 3525-B | Series N/A 3500 | d - Bore N/A 1 5/8 in41.275 mm | D - Cup Outer Diameter N/A 3.4375 in87.313 mm | B - Cone Width N/A 1.2160 in30.886 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4370 in11.100 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25500 lbf113000 N | C0 - Static Radial Rating N/A 30100 lbf134000 N |
CAD
N/A ![]() |
3581 - 3525-B | Series N/A 3500 | d - Bore N/A 1.3750 in34.925 mm | D - Cup Outer Diameter N/A 3.4375 in87.313 mm | B - Cone Width N/A 1.2160 in30.886 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25500 lbf113000 N | C0 - Static Radial Rating N/A 30100 lbf134000 N |
CAD
N/A ![]() |
3577 - 3525-B | Series N/A 3500 | d - Bore N/A 1 5/8 in41.275 mm | D - Cup Outer Diameter N/A 3.4375 in87.313 mm | B - Cone Width N/A 1.2160 in30.886 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25500 lbf113000 N | C0 - Static Radial Rating N/A 30100 lbf134000 N |
CAD
N/A ![]() |
3660 - 3620-B | Series N/A 3600 | d - Bore N/A 0.8125 in20.638 mm | D - Cup Outer Diameter N/A 2.4375 in61.913 mm | B - Cone Width N/A 1.1975 in30.417 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.3750 in9.525 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 19900 lbf88600 N | C0 - Static Radial Rating N/A 20200 lbf89800 N |
CAD
N/A ![]() |
3767 - 3720-B | Series N/A 3700 | d - Bore N/A 2.0625 in52.388 mm | D - Cup Outer Diameter N/A 3.6718 in93.264 mm | B - Cone Width N/A 1.1930 in30.302 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 27500 lbf122000 N | C0 - Static Radial Rating N/A 34300 lbf153000 N |
CAD
N/A ![]() |
3775 - 3720-B | Series N/A 3700 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.6718 in93.264 mm | B - Cone Width N/A 1.1930 in30.302 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 27500 lbf122000 N | C0 - Static Radial Rating N/A 34300 lbf153000 N |
CAD
N/A ![]() |
3776 - 3720-B | Series N/A 3700 | d - Bore N/A 1.7710 in44.983 mm | D - Cup Outer Diameter N/A 3.6718 in93.264 mm | B - Cone Width N/A 1.1930 in30.302 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 27500 lbf122000 N | C0 - Static Radial Rating N/A 34300 lbf153000 N |
CAD
N/A ![]() |
3780 - 3720-B | Series N/A 3700 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.6718 in93.264 mm | B - Cone Width N/A 1.1930 in30.302 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 27500 lbf122000 N | C0 - Static Radial Rating N/A 34300 lbf153000 N |
CAD
N/A ![]() |
3779 - 3720-B | Series N/A 3700 | d - Bore N/A 1.8750 in47.625 mm | D - Cup Outer Diameter N/A 3.6718 in93.264 mm | B - Cone Width N/A 1.1930 in30.302 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 27500 lbf122000 N | C0 - Static Radial Rating N/A 34300 lbf153000 N |
CAD
N/A ![]() |
3778 - 3720-B | Series N/A 3700 | d - Bore N/A 1.8750 in47.625 mm | D - Cup Outer Diameter N/A 3.6718 in93.264 mm | B - Cone Width N/A 1.1930 in30.302 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 27500 lbf122000 N | C0 - Static Radial Rating N/A 34300 lbf153000 N |
CAD
N/A ![]() |
3879 - 3820-B | Series N/A 3800 | d - Bore N/A 1.5748 in40 mm | D - Cup Outer Diameter N/A 3.3750 in85.725 mm | B - Cone Width N/A 1.1875 in30.163 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 27900 lbf124000 N | C0 - Static Radial Rating N/A 33200 lbf148000 N |
CAD
N/A ![]() |
3877 - 3820-B | Series N/A 3800 | d - Bore N/A 1 5/8 in41.275 mm | D - Cup Outer Diameter N/A 3.3750 in85.725 mm | B - Cone Width N/A 1.1875 in30.163 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 27900 lbf124000 N | C0 - Static Radial Rating N/A 33200 lbf148000 N |
CAD
N/A ![]() |
3977 - 3920-B | Series N/A 3900 | d - Bore N/A 2.3622 in60 mm | D - Cup Outer Diameter N/A 4.4375 in112.713 mm | B - Cone Width N/A 1.1830 in30.048 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 31200 lbf139000 N | C0 - Static Radial Rating N/A 43000 lbf191000 N |
CAD
N/A ![]() |
3982 - 3920-B | Series N/A 3900 | d - Bore N/A 2 1/2 in63.500 mm | D - Cup Outer Diameter N/A 4.4375 in112.713 mm | B - Cone Width N/A 1.1830 in30.048 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 31200 lbf139000 N | C0 - Static Radial Rating N/A 43000 lbf191000 N |
CAD
N/A ![]() |
3979 - 3920-B | Series N/A 3900 | d - Bore N/A 2 1/4 in57.150 mm | D - Cup Outer Diameter N/A 4.4375 in112.713 mm | B - Cone Width N/A 1.1830 in30.048 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 31200 lbf139000 N | C0 - Static Radial Rating N/A 43000 lbf191000 N |
CAD
N/A ![]() |
3980 - 3920-B | Series N/A 3900 | d - Bore N/A 2.375 in60.325 mm | D - Cup Outer Diameter N/A 4.4375 in112.713 mm | B - Cone Width N/A 1.1830 in30.048 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 31200 lbf139000 N | C0 - Static Radial Rating N/A 43000 lbf191000 N |
CAD
N/A ![]() |
3981 - 3920-B | Series N/A 3900 | d - Bore N/A 2.3125 in58.738 mm | D - Cup Outer Diameter N/A 4.4375 in112.713 mm | B - Cone Width N/A 1.1830 in30.048 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 31200 lbf139000 N | C0 - Static Radial Rating N/A 43000 lbf191000 N |
CAD
N/A ![]() |
3984 - 3920-B | Series N/A 3900 | d - Bore N/A 2.6250 in66.675 mm | D - Cup Outer Diameter N/A 4.4375 in112.713 mm | B - Cone Width N/A 1.1830 in30.048 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 31200 lbf139000 N | C0 - Static Radial Rating N/A 43000 lbf191000 N |
CAD
N/A ![]() |
3188 - 3120-B | Series N/A 3100 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 2.8593 in72.626 mm | B - Cone Width N/A 1.1810 in29.997 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21300 lbf94800 N | C0 - Static Radial Rating N/A 22800 lbf102000 N |
CAD
N/A ![]() |