Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
385AX - 382-B | Series N/A 385 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.8125 in96.838 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Cup Width N/A 0.7018 in17.826 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 24200 lbf108000 N | C0 - Static Radial Rating N/A 24100 lbf107000 N |
CAD
N/A ![]() |
28678 - 28622-B | Series N/A 28600 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.8437 in97.630 mm | B - Cone Width N/A 0.9688 in24.608 mm | C - Cup Width N/A 0.7656 in19.446 mm | T1 - Bearing Width to Flange N/A 0.3592 in9.124 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 27700 lbf123000 N | C0 - Static Radial Rating N/A 32000 lbf142000 N |
CAD
N/A ![]() |
18200 - 18337-B | Series N/A 18000 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.3750 in85.725 mm | B - Cone Width N/A 0.7190 in18.263 mm | C - Cup Width N/A 0.5000 in12.700 mm | T1 - Bearing Width to Flange N/A 0.3900 in9.906 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13700 lbf61100 N | C0 - Static Radial Rating N/A 14400 lbf63900 N |
CAD
N/A ![]() |
465 - 453-B | Series N/A 455 | d - Bore N/A 1.9685 in50 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Cup Width N/A 0.8750 in22.225 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.112 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36100 lbf161000 N | C0 - Static Radial Rating N/A 37200 lbf166000 N |
CAD
N/A ![]() |
465 - 453XB | Series N/A 455 | d - Bore N/A 1.9685 in50 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Cup Width N/A 0.9687 in24.605 mm | T1 - Bearing Width to Flange N/A 0.3440 in8.738 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36100 lbf161000 N | C0 - Static Radial Rating N/A 37200 lbf166000 N |
CAD
N/A ![]() |
366 - 362-B | Series N/A 365 | d - Bore N/A 1.9685 in50 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3499 in8.887 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22900 lbf102000 N | C0 - Static Radial Rating N/A 21500 lbf95800 N |
CAD
N/A ![]() |
365 - 362-B | Series N/A 365 | d - Bore N/A 1.9685 in50 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3499 in8.887 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22900 lbf102000 N | C0 - Static Radial Rating N/A 21500 lbf95800 N |
CAD
N/A ![]() |
396 - 394AB | Series N/A 395 | d - Bore N/A 1.9685 in50 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N |
CAD
N/A ![]() |
L305648 - L305610-B | Series N/A L305600 | d - Bore N/A 1.9680 in49.987 mm | D - Cup Outer Diameter N/A 3.1875 in80.963 mm | B - Cone Width N/A 0.7188 in18.258 mm | C - Cup Width N/A 0.5625 in14.288 mm | T1 - Bearing Width to Flange N/A 0.2813 in7.145 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13700 lbf60800 N | C0 - Static Radial Rating N/A 20000 lbf88800 N |
CAD
N/A ![]() |
546 - 532-B | Series N/A 535 | d - Bore N/A 1.9678 in49.982 mm | D - Cup Outer Diameter N/A 4.3750 in111.125 mm | B - Cone Width N/A 1.4550 in36.957 mm | C - Cup Width N/A 1.1875 in30.163 mm | T1 - Bearing Width to Flange N/A 0.5625 in14.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 38700 lbf172000 N | C0 - Static Radial Rating N/A 46200 lbf206000 N |
CAD
N/A ![]() |
545 - 532-B | Series N/A 535 | d - Bore N/A 1 15/16 in49.213 mm | D - Cup Outer Diameter N/A 4.3750 in111.125 mm | B - Cone Width N/A 1.4550 in36.957 mm | C - Cup Width N/A 1.1875 in30.163 mm | T1 - Bearing Width to Flange N/A 0.5625 in14.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 38700 lbf172000 N | C0 - Static Radial Rating N/A 46200 lbf206000 N |
CAD
N/A ![]() |
365-S - 362-B | Series N/A 365 | d - Bore N/A 1 15/16 in49.213 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3499 in8.887 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22900 lbf102000 N | C0 - Static Radial Rating N/A 21500 lbf95800 N |
CAD
N/A ![]() |
HM804849 - HM804811-B | Series N/A HM804800 | d - Bore N/A 1.9060 in48.412 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | B - Cone Width N/A 1.1563 in29.370 mm | C - Cup Width N/A 0.9457 in24.021 mm | T1 - Bearing Width to Flange N/A 0.4387 in11.143 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 33100 lbf147000 N | C0 - Static Radial Rating N/A 35400 lbf157000 N |
CAD
N/A ![]() |
528 - 522-B | Series N/A 525 | d - Bore N/A 1.8750 in47.625 mm | D - Cup Outer Diameter N/A 4.0000 in101.600 mm | B - Cone Width N/A 1.4200 in36.068 mm | C - Cup Width N/A 1.0625 in26.988 mm | T1 - Bearing Width to Flange N/A 0.5625 in14.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 37000 lbf165000 N | C0 - Static Radial Rating N/A 43000 lbf191000 N |
CAD
N/A ![]() |
3779 - 3720-B | Series N/A 3700 | d - Bore N/A 1.8750 in47.625 mm | D - Cup Outer Diameter N/A 3.6718 in93.264 mm | B - Cone Width N/A 1.1930 in30.302 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 27500 lbf122000 N | C0 - Static Radial Rating N/A 34300 lbf153000 N |
CAD
N/A ![]() |
3778 - 3720-B | Series N/A 3700 | d - Bore N/A 1.8750 in47.625 mm | D - Cup Outer Diameter N/A 3.6718 in93.264 mm | B - Cone Width N/A 1.1930 in30.302 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 27500 lbf122000 N | C0 - Static Radial Rating N/A 34300 lbf153000 N |
CAD
N/A ![]() |
369-S - 362-B | Series N/A 365 | d - Bore N/A 1.8750 in47.625 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3499 in8.887 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22900 lbf102000 N | C0 - Static Radial Rating N/A 21500 lbf95800 N |
CAD
N/A ![]() |
369A - 362-B | Series N/A 365 | d - Bore N/A 1.8750 in47.625 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3499 in8.887 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22900 lbf102000 N | C0 - Static Radial Rating N/A 21500 lbf95800 N |
CAD
N/A ![]() |
467 - 453XB | Series N/A 455 | d - Bore N/A 1.8750 in47.625 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Cup Width N/A 0.9687 in24.605 mm | T1 - Bearing Width to Flange N/A 0.3439 in8.735 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36100 lbf161000 N | C0 - Static Radial Rating N/A 37200 lbf166000 N |
CAD
N/A ![]() |
467 - 453-B | Series N/A 455 | d - Bore N/A 1.8750 in47.625 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Cup Width N/A 0.8750 in22.225 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36100 lbf161000 N | C0 - Static Radial Rating N/A 37200 lbf166000 N |
CAD
N/A ![]() |
617 - 612-B | Series N/A 615 | d - Bore N/A 1.8750 in47.625 mm | D - Cup Outer Diameter N/A 4.7500 in120.650 mm | B - Cone Width N/A 1.625 in41.275 mm | C - Cup Width N/A 1.2500 in31.750 mm | T1 - Bearing Width to Flange N/A 0.6525 in16.574 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 46600 lbf207000 N | C0 - Static Radial Rating N/A 54800 lbf244000 N |
CAD
N/A ![]() |
59187 - 59429-B | Series N/A 59000 | d - Bore N/A 1.8750 in47.625 mm | D - Cup Outer Diameter N/A 4.2900 in108.966 mm | B - Cone Width N/A 1.4375 in36.513 mm | C - Cup Width N/A 1.0625 in26.988 mm | T1 - Bearing Width to Flange N/A 0.5625 in14.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 45500 lbf202000 N | C0 - Static Radial Rating N/A 45400 lbf202000 N |
CAD
N/A ![]() |
HM804846 - HM804811-B | Series N/A HM804800 | d - Bore N/A 1.8750 in47.625 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | B - Cone Width N/A 1.1563 in29.370 mm | C - Cup Width N/A 0.9457 in24.021 mm | T1 - Bearing Width to Flange N/A 0.4386 in11.140 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 33100 lbf147000 N | C0 - Static Radial Rating N/A 35400 lbf157000 N |
CAD
N/A ![]() |
436 - 432AB | Series N/A 435 | d - Bore N/A 1.8125 in46.038 mm | D - Cup Outer Diameter N/A 3.6250 in92.075 mm | B - Cone Width N/A 1.1772 in29.901 mm | C - Cup Width N/A 0.8750 in22.225 mm | T1 - Bearing Width to Flange N/A 0.4376 in11.115 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 28500 lbf127000 N | C0 - Static Radial Rating N/A 32400 lbf144000 N |
CAD
N/A ![]() |
436 - 432-B | Series N/A 435 | d - Bore N/A 1.8125 in46.038 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | B - Cone Width N/A 1.1772 in29.901 mm | C - Cup Width N/A 0.8750 in22.225 mm | T1 - Bearing Width to Flange N/A 0.4376 in11.115 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 28500 lbf127000 N | C0 - Static Radial Rating N/A 32400 lbf144000 N |
CAD
N/A ![]() |