Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
3774 - 3720-B | Series N/A 3700 | d - Bore N/A 1.5625 in39.688 mm | D - Cup Outer Diameter N/A 3.6718 in93.264 mm | B - Cone Width N/A 1.1930 in30.302 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.112 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 27500 lbf122000 N | C0 - Static Radial Rating N/A 34300 lbf153000 N | CAD N/A |
13890 - 13836-B | Series N/A 13800 | d - Bore N/A 1.5150 in38.481 mm | D - Cup Outer Diameter N/A 2.5625 in65.088 mm | B - Cone Width N/A 0.4688 in11.908 mm | C - Cup Width N/A 0.3750 in9.525 mm | T1 - Bearing Width to Flange N/A 0.2340 in5.944 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6100 lbf27200 N | C0 - Static Radial Rating N/A 7430 lbf33000 N | CAD N/A |
13889 - 13836-B | Series N/A 13800 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 2.5625 in65.088 mm | B - Cone Width N/A 0.4688 in11.908 mm | C - Cup Width N/A 0.3750 in9.525 mm | T1 - Bearing Width to Flange N/A 0.2340 in5.944 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6100 lbf27200 N | C0 - Static Radial Rating N/A 7430 lbf33000 N | CAD N/A |
19150 - 19268-B | Series N/A 19000 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 2.6875 in68.263 mm | B - Cone Width N/A 0.6504 in16.520 mm | C - Cup Width N/A 0.4688 in11.908 mm | T1 - Bearing Width to Flange N/A 0.2968 in7.539 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50700 N | C0 - Static Radial Rating N/A 13000 lbf57800 N | CAD N/A |
19150 - 19283-B | Series N/A 19000 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | B - Cone Width N/A 0.6504 in16.520 mm | C - Cup Width N/A 0.5625 in14.288 mm | T1 - Bearing Width to Flange N/A 0.2475 in6.287 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50700 N | C0 - Static Radial Rating N/A 13000 lbf57800 N | CAD N/A |
16150 - 16284-B | Series N/A 16000 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 2.8440 in72.238 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3438 in8.733 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12700 lbf56600 N | C0 - Static Radial Rating N/A 14800 lbf65800 N | CAD N/A |
2788 - 2720-B | Series N/A 2700 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3 in76.2 mm | B - Cone Width N/A 1.0100 in25.654 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 19500 lbf86900 N | C0 - Static Radial Rating N/A 23000 lbf102000 N | CAD N/A |
28150 - 28315-B | Series N/A 28000 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3.1496 in80 mm | B - Cone Width N/A 0.8244 in20.940 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3583 in9.101 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 16900 lbf75200 N | C0 - Static Radial Rating N/A 15500 lbf68900 N | CAD N/A |
28151 - 28315-B | Series N/A 28000 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3.1496 in80 mm | B - Cone Width N/A 0.8244 in20.940 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3583 in9.101 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14300 lbf63500 N | C0 - Static Radial Rating N/A 15500 lbf68900 N | CAD N/A |
44150 - 44348-B | Series N/A 44000 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3.4843 in88.501 mm | B - Cone Width N/A 0.9330 in23.698 mm | C - Cup Width N/A 0.6875 in17.463 mm | T1 - Bearing Width to Flange N/A 0.5312 in13.492 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22400 lbf99800 N | C0 - Static Radial Rating N/A 19900 lbf88600 N | CAD N/A |
444 - 432-B | Series N/A 435 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | B - Cone Width N/A 1.1772 in29.901 mm | C - Cup Width N/A 0.8750 in22.225 mm | T1 - Bearing Width to Flange N/A 0.4376 in11.115 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 28500 lbf127000 N | C0 - Static Radial Rating N/A 32400 lbf144000 N | CAD N/A |
440 - 432-B | Series N/A 435 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | B - Cone Width N/A 1.1772 in29.901 mm | C - Cup Width N/A 0.8750 in22.225 mm | T1 - Bearing Width to Flange N/A 0.4376 in11.115 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 28500 lbf127000 N | C0 - Static Radial Rating N/A 32400 lbf144000 N | CAD N/A |
444 - 432AB | Series N/A 435 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3.6250 in92.075 mm | B - Cone Width N/A 1.1772 in29.901 mm | C - Cup Width N/A 0.8750 in22.225 mm | T1 - Bearing Width to Flange N/A 0.4376 in11.115 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 28500 lbf127000 N | C0 - Static Radial Rating N/A 32400 lbf144000 N | CAD N/A |
440 - 432AB | Series N/A 435 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3.6250 in92.075 mm | B - Cone Width N/A 1.1772 in29.901 mm | C - Cup Width N/A 0.8750 in22.225 mm | T1 - Bearing Width to Flange N/A 0.4376 in11.115 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 28500 lbf127000 N | C0 - Static Radial Rating N/A 32400 lbf144000 N | CAD N/A |
3387 - 3329-B | Series N/A 3300 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3.2187 in81.755 mm | B - Cone Width N/A 1.1965 in30.391 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25800 lbf115000 N | C0 - Static Radial Rating N/A 29100 lbf129000 N | CAD N/A |
3381 - 3329-B | Series N/A 3300 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3.2187 in81.755 mm | B - Cone Width N/A 1.1965 in30.391 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25800 lbf115000 N | C0 - Static Radial Rating N/A 29100 lbf129000 N | CAD N/A |
3381 - 3320-B | Series N/A 3300 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3.1562 in80.167 mm | B - Cone Width N/A 1.1965 in30.391 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25800 lbf115000 N | C0 - Static Radial Rating N/A 29100 lbf129000 N | CAD N/A |
3387 - 3320-B | Series N/A 3300 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3.1562 in80.167 mm | B - Cone Width N/A 1.1965 in30.391 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25800 lbf115000 N | C0 - Static Radial Rating N/A 29100 lbf129000 N | CAD N/A |
3490 - 3420-B | Series N/A 3400 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | B - Cone Width N/A 1.1721 in29.771 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23500 lbf105000 N | C0 - Static Radial Rating N/A 26800 lbf119000 N | CAD N/A |
3583 - 3525-B | Series N/A 3500 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3.4375 in87.313 mm | B - Cone Width N/A 1.2160 in30.886 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25500 lbf113000 N | C0 - Static Radial Rating N/A 30100 lbf134000 N | CAD N/A |
3580 - 3525-B | Series N/A 3500 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3.4375 in87.313 mm | B - Cone Width N/A 1.2160 in30.886 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25500 lbf113000 N | C0 - Static Radial Rating N/A 30100 lbf134000 N | CAD N/A |
347 - 332-B | Series N/A 335 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3.1496 in80 mm | B - Cone Width N/A 0.8820 in22.403 mm | C - Cup Width N/A 0.7018 in17.826 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 17900 lbf79500 N | C0 - Static Radial Rating N/A 18700 lbf83400 N | CAD N/A |
455A - 453XB | Series N/A 455 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Cup Width N/A 0.9687 in24.605 mm | T1 - Bearing Width to Flange N/A 0.3440 in8.738 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 30500 lbf136000 N | C0 - Static Radial Rating N/A 37200 lbf166000 N | CAD N/A |
542 - 532-B | Series N/A 535 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 4.3750 in111.125 mm | B - Cone Width N/A 1.4550 in36.957 mm | C - Cup Width N/A 1.1875 in30.163 mm | T1 - Bearing Width to Flange N/A 0.5625 in14.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 38700 lbf172000 N | C0 - Static Radial Rating N/A 46200 lbf206000 N | CAD N/A |
HM89449 - HM89410-B | Series N/A HM89400 | d - Bore N/A 1 7/16 in36.513 mm | D - Cup Outer Diameter N/A 3 in76.2 mm | B - Cone Width N/A 1.1250 in28.575 mm | C - Cup Width N/A 0.9063 in23.020 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 24800 lbf110000 N | C0 - Static Radial Rating N/A 26700 lbf119000 N | CAD N/A |