Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
1987 - 1931-B | Series N/A 1900 | d - Bore N/A 1.0620 in26.975 mm | D - Cup Outer Diameter N/A 2.3750 in60.325 mm | B - Cone Width N/A 0.7620 in19.355 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10900 lbf48400 N | C0 - Static Radial Rating N/A 11300 lbf50200 N |
CAD
N/A ![]() |
1986 - 1931-B | Series N/A 1900 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 2.3750 in60.325 mm | B - Cone Width N/A 0.7620 in19.355 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10900 lbf48400 N | C0 - Static Radial Rating N/A 11300 lbf50200 N |
CAD
N/A ![]() |
15578 - 15520-B | Series N/A 15500 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 2.2500 in57.150 mm | B - Cone Width N/A 0.6875 in17.463 mm | C - Cup Width N/A 0.5313 in13.495 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54500 N | C0 - Static Radial Rating N/A 11300 lbf50100 N |
CAD
N/A ![]() |
15101 - 15250-B | Series N/A 15000 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3437 in8.730 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13500 lbf59900 N | C0 - Static Radial Rating N/A 12100 lbf53900 N |
CAD
N/A ![]() |
02473 - 02420-B | Series N/A 2400 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 2.6875 in68.263 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Cup Width N/A 0.6875 in17.463 mm | T1 - Bearing Width to Flange N/A 0.3437 in8.730 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14300 lbf63800 N | C0 - Static Radial Rating N/A 15800 lbf70200 N |
CAD
N/A ![]() |
07100-SA - 07210XB | Series N/A 7000 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 2 in50.8 mm | B - Cone Width N/A 0.5614 in14.260 mm | C - Cup Width N/A 0.5000 in12.700 mm | T1 - Bearing Width to Flange N/A 0.2000 in5.080 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6540 lbf29100 N | C0 - Static Radial Rating N/A 6650 lbf29600 N |
CAD
N/A ![]() |
2687 - 2631-B | Series N/A 2600 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 2.6150 in66.421 mm | B - Cone Width N/A 1.0013 in25.433 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.3435 in8.725 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 17200 lbf76600 N | C0 - Static Radial Rating N/A 18400 lbf81700 N |
CAD
N/A ![]() |
1986 - 1932-B | Series N/A 1900 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 2.3125 in58.738 mm | B - Cone Width N/A 0.7620 in19.355 mm | C - Cup Width N/A 0.5937 in15.080 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10900 lbf48400 N | C0 - Static Radial Rating N/A 11300 lbf50200 N |
CAD
N/A ![]() |
23100 - 23256-B | Series N/A 23000 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 2.5625 in65.088 mm | B - Cone Width N/A 0.8450 in21.463 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 12500 lbf55800 N |
CAD
N/A ![]() |
26100 - 26283-B | Series N/A 26000 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.2790 in7.087 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13200 lbf58800 N | C0 - Static Radial Rating N/A 13500 lbf60100 N |
CAD
N/A ![]() |
41100 - 41286-B | Series N/A 41000 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 2.8593 in72.626 mm | B - Cone Width N/A 0.9550 in24.257 mm | C - Cup Width N/A 0.6875 in17.463 mm | T1 - Bearing Width to Flange N/A 0.5000 in12.700 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 18600 lbf82600 N | C0 - Static Radial Rating N/A 14400 lbf64100 N |
CAD
N/A ![]() |
07100 - 07196-B | Series N/A 07000 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 1.9687 in50.005 mm | B - Cone Width N/A 0.5614 in14.260 mm | C - Cup Width N/A 0.3750 in9.525 mm | T1 - Bearing Width to Flange N/A 0.2657 in6.749 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6540 lbf29100 N | C0 - Static Radial Rating N/A 6650 lbf29600 N |
CAD
N/A ![]() |
07100 - 07204-B | Series N/A 07000 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 2.047 in51.994 mm | B - Cone Width N/A 0.5614 in14.260 mm | C - Cup Width N/A 0.5000 in12.700 mm | T1 - Bearing Width to Flange N/A 0.2000 in5.080 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6540 lbf29100 N | C0 - Static Radial Rating N/A 6650 lbf29600 N |
CAD
N/A ![]() |
07100-S - 07196-B | Series N/A 07000 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 1.9687 in50.005 mm | B - Cone Width N/A 0.5614 in14.260 mm | C - Cup Width N/A 0.3750 in9.525 mm | T1 - Bearing Width to Flange N/A 0.2657 in6.749 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6540 lbf29100 N | C0 - Static Radial Rating N/A 6650 lbf29600 N |
CAD
N/A ![]() |
07100-S - 07204-B | Series N/A 07000 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 2.047 in51.994 mm | B - Cone Width N/A 0.5614 in14.260 mm | C - Cup Width N/A 0.5000 in12.700 mm | T1 - Bearing Width to Flange N/A 0.2000 in5.080 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6540 lbf29100 N | C0 - Static Radial Rating N/A 6650 lbf29600 N |
CAD
N/A ![]() |
3189 - 3120-B | Series N/A 3100 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 2.8593 in72.626 mm | B - Cone Width N/A 1.1810 in29.997 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.112 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21300 lbf94800 N | C0 - Static Radial Rating N/A 22800 lbf102000 N |
CAD
N/A ![]() |
17098 - 17244-B | Series N/A 17000 | d - Bore N/A 0.9835 in24.981 mm | D - Cup Outer Diameter N/A 2.4409 in61.999 mm | B - Cone Width N/A 0.6522 in16.566 mm | C - Cup Width N/A 0.5625 in14.288 mm | T1 - Bearing Width to Flange N/A 0.2075 in5.270 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 9720 lbf43200 N | C0 - Static Radial Rating N/A 9910 lbf44100 N |
CAD
N/A ![]() |
07098 - 07196-B | Series N/A 7000 | d - Bore N/A 0.9835 in24.981 mm | D - Cup Outer Diameter N/A 1.9687 in50.005 mm | B - Cone Width N/A 0.5614 in14.260 mm | C - Cup Width N/A 0.3750 in9.525 mm | T1 - Bearing Width to Flange N/A 0.2657 in6.749 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6540 lbf29100 N | C0 - Static Radial Rating N/A 6650 lbf29600 N |
CAD
N/A ![]() |
07098 - 07204-B | Series N/A 7000 | d - Bore N/A 0.9835 in24.981 mm | D - Cup Outer Diameter N/A 2.047 in51.994 mm | B - Cone Width N/A 0.5614 in14.260 mm | C - Cup Width N/A 0.5000 in12.700 mm | T1 - Bearing Width to Flange N/A 0.2000 in5.080 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6540 lbf29100 N | C0 - Static Radial Rating N/A 6650 lbf29600 N |
CAD
N/A ![]() |
07093 - 07204-B | Series N/A 7000 | d - Bore N/A 0.9375 in23.813 mm | D - Cup Outer Diameter N/A 2.047 in51.994 mm | B - Cone Width N/A 0.5614 in14.260 mm | C - Cup Width N/A 0.5000 in12.700 mm | T1 - Bearing Width to Flange N/A 0.2000 in5.080 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6540 lbf29100 N | C0 - Static Radial Rating N/A 6650 lbf29600 N |
CAD
N/A ![]() |
1779 - 1729-B | Series N/A 1700 | d - Bore N/A 0.9375 in23.813 mm | D - Cup Outer Diameter N/A 2.2400 in56.896 mm | B - Cone Width N/A 0.7810 in19.837 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.2938 in7.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10200 lbf45400 N | C0 - Static Radial Rating N/A 10200 lbf45300 N |
CAD
N/A ![]() |
26093 - 26283-B | Series N/A 26000 | d - Bore N/A 0.9375 in23.813 mm | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.2790 in7.087 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13200 lbf58800 N | C0 - Static Radial Rating N/A 13500 lbf60100 N |
CAD
N/A ![]() |
23092 - 23256-B | Series N/A 23000 | d - Bore N/A 0.9375 in23.813 mm | D - Cup Outer Diameter N/A 2.5625 in65.088 mm | B - Cone Width N/A 0.8450 in21.463 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 12500 lbf55800 N |
CAD
N/A ![]() |
3659 - 3620-B | Series N/A 3600 | d - Bore N/A 0.9375 in23.813 mm | D - Cup Outer Diameter N/A 2.4375 in61.913 mm | B - Cone Width N/A 1.1975 in30.417 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.3750 in9.525 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 19900 lbf88600 N | C0 - Static Radial Rating N/A 20200 lbf89800 N |
CAD
N/A ![]() |
07093 - 07196-B | Series N/A 07000 | d - Bore N/A 0.9375 in23.813 mm | D - Cup Outer Diameter N/A 1.9687 in50.005 mm | B - Cone Width N/A 0.5614 in14.260 mm | C - Cup Width N/A 0.3750 in9.525 mm | T1 - Bearing Width to Flange N/A 0.2657 in6.749 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6540 lbf29100 N | C0 - Static Radial Rating N/A 6650 lbf29600 N |
CAD
N/A ![]() |