Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
52387 - 52637-B | Series N/A 52000 | d - Bore N/A 3.8750 in98.425 mm | D - Cup Outer Diameter N/A 6.3750 in161.925 mm | B - Cone Width N/A 1.4219 in36.116 mm | C - Cup Width N/A 1.0313 in26.195 mm | T1 - Bearing Width to Flange N/A 0.6562 in16.667 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 50200 lbf223000 N | C0 - Static Radial Rating N/A 77000 lbf343000 N |
CAD
N/A ![]() |
52400 - 52630XB | Series N/A 52000 | d - Bore N/A 4 in101.600 mm | D - Cup Outer Diameter N/A 6.2992 in160 mm | B - Cone Width N/A 1.4219 in36.116 mm | C - Cup Width N/A 1.0313 in26.195 mm | T1 - Bearing Width to Flange N/A 0.6562 in16.667 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 50200 lbf223000 N | C0 - Static Radial Rating N/A 77000 lbf343000 N |
CAD
N/A ![]() |
52375 - 52630XB | Series N/A 52000 | d - Bore N/A 3 3/4 in95.250 mm | D - Cup Outer Diameter N/A 6.2992 in160 mm | B - Cone Width N/A 1.4219 in36.116 mm | C - Cup Width N/A 1.0313 in26.195 mm | T1 - Bearing Width to Flange N/A 0.6562 in16.667 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 50200 lbf223000 N | C0 - Static Radial Rating N/A 77000 lbf343000 N |
CAD
N/A ![]() |
52400 - 52618-B | Series N/A 52000 | d - Bore N/A 4 in101.600 mm | D - Cup Outer Diameter N/A 6.1875 in157.163 mm | B - Cone Width N/A 1.4219 in36.116 mm | C - Cup Width N/A 1.0313 in26.195 mm | T1 - Bearing Width to Flange N/A 0.6562 in16.667 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 50200 lbf223000 N | C0 - Static Radial Rating N/A 77000 lbf343000 N |
CAD
N/A ![]() |
47896 - 47825-B | Series N/A 47800 | d - Bore N/A 3 3/4 in95.250 mm | D - Cup Outer Diameter N/A 5.625 in142.875 mm | B - Cone Width N/A 1.375 in34.925 mm | C - Cup Width N/A 1.0313 in26.195 mm | T1 - Bearing Width to Flange N/A 0.5937 in15.080 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 44300 lbf197000 N | C0 - Static Radial Rating N/A 69000 lbf307000 N |
CAD
N/A ![]() |
47890 - 47825-B | Series N/A 47800 | d - Bore N/A 3.6250 in92.075 mm | D - Cup Outer Diameter N/A 5.625 in142.875 mm | B - Cone Width N/A 1.375 in34.925 mm | C - Cup Width N/A 1.0313 in26.195 mm | T1 - Bearing Width to Flange N/A 0.5937 in15.080 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 44300 lbf197000 N | C0 - Static Radial Rating N/A 69000 lbf307000 N |
CAD
N/A ![]() |
47681 - 47620-B | Series N/A 47600 | d - Bore N/A 3 3/16 in80.963 mm | D - Cup Outer Diameter N/A 5.2500 in133.350 mm | B - Cone Width N/A 1.3125 in33.338 mm | C - Cup Width N/A 1.0313 in26.195 mm | T1 - Bearing Width to Flange N/A 0.5000 in12.700 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 48100 lbf214000 N | C0 - Static Radial Rating N/A 58900 lbf262000 N |
CAD
N/A ![]() |
47685 - 47620-B | Series N/A 47600 | d - Bore N/A 3 1/4 in82.550 mm | D - Cup Outer Diameter N/A 5.2500 in133.350 mm | B - Cone Width N/A 1.3125 in33.338 mm | C - Cup Width N/A 1.0313 in26.195 mm | T1 - Bearing Width to Flange N/A 0.5000 in12.700 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 48100 lbf214000 N | C0 - Static Radial Rating N/A 58900 lbf262000 N |
CAD
N/A ![]() |
47686 - 47620-B | Series N/A 47600 | d - Bore N/A 3 1/4 in82.550 mm | D - Cup Outer Diameter N/A 5.2500 in133.350 mm | B - Cone Width N/A 1.3125 in33.338 mm | C - Cup Width N/A 1.0313 in26.195 mm | T1 - Bearing Width to Flange N/A 0.5000 in12.700 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 48100 lbf214000 N | C0 - Static Radial Rating N/A 58900 lbf262000 N |
CAD
N/A ![]() |
LL582949 - LL582910-B | Series N/A LL582900 | d - Bore N/A 29.0000 in736.600 mm | D - Cup Outer Diameter N/A 32.5000 in825.500 mm | B - Cone Width N/A 1.2500 in31.750 mm | C - Cup Width N/A 1.0000 in25.400 mm | T1 - Bearing Width to Flange N/A 0.5000 in12.700 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 95300 lbf424000 N | C0 - Static Radial Rating N/A 291000 lbf1300000 N |
CAD
N/A ![]() |
49175 - 49368-B | Series N/A 49000 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 3.6875 in93.663 mm | B - Cone Width N/A 1.2500 in31.750 mm | C - Cup Width N/A 1.0000 in25.400 mm | T1 - Bearing Width to Flange N/A 0.4688 in11.908 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 30500 lbf136000 N | C0 - Static Radial Rating N/A 35000 lbf156000 N |
CAD
N/A ![]() |
68462 - 68712-B | Series N/A 68000 | d - Bore N/A 4.6250 in117.475 mm | D - Cup Outer Diameter N/A 7.1250 in180.975 mm | B - Cone Width N/A 1.2500 in31.750 mm | C - Cup Width N/A 1.0000 in25.400 mm | T1 - Bearing Width to Flange N/A 0.6562 in16.667 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 52100 lbf232000 N | C0 - Static Radial Rating N/A 61000 lbf271000 N |
CAD
N/A ![]() |
680235 - 680270-B | Series N/A 680000 | d - Bore N/A 23.5000 in596.900 mm | D - Cup Outer Diameter N/A 27.0000 in685.800 mm | B - Cone Width N/A 1.2500 in31.750 mm | C - Cup Width N/A 1.0000 in25.400 mm | T1 - Bearing Width to Flange N/A 0.5312 in13.492 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 77300 lbf344000 N | C0 - Static Radial Rating N/A 217000 lbf963000 N |
CAD
N/A ![]() |
49585 - 49520-B | Series N/A 49500 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 4.0000 in101.600 mm | B - Cone Width N/A 1.2500 in31.750 mm | C - Cup Width N/A 1.0000 in25.400 mm | T1 - Bearing Width to Flange N/A 0.4688 in11.908 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 35400 lbf157000 N | C0 - Static Radial Rating N/A 35000 lbf155000 N |
CAD
N/A ![]() |
49576 - 49520-B | Series N/A 49500 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 4.0000 in101.600 mm | B - Cone Width N/A 1.2500 in31.750 mm | C - Cup Width N/A 1.0000 in25.400 mm | T1 - Bearing Width to Flange N/A 0.4688 in11.908 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 35400 lbf157000 N | C0 - Static Radial Rating N/A 35000 lbf155000 N |
CAD
N/A ![]() |
42375 - 42587-B | Series N/A 42000 | d - Bore N/A 3 3/4 in95.250 mm | D - Cup Outer Diameter N/A 5.8750 in149.225 mm | B - Cone Width N/A 1.1406 in28.971 mm | C - Cup Width N/A 0.9688 in24.608 mm | T1 - Bearing Width to Flange N/A 0.5000 in12.700 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 43400 lbf193000 N | C0 - Static Radial Rating N/A 54300 lbf241000 N |
CAD
N/A ![]() |
42368 - 42587-B | Series N/A 42000 | d - Bore N/A 3 11/16 in93.663 mm | D - Cup Outer Diameter N/A 5.8750 in149.225 mm | B - Cone Width N/A 1.1406 in28.971 mm | C - Cup Width N/A 0.9688 in24.608 mm | T1 - Bearing Width to Flange N/A 0.5000 in12.700 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 43400 lbf193000 N | C0 - Static Radial Rating N/A 54300 lbf241000 N |
CAD
N/A ![]() |
42362 - 42587-B | Series N/A 42000 | d - Bore N/A 3.6250 in92.075 mm | D - Cup Outer Diameter N/A 5.8750 in149.225 mm | B - Cone Width N/A 1.1406 in28.971 mm | C - Cup Width N/A 0.9688 in24.608 mm | T1 - Bearing Width to Flange N/A 0.5000 in12.700 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36600 lbf163000 N | C0 - Static Radial Rating N/A 54300 lbf241000 N |
CAD
N/A ![]() |
42350 - 42587-B | Series N/A 42000 | d - Bore N/A 3 1/2 in88.900 mm | D - Cup Outer Diameter N/A 5.8750 in149.225 mm | B - Cone Width N/A 1.1406 in28.971 mm | C - Cup Width N/A 0.9688 in24.608 mm | T1 - Bearing Width to Flange N/A 0.5000 in12.700 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 43400 lbf193000 N | C0 - Static Radial Rating N/A 54300 lbf241000 N |
CAD
N/A ![]() |
42381 - 42587-B | Series N/A 42000 | d - Bore N/A 3.8125 in96.838 mm | D - Cup Outer Diameter N/A 5.8750 in149.225 mm | B - Cone Width N/A 1.1406 in28.971 mm | C - Cup Width N/A 0.9688 in24.608 mm | T1 - Bearing Width to Flange N/A 0.5000 in12.700 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 43400 lbf193000 N | C0 - Static Radial Rating N/A 54300 lbf241000 N |
CAD
N/A ![]() |
458 - 453XB | Series N/A 455 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Cup Width N/A 0.9687 in24.605 mm | T1 - Bearing Width to Flange N/A 0.3440 in8.738 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 30500 lbf136000 N | C0 - Static Radial Rating N/A 37200 lbf166000 N |
CAD
N/A ![]() |
462W - 453XB | Series N/A 455 | d - Bore N/A 2 1/4 in57.150 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Cup Width N/A 0.9687 in24.605 mm | T1 - Bearing Width to Flange N/A 0.3440 in8.738 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 30500 lbf136000 N | C0 - Static Radial Rating N/A 37200 lbf166000 N |
CAD
N/A ![]() |
457 - 453XB | Series N/A 455 | d - Bore N/A 1.5625 in39.688 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Cup Width N/A 0.9687 in24.605 mm | T1 - Bearing Width to Flange N/A 0.3440 in8.738 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 30500 lbf136000 N | C0 - Static Radial Rating N/A 37200 lbf166000 N |
CAD
N/A ![]() |
462A - 453XB | Series N/A 455 | d - Bore N/A 2 1/4 in57.150 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Cup Width N/A 0.9687 in24.605 mm | T1 - Bearing Width to Flange N/A 0.3440 in8.738 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36100 lbf161000 N | C0 - Static Radial Rating N/A 37200 lbf166000 N |
CAD
N/A ![]() |
462 - 453XB | Series N/A 455 | d - Bore N/A 2 1/4 in57.150 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Cup Width N/A 0.9687 in24.605 mm | T1 - Bearing Width to Flange N/A 0.3440 in8.738 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36100 lbf161000 N | C0 - Static Radial Rating N/A 37200 lbf166000 N |
CAD
N/A ![]() |