Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
387A - 382-B | Series N/A 385 | d - Bore N/A 2 1/4 in57.150 mm | D - Cup Outer Diameter N/A 3.8125 in96.838 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Cup Width N/A 0.7018 in17.826 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 24200 lbf108000 N | C0 - Static Radial Rating N/A 24100 lbf107000 N |
CAD
N/A ![]() |
387 - 382-B | Series N/A 385 | d - Bore N/A 2 1/4 in57.150 mm | D - Cup Outer Diameter N/A 3.8125 in96.838 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Cup Width N/A 0.7018 in17.826 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 24200 lbf108000 N | C0 - Static Radial Rating N/A 24100 lbf107000 N |
CAD
N/A ![]() |
28682 - 28622-B | Series N/A 28600 | d - Bore N/A 2 1/4 in57.150 mm | D - Cup Outer Diameter N/A 3.8437 in97.630 mm | B - Cone Width N/A 0.9688 in24.608 mm | C - Cup Width N/A 0.7656 in19.446 mm | T1 - Bearing Width to Flange N/A 0.3592 in9.124 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 27700 lbf123000 N | C0 - Static Radial Rating N/A 32000 lbf142000 N |
CAD
N/A ![]() |
389 - 382-B | Series N/A 385 | d - Bore N/A 2.1880 in55.575 mm | D - Cup Outer Diameter N/A 3.8125 in96.838 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Cup Width N/A 0.7018 in17.826 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 24200 lbf108000 N | C0 - Static Radial Rating N/A 24100 lbf107000 N |
CAD
N/A ![]() |
466-S - 453-B | Series N/A 455 | d - Bore N/A 2 3/16 in55.563 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Cup Width N/A 0.8750 in22.225 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36100 lbf161000 N | C0 - Static Radial Rating N/A 37200 lbf166000 N |
CAD
N/A ![]() |
475 - 472-B | Series N/A 475 | d - Bore N/A 2.1654 in55.001 mm | D - Cup Outer Diameter N/A 4.7244 in120 mm | B - Cone Width N/A 1.1420 in29.007 mm | C - Cup Width N/A 0.9542 in24.237 mm | T1 - Bearing Width to Flange N/A 0.4368 in11.095 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 32200 lbf143000 N | C0 - Static Radial Rating N/A 41900 lbf186000 N |
CAD
N/A ![]() |
385 - 382-B | Series N/A 385 | d - Bore N/A 2.1654 in55.001 mm | D - Cup Outer Diameter N/A 3.8125 in96.838 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Cup Width N/A 0.7018 in17.826 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 24200 lbf108000 N | C0 - Static Radial Rating N/A 24100 lbf107000 N |
CAD
N/A ![]() |
6381 - 6320-B | Series N/A 6300 | d - Bore N/A 2.1649 in54.988 mm | D - Cup Outer Diameter N/A 5.3447 in135.755 mm | B - Cone Width N/A 2.2050 in56.007 mm | C - Cup Width N/A 1.7500 in44.450 mm | T1 - Bearing Width to Flange N/A 0.6875 in17.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 72300 lbf321000 N | C0 - Static Radial Rating N/A 90900 lbf404000 N |
CAD
N/A ![]() |
466 - 453XB | Series N/A 455 | d - Bore N/A 2.1649 in54.988 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Cup Width N/A 0.9687 in24.605 mm | T1 - Bearing Width to Flange N/A 0.3440 in8.738 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36100 lbf161000 N | C0 - Static Radial Rating N/A 37200 lbf166000 N |
CAD
N/A ![]() |
6380 - 6320-B | Series N/A 6300 | d - Bore N/A 2.1580 in54.813 mm | D - Cup Outer Diameter N/A 5.3447 in135.755 mm | B - Cone Width N/A 2.2050 in56.007 mm | C - Cup Width N/A 1.7500 in44.450 mm | T1 - Bearing Width to Flange N/A 0.6875 in17.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 72300 lbf321000 N | C0 - Static Radial Rating N/A 90900 lbf404000 N |
CAD
N/A ![]() |
65212 - 65500-B | Series N/A 65000 | d - Bore N/A 2.1250 in53.975 mm | D - Cup Outer Diameter N/A 5 in127 mm | B - Cone Width N/A 1.75 in44.45 mm | C - Cup Width N/A 1.3750 in34.925 mm | T1 - Bearing Width to Flange N/A 0.6563 in16.670 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 54700 lbf243000 N | C0 - Static Radial Rating N/A 66700 lbf297000 N |
CAD
N/A ![]() |
6280 - 6220-B | Series N/A 6200 | d - Bore N/A 2.1250 in53.975 mm | D - Cup Outer Diameter N/A 5 in127 mm | B - Cone Width N/A 2.0625 in52.388 mm | C - Cup Width N/A 1.6250 in41.275 mm | T1 - Bearing Width to Flange N/A 0.6875 in17.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 68800 lbf306000 N | C0 - Static Radial Rating N/A 83300 lbf370000 N |
CAD
N/A ![]() |
621 - 612-B | Series N/A 615 | d - Bore N/A 2.1250 in53.975 mm | D - Cup Outer Diameter N/A 4.7500 in120.650 mm | B - Cone Width N/A 1.625 in41.275 mm | C - Cup Width N/A 1.2500 in31.750 mm | T1 - Bearing Width to Flange N/A 0.6562 in16.667 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 46600 lbf207000 N | C0 - Static Radial Rating N/A 54800 lbf244000 N |
CAD
N/A ![]() |
557-S - 553-BA | Series N/A 555 | d - Bore N/A 2.1250 in53.975 mm | D - Cup Outer Diameter N/A 5 in127 mm | B - Cone Width N/A 1.4440 in36.678 mm | C - Cup Width N/A 1.3750 in34.925 mm | T1 - Bearing Width to Flange N/A 0.281 in7.137 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 50800 lbf226000 N | C0 - Static Radial Rating N/A 55700 lbf248000 N |
CAD
N/A ![]() |
557-S - 552-B | Series N/A 555 | d - Bore N/A 2.1250 in53.975 mm | D - Cup Outer Diameter N/A 4.8750 in123.825 mm | B - Cone Width N/A 1.4440 in36.678 mm | C - Cup Width N/A 1.1875 in30.163 mm | T1 - Bearing Width to Flange N/A 0.5625 in14.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 50800 lbf226000 N | C0 - Static Radial Rating N/A 55700 lbf248000 N |
CAD
N/A ![]() |
456 - 453XB | Series N/A 455 | d - Bore N/A 2.1250 in53.975 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Cup Width N/A 0.9687 in24.605 mm | T1 - Bearing Width to Flange N/A 0.3440 in8.738 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36100 lbf161000 N | C0 - Static Radial Rating N/A 37200 lbf166000 N |
CAD
N/A ![]() |
456 - 453-B | Series N/A 455 | d - Bore N/A 2.1250 in53.975 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Cup Width N/A 0.8750 in22.225 mm | T1 - Bearing Width to Flange N/A 0.4376 in11.115 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36100 lbf161000 N | C0 - Static Radial Rating N/A 37200 lbf166000 N |
CAD
N/A ![]() |
33895 - 33820-B | Series N/A 33800 | d - Bore N/A 2.1250 in53.975 mm | D - Cup Outer Diameter N/A 3.6718 in93.264 mm | B - Cone Width N/A 1.1250 in28.575 mm | C - Cup Width N/A 0.8750 in22.225 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 29200 lbf130000 N | C0 - Static Radial Rating N/A 36200 lbf161000 N |
CAD
N/A ![]() |
55206C - 55437-B | Series N/A 55000C | d - Bore N/A 2.0625 in52.388 mm | D - Cup Outer Diameter N/A 4.3750 in111.125 mm | B - Cone Width N/A 1.0594 in26.909 mm | C - Cup Width N/A 0.8125 in20.638 mm | T1 - Bearing Width to Flange N/A 0.5938 in15.083 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 34000 lbf151000 N | C0 - Static Radial Rating N/A 36200 lbf161000 N |
CAD
N/A ![]() |
55206 - 55437-B | Series N/A 55000 | d - Bore N/A 2.0625 in52.388 mm | D - Cup Outer Diameter N/A 4.3750 in111.125 mm | B - Cone Width N/A 1.0594 in26.909 mm | C - Cup Width N/A 0.8125 in20.638 mm | T1 - Bearing Width to Flange N/A 0.5938 in15.083 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 28300 lbf126000 N | C0 - Static Radial Rating N/A 26700 lbf119000 N |
CAD
N/A ![]() |
468 - 453XB | Series N/A 455 | d - Bore N/A 2.0625 in52.388 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Cup Width N/A 0.9687 in24.605 mm | T1 - Bearing Width to Flange N/A 0.3440 in8.738 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36100 lbf161000 N | C0 - Static Radial Rating N/A 37200 lbf166000 N |
CAD
N/A ![]() |
3767 - 3720-B | Series N/A 3700 | d - Bore N/A 2.0625 in52.388 mm | D - Cup Outer Diameter N/A 3.6718 in93.264 mm | B - Cone Width N/A 1.1930 in30.302 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 27500 lbf122000 N | C0 - Static Radial Rating N/A 34300 lbf153000 N |
CAD
N/A ![]() |
28584 - 28521-B | Series N/A 28500 | d - Bore N/A 2.0625 in52.388 mm | D - Cup Outer Diameter N/A 3.6250 in92.075 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Cup Width N/A 0.7813 in19.845 mm | T1 - Bearing Width to Flange N/A 0.3437 in8.730 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 29200 lbf130000 N |
CAD
N/A ![]() |
18204X - 18337-B | Series N/A 18000 | d - Bore N/A 2.0472 in51.999 mm | D - Cup Outer Diameter N/A 3.3750 in85.725 mm | B - Cone Width N/A 0.7190 in18.263 mm | C - Cup Width N/A 0.5000 in12.700 mm | T1 - Bearing Width to Flange N/A 0.3900 in9.906 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11600 lbf51600 N | C0 - Static Radial Rating N/A 14400 lbf63900 N |
CAD
N/A ![]() |
368-S - 362-B | Series N/A 365 | d - Bore N/A 2.0312 in51.592 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3499 in8.887 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22900 lbf102000 N | C0 - Static Radial Rating N/A 21500 lbf95800 N |
CAD
N/A ![]() |