Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
59201 - 59414-B | Series N/A 59000 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 4.1250 in104.775 mm | B - Cone Width N/A 1.4375 in36.513 mm | C - Cup Width N/A 1.1250 in28.575 mm | T1 - Bearing Width to Flange N/A 0.4688 in11.907 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 45500 lbf202000 N | C0 - Static Radial Rating N/A 45400 lbf202000 N | CAD N/A |
529X - 522-B | Series N/A 525 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 4.0000 in101.600 mm | B - Cone Width N/A 1.4200 in36.068 mm | C - Cup Width N/A 1.0625 in26.988 mm | T1 - Bearing Width to Flange N/A 0.5625 in14.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 37000 lbf165000 N | C0 - Static Radial Rating N/A 43000 lbf191000 N | CAD N/A |
529 - 522-B | Series N/A 525 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 4.0000 in101.600 mm | B - Cone Width N/A 1.4200 in36.068 mm | C - Cup Width N/A 1.0625 in26.988 mm | T1 - Bearing Width to Flange N/A 0.5625 in14.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 37000 lbf165000 N | C0 - Static Radial Rating N/A 43000 lbf191000 N | CAD N/A |
3975 - 3920-B | Series N/A 3900 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 4.4375 in112.713 mm | B - Cone Width N/A 1.1830 in30.048 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.112 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 31200 lbf139000 N | C0 - Static Radial Rating N/A 43000 lbf191000 N | CAD N/A |
385AX - 382-B | Series N/A 385 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.8125 in96.838 mm | B - Cone Width N/A 0.8640 in21.946 mm | C - Cup Width N/A 0.7018 in17.826 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 24200 lbf108000 N | C0 - Static Radial Rating N/A 24100 lbf107000 N | CAD N/A |
28678 - 28622-B | Series N/A 28600 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.8437 in97.630 mm | B - Cone Width N/A 0.9688 in24.608 mm | C - Cup Width N/A 0.7656 in19.446 mm | T1 - Bearing Width to Flange N/A 0.3592 in9.124 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 27700 lbf123000 N | C0 - Static Radial Rating N/A 32000 lbf142000 N | CAD N/A |
18200 - 18337-B | Series N/A 18000 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.3750 in85.725 mm | B - Cone Width N/A 0.7190 in18.263 mm | C - Cup Width N/A 0.5000 in12.700 mm | T1 - Bearing Width to Flange N/A 0.3900 in9.906 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13700 lbf61100 N | C0 - Static Radial Rating N/A 14400 lbf63900 N | CAD N/A |
LL205449 - LL205410-B | Series N/A LL205400 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.0625 in77.788 mm | B - Cone Width N/A 0.5000 in12.700 mm | C - Cup Width N/A 0.3750 in9.525 mm | T1 - Bearing Width to Flange N/A 0.2350 in5.969 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 8390 lbf37300 N | C0 - Static Radial Rating N/A 10600 lbf47200 N | CAD N/A |
L305649 - L305610-B | Series N/A L305600 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.1875 in80.963 mm | B - Cone Width N/A 0.7188 in18.258 mm | C - Cup Width N/A 0.5625 in14.288 mm | T1 - Bearing Width to Flange N/A 0.2813 in7.145 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13700 lbf60800 N | C0 - Static Radial Rating N/A 20000 lbf88800 N | CAD N/A |
HM807046 - HM807010-B | Series N/A HM807000 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 4.1250 in104.775 mm | B - Cone Width N/A 1.4375 in36.513 mm | C - Cup Width N/A 1.1250 in28.575 mm | T1 - Bearing Width to Flange N/A 0.6250 in15.875 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 45700 lbf203000 N | C0 - Static Radial Rating N/A 50200 lbf223000 N | CAD N/A |
65200 - 65500-B | Series N/A 65000 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 5 in127 mm | B - Cone Width N/A 1.75 in44.45 mm | C - Cup Width N/A 1.3750 in34.925 mm | T1 - Bearing Width to Flange N/A 0.6563 in16.670 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 54700 lbf243000 N | C0 - Static Radial Rating N/A 66700 lbf297000 N | CAD N/A |
619 - 612-B | Series N/A 615 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 4.7500 in120.650 mm | B - Cone Width N/A 1.625 in41.275 mm | C - Cup Width N/A 1.2500 in31.750 mm | T1 - Bearing Width to Flange N/A 0.6562 in16.667 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 46600 lbf207000 N | C0 - Static Radial Rating N/A 54800 lbf244000 N | CAD N/A |
59201 - 59412-B | Series N/A 59000 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 4.1250 in104.775 mm | B - Cone Width N/A 1.4375 in36.513 mm | C - Cup Width N/A 1.1250 in28.575 mm | T1 - Bearing Width to Flange N/A 0.4688 in11.908 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 45500 lbf202000 N | C0 - Static Radial Rating N/A 45400 lbf202000 N | CAD N/A |
55200 - 55437-B | Series N/A 55000 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 4.3750 in111.125 mm | B - Cone Width N/A 1.0594 in26.909 mm | C - Cup Width N/A 0.8125 in20.638 mm | T1 - Bearing Width to Flange N/A 0.5938 in15.083 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 28300 lbf126000 N | C0 - Static Radial Rating N/A 26700 lbf119000 N | CAD N/A |
55200C - 55437-B | Series N/A 55000C | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 4.3750 in111.125 mm | B - Cone Width N/A 1.0594 in26.909 mm | C - Cup Width N/A 0.8125 in20.638 mm | T1 - Bearing Width to Flange N/A 0.5938 in15.083 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 34000 lbf151000 N | C0 - Static Radial Rating N/A 36200 lbf161000 N | CAD N/A |
49585 - 49520-B | Series N/A 49500 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 4.0000 in101.600 mm | B - Cone Width N/A 1.2500 in31.750 mm | C - Cup Width N/A 1.0000 in25.400 mm | T1 - Bearing Width to Flange N/A 0.4688 in11.908 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 35400 lbf157000 N | C0 - Static Radial Rating N/A 35000 lbf155000 N | CAD N/A |
455 - 453XB | Series N/A 455 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Cup Width N/A 0.9687 in24.605 mm | T1 - Bearing Width to Flange N/A 0.3440 in8.738 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36100 lbf161000 N | C0 - Static Radial Rating N/A 37200 lbf166000 N | CAD N/A |
455W - 453XB | Series N/A 455 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Cup Width N/A 0.9687 in24.605 mm | T1 - Bearing Width to Flange N/A 0.3440 in8.738 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 30500 lbf136000 N | C0 - Static Radial Rating N/A 37200 lbf166000 N | CAD N/A |
455-S - 453-B | Series N/A 455 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Cup Width N/A 0.8750 in22.225 mm | T1 - Bearing Width to Flange N/A 0.4376 in11.115 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36100 lbf161000 N | C0 - Static Radial Rating N/A 37200 lbf166000 N | CAD N/A |
455 - 453-B | Series N/A 455 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Cup Width N/A 0.8750 in22.225 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36100 lbf161000 N | C0 - Static Radial Rating N/A 37200 lbf166000 N | CAD N/A |
45285 - 45220-B | Series N/A 45200 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 4.1250 in104.775 mm | B - Cone Width N/A 1.2188 in30.958 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4688 in11.908 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 34500 lbf153000 N | C0 - Static Radial Rating N/A 42600 lbf189000 N | CAD N/A |
45285A - 45220-B | Series N/A 45200 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 4.1250 in104.775 mm | B - Cone Width N/A 1.2188 in30.958 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4688 in11.908 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 34500 lbf153000 N | C0 - Static Radial Rating N/A 42600 lbf189000 N | CAD N/A |
3780 - 3720-B | Series N/A 3700 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.6718 in93.264 mm | B - Cone Width N/A 1.1930 in30.302 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 27500 lbf122000 N | C0 - Static Radial Rating N/A 34300 lbf153000 N | CAD N/A |
3775 - 3720-B | Series N/A 3700 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.6718 in93.264 mm | B - Cone Width N/A 1.1930 in30.302 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 27500 lbf122000 N | C0 - Static Radial Rating N/A 34300 lbf153000 N | CAD N/A |
368A - 362-B | Series N/A 365 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3499 in8.887 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22900 lbf102000 N | C0 - Static Radial Rating N/A 21500 lbf95800 N | CAD N/A |