Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
2984 - 2924-B | Series N/A 2900 | d - Bore N/A 1.8125 in46.038 mm | D - Cup Outer Diameter N/A 3.3465 in85.001 mm | B - Cone Width N/A 1.0082 in25.608 mm | C - Cup Width N/A 0.8125 in20.638 mm | T1 - Bearing Width to Flange N/A 0.3750 in9.525 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21000 lbf93300 N | C0 - Static Radial Rating N/A 26200 lbf117000 N | CAD N/A |
18690 - 18620-B | Series N/A 18600 | d - Bore N/A 1.8125 in46.038 mm | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | B - Cone Width N/A 0.6875 in17.463 mm | C - Cup Width N/A 0.5313 in13.495 mm | T1 - Bearing Width to Flange N/A 0.2968 in7.539 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11700 lbf52000 N | C0 - Static Radial Rating N/A 13800 lbf61300 N | CAD N/A |
437 - 432AB | Series N/A 435 | d - Bore N/A 1.8020 in45.771 mm | D - Cup Outer Diameter N/A 3.6250 in92.075 mm | B - Cone Width N/A 1.1772 in29.901 mm | C - Cup Width N/A 0.8750 in22.225 mm | T1 - Bearing Width to Flange N/A 0.4378 in11.120 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 28500 lbf127000 N | C0 - Static Radial Rating N/A 32400 lbf144000 N | CAD N/A |
25590 - 25521-B | Series N/A 25500 | d - Bore N/A 1.7960 in45.618 mm | D - Cup Outer Diameter N/A 3.2700 in83.058 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.3438 in8.733 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20300 lbf90500 N | C0 - Static Radial Rating N/A 24900 lbf111000 N | CAD N/A |
3586 - 3525-B | Series N/A 3500 | d - Bore N/A 1.7810 in45.237 mm | D - Cup Outer Diameter N/A 3.4375 in87.313 mm | B - Cone Width N/A 1.2160 in30.886 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25500 lbf113000 N | C0 - Static Radial Rating N/A 30100 lbf134000 N | CAD N/A |
367 - 362-B | Series N/A 365 | d - Bore N/A 1.7717 in45.001 mm | D - Cup Outer Diameter N/A 3.5433 in90 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3499 in8.887 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22900 lbf102000 N | C0 - Static Radial Rating N/A 21500 lbf95800 N | CAD N/A |
358 - 354-B | Series N/A 355 | d - Bore N/A 1.7717 in45.001 mm | D - Cup Outer Diameter N/A 3.3465 in85.001 mm | B - Cone Width N/A 0.8540 in21.692 mm | C - Cup Width N/A 0.6875 in17.463 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21800 lbf97000 N | C0 - Static Radial Rating N/A 20000 lbf88800 N | CAD N/A |
396A - 394AB | Series N/A 395 | d - Bore N/A 1.7712 in44.988 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N | CAD N/A |
3776 - 3720-B | Series N/A 3700 | d - Bore N/A 1.7710 in44.983 mm | D - Cup Outer Diameter N/A 3.6718 in93.264 mm | B - Cone Width N/A 1.1930 in30.302 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 27500 lbf122000 N | C0 - Static Radial Rating N/A 34300 lbf153000 N | CAD N/A |
25584 - 25521-B | Series N/A 25500 | d - Bore N/A 1.7710 in44.983 mm | D - Cup Outer Diameter N/A 3.2700 in83.058 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.3438 in8.733 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20300 lbf90500 N | C0 - Static Radial Rating N/A 24900 lbf111000 N | CAD N/A |
LL103049 - LL103010-B | Series N/A LL103000 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 2.8125 in71.438 mm | B - Cone Width N/A 0.5000 in12.700 mm | C - Cup Width N/A 0.3750 in9.525 mm | T1 - Bearing Width to Flange N/A 0.2350 in5.969 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 8110 lbf36100 N | C0 - Static Radial Rating N/A 9790 lbf43600 N | CAD N/A |
HM807040 - HM807015-BA | Series N/A HM807000 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 4.2900 in108.966 mm | B - Cone Width N/A 1.4375 in36.513 mm | C - Cup Width N/A 1.1250 in28.575 mm | T1 - Bearing Width to Flange N/A 0.5620 in14.275 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 45700 lbf203000 N | C0 - Static Radial Rating N/A 50200 lbf223000 N | CAD N/A |
527 - 522-B | Series N/A 525 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 4.0000 in101.600 mm | B - Cone Width N/A 1.4200 in36.068 mm | C - Cup Width N/A 1.0625 in26.988 mm | T1 - Bearing Width to Flange N/A 0.5625 in14.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 37000 lbf165000 N | C0 - Static Radial Rating N/A 43000 lbf191000 N | CAD N/A |
49175 - 49368-B | Series N/A 49000 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 3.6875 in93.663 mm | B - Cone Width N/A 1.2500 in31.750 mm | C - Cup Width N/A 1.0000 in25.400 mm | T1 - Bearing Width to Flange N/A 0.4688 in11.908 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 30500 lbf136000 N | C0 - Static Radial Rating N/A 35000 lbf156000 N | CAD N/A |
6277 - 6220-B | Series N/A 6200 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 5 in127 mm | B - Cone Width N/A 2.0625 in52.388 mm | C - Cup Width N/A 1.6250 in41.275 mm | T1 - Bearing Width to Flange N/A 0.6875 in17.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 68800 lbf306000 N | C0 - Static Radial Rating N/A 83300 lbf370000 N | CAD N/A |
615 - 612-B | Series N/A 615 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 4.7500 in120.650 mm | B - Cone Width N/A 1.625 in41.275 mm | C - Cup Width N/A 1.2500 in31.750 mm | T1 - Bearing Width to Flange N/A 0.6525 in16.574 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 46600 lbf207000 N | C0 - Static Radial Rating N/A 54800 lbf244000 N | CAD N/A |
59175 - 59429-B | Series N/A 59000 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 4.2900 in108.966 mm | B - Cone Width N/A 1.4375 in36.513 mm | C - Cup Width N/A 1.0625 in26.988 mm | T1 - Bearing Width to Flange N/A 0.5625 in14.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 45500 lbf202000 N | C0 - Static Radial Rating N/A 45400 lbf202000 N | CAD N/A |
53176 - 53387-B | Series N/A 53000 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 3.8750 in98.425 mm | B - Cone Width N/A 1.1142 in28.301 mm | C - Cup Width N/A 0.8125 in20.638 mm | T1 - Bearing Width to Flange N/A 0.6563 in16.670 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 26700 lbf119000 N | C0 - Static Radial Rating N/A 23400 lbf104000 N | CAD N/A |
49576 - 49520-B | Series N/A 49500 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 4.0000 in101.600 mm | B - Cone Width N/A 1.2500 in31.750 mm | C - Cup Width N/A 1.0000 in25.400 mm | T1 - Bearing Width to Flange N/A 0.4688 in11.908 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 35400 lbf157000 N | C0 - Static Radial Rating N/A 35000 lbf155000 N | CAD N/A |
458 - 453XB | Series N/A 455 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Cup Width N/A 0.9687 in24.605 mm | T1 - Bearing Width to Flange N/A 0.3440 in8.738 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 30500 lbf136000 N | C0 - Static Radial Rating N/A 37200 lbf166000 N | CAD N/A |
460 - 453XB | Series N/A 455 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Cup Width N/A 0.9687 in24.605 mm | T1 - Bearing Width to Flange N/A 0.3440 in8.738 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36100 lbf161000 N | C0 - Static Radial Rating N/A 37200 lbf166000 N | CAD N/A |
460 - 453-B | Series N/A 455 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Cup Width N/A 0.8750 in22.225 mm | T1 - Bearing Width to Flange N/A 0.4376 in11.115 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36100 lbf161000 N | C0 - Static Radial Rating N/A 37200 lbf166000 N | CAD N/A |
435 - 432-B | Series N/A 435 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | B - Cone Width N/A 1.1772 in29.901 mm | C - Cup Width N/A 0.8750 in22.225 mm | T1 - Bearing Width to Flange N/A 0.4376 in11.115 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 28500 lbf127000 N | C0 - Static Radial Rating N/A 32400 lbf144000 N | CAD N/A |
438 - 432-B | Series N/A 435 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | B - Cone Width N/A 1.1772 in29.901 mm | C - Cup Width N/A 0.8750 in22.225 mm | T1 - Bearing Width to Flange N/A 0.4376 in11.115 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 28500 lbf127000 N | C0 - Static Radial Rating N/A 32400 lbf144000 N | CAD N/A |
435 - 432AB | Series N/A 435 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 3.6250 in92.075 mm | B - Cone Width N/A 1.1772 in29.901 mm | C - Cup Width N/A 0.8750 in22.225 mm | T1 - Bearing Width to Flange N/A 0.4376 in11.115 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 28500 lbf127000 N | C0 - Static Radial Rating N/A 32400 lbf144000 N | CAD N/A |