Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
42687 - 42620-B | Series N/A 42600 | d - Bore N/A 3 in76.2 mm | D - Cup Outer Diameter N/A 5 in127 mm | B - Cone Width N/A 1.2205 in31.001 mm | C - Cup Width N/A 0.8750 in22.225 mm | T1 - Bearing Width to Flange N/A 0.5313 in13.496 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36200 lbf161000 N | C0 - Static Radial Rating N/A 49800 lbf222000 N |
CAD
N/A ![]() |
34300 - 34478-B | Series N/A 34000 | d - Bore N/A 3 in76.2 mm | D - Cup Outer Diameter N/A 4.7812 in121.442 mm | B - Cone Width N/A 0.9060 in23.012 mm | C - Cup Width N/A 0.6875 in17.463 mm | T1 - Bearing Width to Flange N/A 0.4688 in11.908 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23000 lbf102000 N | C0 - Static Radial Rating N/A 30600 lbf136000 N |
CAD
N/A ![]() |
9380 - 9321-B | Series N/A 9300 | d - Bore N/A 3 in76.2 mm | D - Cup Outer Diameter N/A 6.7500 in171.450 mm | B - Cone Width N/A 1.8125 in46.038 mm | C - Cup Width N/A 1.2500 in31.750 mm | T1 - Bearing Width to Flange N/A 1.0000 in25.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 81600 lbf363000 N | C0 - Static Radial Rating N/A 78800 lbf351000 N |
CAD
N/A ![]() |
9285 - 9221-B | Series N/A 9200 | d - Bore N/A 3 in76.2 mm | D - Cup Outer Diameter N/A 6.3750 in161.925 mm | B - Cone Width N/A 1.8125 in46.038 mm | C - Cup Width N/A 1.1875 in30.163 mm | T1 - Bearing Width to Flange N/A 0.9685 in24.600 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 79300 lbf353000 N | C0 - Static Radial Rating N/A 74200 lbf330000 N |
CAD
N/A ![]() |
837 - 832-B | Series N/A 835 | d - Bore N/A 3 in76.2 mm | D - Cup Outer Diameter N/A 6.6250 in168.275 mm | B - Cone Width N/A 2.2190 in56.363 mm | C - Cup Width N/A 1.6250 in41.275 mm | T1 - Bearing Width to Flange N/A 0.8750 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 109000 lbf485000 N | C0 - Static Radial Rating N/A 117000 lbf522000 N |
CAD
N/A ![]() |
755 - 752-B | Series N/A 755 | d - Bore N/A 3 in76.2 mm | D - Cup Outer Diameter N/A 6.3750 in161.925 mm | B - Cone Width N/A 1.9000 in48.260 mm | C - Cup Width N/A 1.5000 in38.100 mm | T1 - Bearing Width to Flange N/A 0.6870 in17.450 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 73600 lbf327000 N | C0 - Static Radial Rating N/A 99200 lbf441000 N |
CAD
N/A ![]() |
6575 - 6535-B | Series N/A 6500 | d - Bore N/A 3 in76.2 mm | D - Cup Outer Diameter N/A 6.3750 in161.925 mm | B - Cone Width N/A 2.1693 in55.100 mm | C - Cup Width N/A 1.6875 in42.863 mm | T1 - Bearing Width to Flange N/A 0.75 in19.05 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 98800 lbf439000 N | C0 - Static Radial Rating N/A 118000 lbf523000 N |
CAD
N/A ![]() |
6461A - 6420-B | Series N/A 6400 | d - Bore N/A 3 in76.2 mm | D - Cup Outer Diameter N/A 5.8750 in149.225 mm | B - Cone Width N/A 2.1350 in54.229 mm | C - Cup Width N/A 1.7500 in44.450 mm | T1 - Bearing Width to Flange N/A 0.6875 in17.462 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 92400 lbf411000 N | C0 - Static Radial Rating N/A 104000 lbf463000 N |
CAD
N/A ![]() |
6461 - 6420-B | Series N/A 6400 | d - Bore N/A 3 in76.2 mm | D - Cup Outer Diameter N/A 5.8750 in149.225 mm | B - Cone Width N/A 2.1350 in54.229 mm | C - Cup Width N/A 1.7500 in44.450 mm | T1 - Bearing Width to Flange N/A 0.6875 in17.462 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 92400 lbf411000 N | C0 - Static Radial Rating N/A 104000 lbf463000 N |
CAD
N/A ![]() |
575 - 572-B | Series N/A 575 | d - Bore N/A 3 in76.2 mm | D - Cup Outer Diameter N/A 5.5115 in139.992 mm | B - Cone Width N/A 1.4212 in36.098 mm | C - Cup Width N/A 1.1250 in28.575 mm | T1 - Bearing Width to Flange N/A 0.5625 in14.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 46500 lbf207000 N | C0 - Static Radial Rating N/A 65400 lbf291000 N |
CAD
N/A ![]() |
495A - 493-B | Series N/A 495 | d - Bore N/A 3 in76.2 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | B - Cone Width N/A 1.1720 in29.769 mm | C - Cup Width N/A 0.8750 in22.225 mm | T1 - Bearing Width to Flange N/A 0.5305 in13.475 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 34700 lbf154000 N | C0 - Static Radial Rating N/A 48600 lbf216000 N |
CAD
N/A ![]() |
42687 - 42623-B | Series N/A 42600 | d - Bore N/A 3 in76.2 mm | D - Cup Outer Diameter N/A 5.1181 in130 mm | B - Cone Width N/A 1.2205 in31.001 mm | C - Cup Width N/A 0.8750 in22.225 mm | T1 - Bearing Width to Flange N/A 0.5313 in13.495 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36200 lbf161000 N | C0 - Static Radial Rating N/A 49800 lbf222000 N |
CAD
N/A ![]() |
34300 - 34481-B | Series N/A 34000 | d - Bore N/A 3 in76.2 mm | D - Cup Outer Diameter N/A 4.8125 in122.238 mm | B - Cone Width N/A 0.9060 in23.012 mm | C - Cup Width N/A 0.8437 in21.430 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23000 lbf102000 N | C0 - Static Radial Rating N/A 30600 lbf136000 N |
CAD
N/A ![]() |
34301 - 34481-B | Series N/A 34000 | d - Bore N/A 3 in76.2 mm | D - Cup Outer Diameter N/A 4.8125 in122.238 mm | B - Cone Width N/A 0.9060 in23.012 mm | C - Cup Width N/A 0.8437 in21.430 mm | T1 - Bearing Width to Flange N/A 0.3126 in7.940 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23000 lbf102000 N | C0 - Static Radial Rating N/A 30600 lbf136000 N |
CAD
N/A ![]() |
27684 - 27620-B | Series N/A 27600 | d - Bore N/A 3 in76.2 mm | D - Cup Outer Diameter N/A 4.9375 in125.413 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Cup Width N/A 0.7813 in19.845 mm | T1 - Bearing Width to Flange N/A 0.4062 in10.317 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 26300 lbf117000 N | C0 - Static Radial Rating N/A 39900 lbf178000 N |
CAD
N/A ![]() |
577 - 572-B | Series N/A 575 | d - Bore N/A 2 15/16 in74.613 mm | D - Cup Outer Diameter N/A 5.5115 in139.992 mm | B - Cone Width N/A 1.4212 in36.098 mm | C - Cup Width N/A 1.1250 in28.575 mm | T1 - Bearing Width to Flange N/A 0.5625 in14.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 46500 lbf207000 N | C0 - Static Radial Rating N/A 65400 lbf291000 N |
CAD
N/A ![]() |
568 - 563-B | Series N/A 565 | d - Bore N/A 2.9062 in73.817 mm | D - Cup Outer Diameter N/A 5 in127 mm | B - Cone Width N/A 1.4240 in36.170 mm | C - Cup Width N/A 1.1250 in28.575 mm | T1 - Bearing Width to Flange N/A 0.5625 in14.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 44100 lbf196000 N | C0 - Static Radial Rating N/A 58900 lbf262000 N |
CAD
N/A ![]() |
29688 - 29620-B | Series N/A 29600 | d - Bore N/A 2.9062 in73.817 mm | D - Cup Outer Diameter N/A 4.4375 in112.713 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 24800 lbf111000 N | C0 - Static Radial Rating N/A 37200 lbf166000 N |
CAD
N/A ![]() |
762 - 752-B | Series N/A 755 | d - Bore N/A 2.8750 in73.025 mm | D - Cup Outer Diameter N/A 6.3750 in161.925 mm | B - Cone Width N/A 1.9000 in48.260 mm | C - Cup Width N/A 1.5000 in38.100 mm | T1 - Bearing Width to Flange N/A 0.6870 in17.450 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 73600 lbf327000 N | C0 - Static Radial Rating N/A 99200 lbf441000 N |
CAD
N/A ![]() |
LM814845 - LM814810-B | Series N/A LM814800 | d - Bore N/A 2.8750 in73.025 mm | D - Cup Outer Diameter N/A 4.6250 in117.475 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 26500 lbf118000 N | C0 - Static Radial Rating N/A 41200 lbf183000 N |
CAD
N/A ![]() |
657 - 652-B | Series N/A 655 | d - Bore N/A 2.8750 in73.025 mm | D - Cup Outer Diameter N/A 6.0000 in152.400 mm | B - Cone Width N/A 1.625 in41.275 mm | C - Cup Width N/A 1.2500 in31.750 mm | T1 - Bearing Width to Flange N/A 0.6562 in16.667 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 55500 lbf247000 N | C0 - Static Radial Rating N/A 75300 lbf335000 N |
CAD
N/A ![]() |
6460 - 6420-B | Series N/A 6400 | d - Bore N/A 2.8750 in73.025 mm | D - Cup Outer Diameter N/A 5.8750 in149.225 mm | B - Cone Width N/A 2.1350 in54.229 mm | C - Cup Width N/A 1.7500 in44.450 mm | T1 - Bearing Width to Flange N/A 0.6875 in17.462 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 92400 lbf411000 N | C0 - Static Radial Rating N/A 104000 lbf463000 N |
CAD
N/A ![]() |
567 - 563-B | Series N/A 565 | d - Bore N/A 2.8750 in73.025 mm | D - Cup Outer Diameter N/A 5 in127 mm | B - Cone Width N/A 1.4240 in36.170 mm | C - Cup Width N/A 1.1250 in28.575 mm | T1 - Bearing Width to Flange N/A 0.5625 in14.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 44100 lbf196000 N | C0 - Static Radial Rating N/A 58900 lbf262000 N |
CAD
N/A ![]() |
567X - 563-B | Series N/A 565 | d - Bore N/A 2.8750 in73.025 mm | D - Cup Outer Diameter N/A 5 in127 mm | B - Cone Width N/A 1.4240 in36.170 mm | C - Cup Width N/A 1.1250 in28.575 mm | T1 - Bearing Width to Flange N/A 0.5625 in14.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 44100 lbf196000 N | C0 - Static Radial Rating N/A 58900 lbf262000 N |
CAD
N/A ![]() |
33287 - 33462-B | Series N/A 33000 | d - Bore N/A 2.8750 in73.025 mm | D - Cup Outer Diameter N/A 4.6250 in117.475 mm | B - Cone Width N/A 1.1875 in30.163 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 31100 lbf138000 N | C0 - Static Radial Rating N/A 44300 lbf197000 N |
CAD
N/A ![]() |