Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
276 - 300 of 658 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T1 - Bearing Width to Flange (in)

T1 - Bearing Width to Flange (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Add To Cart/Request Quote
N/A 435 N/A 1.5 in38.1 mm N/A 3.7500 in95.250 mm N/A 1.1772 in29.901 mm N/A 0.8750 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Add To Cart
Request Quote
N/A 435 N/A 1.375 in34.925 mm N/A 3.7500 in95.250 mm N/A 1.1772 in29.901 mm N/A 0.8750 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Add To Cart
Request Quote
N/A 435 N/A 1.75 in44.45 mm N/A 3.7500 in95.250 mm N/A 1.1772 in29.901 mm N/A 0.8750 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Add To Cart
Request Quote
N/A 435 N/A 1.5748 in40 mm N/A 3.7500 in95.250 mm N/A 1.1772 in29.901 mm N/A 0.8750 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Add To Cart
Request Quote
N/A 435 N/A 1.75 in44.45 mm N/A 3.7500 in95.250 mm N/A 1.1772 in29.901 mm N/A 0.8750 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Add To Cart
Request Quote
N/A 435 N/A 1.3780 in35.001 mm N/A 3.7500 in95.250 mm N/A 1.1772 in29.901 mm N/A 0.8750 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Add To Cart
Request Quote
N/A 435 N/A 1.5 in38.1 mm N/A 3.7500 in95.250 mm N/A 1.1772 in29.901 mm N/A 0.8750 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Add To Cart
Request Quote
N/A 435 N/A 1.625 in41.275 mm N/A 3.7500 in95.250 mm N/A 1.1772 in29.901 mm N/A 0.8750 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Add To Cart
Request Quote
N/A 44000 N/A 1.4375 in36.513 mm N/A 3.4843 in88.501 mm N/A 0.9330 in23.698 mm N/A 0.6875 in17.463 mm N/A 0.5312 in13.492 mm N/A 22400 lbf99800 N N/A 19900 lbf88600 N N/A CAD Add To Cart
Request Quote
N/A 44000 N/A 1.5 in38.1 mm N/A 3.4843 in88.501 mm N/A 0.9330 in23.698 mm N/A 0.6875 in17.463 mm N/A 0.5312 in13.492 mm N/A 22400 lbf99800 N N/A 19900 lbf88600 N N/A CAD Add To Cart
Request Quote
N/A 44000 N/A 1.5625 in39.688 mm N/A 3.4843 in88.501 mm N/A 0.9330 in23.698 mm N/A 0.6875 in17.463 mm N/A 0.5312 in13.492 mm N/A 22400 lbf99800 N N/A 19900 lbf88600 N N/A CAD Add To Cart
Request Quote
N/A 44000 N/A 1.5748 in40 mm N/A 3.4843 in88.501 mm N/A 0.9330 in23.698 mm N/A 0.6875 in17.463 mm N/A 0.5312 in13.492 mm N/A 22400 lbf99800 N N/A 19900 lbf88600 N N/A CAD Add To Cart
Request Quote
N/A 44000 N/A 1.625 in41.275 mm N/A 3.4843 in88.501 mm N/A 0.9330 in23.698 mm N/A 0.6875 in17.463 mm N/A 0.5312 in13.492 mm N/A 22400 lbf99800 N N/A 19900 lbf88600 N N/A CAD Add To Cart
Request Quote
N/A 44000 N/A 1.5625 in39.688 mm N/A 3.4843 in88.501 mm N/A 0.9330 in23.698 mm N/A 0.6875 in17.463 mm N/A 0.5312 in13.492 mm N/A 22400 lbf99800 N N/A 19900 lbf88600 N N/A CAD Add To Cart
Request Quote
N/A 45200 N/A 2.25 in57.15 mm N/A 4.1250 in104.775 mm N/A 1.2188 in30.958 mm N/A 0.9375 in23.813 mm N/A 0.4688 in11.908 mm N/A 34500 lbf153000 N N/A 42600 lbf189000 N N/A CAD Add To Cart
Request Quote
N/A 45200 N/A 2.25 in57.15 mm N/A 4.1250 in104.775 mm N/A 1.2188 in30.958 mm N/A 0.9375 in23.813 mm N/A 0.4688 in11.908 mm N/A 34500 lbf153000 N N/A 42600 lbf189000 N N/A CAD Add To Cart
Request Quote
N/A 45200 N/A 2 in50.80 mm N/A 4.1250 in104.775 mm N/A 1.2188 in30.958 mm N/A 0.9375 in23.813 mm N/A 0.4688 in11.908 mm N/A 34500 lbf153000 N N/A 42600 lbf189000 N N/A CAD Add To Cart
Request Quote
N/A 45200 N/A 2 in50.80 mm N/A 4.1250 in104.775 mm N/A 1.2188 in30.958 mm N/A 0.9375 in23.813 mm N/A 0.4688 in11.908 mm N/A 34500 lbf153000 N N/A 42600 lbf189000 N N/A CAD Add To Cart
Request Quote
N/A 455 N/A 1.75 in44.45 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 0.8750 in22.225 mm N/A 0.4376 in11.115 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A CAD Add To Cart
Request Quote
N/A 455 N/A 2.25 in57.15 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 0.8750 in22.225 mm N/A 0.4376 in11.115 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A CAD Add To Cart
Request Quote
N/A 455 N/A 1.6870 in42.850 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 0.8750 in22.225 mm N/A 0.4375 in11.113 mm N/A 30500 lbf136000 N N/A 37200 lbf166000 N N/A CAD Add To Cart
Request Quote
N/A 455 N/A 2.125 in53.975 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 0.8750 in22.225 mm N/A 0.4376 in11.115 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A CAD Add To Cart
Request Quote
N/A 455 N/A 2.25 in57.15 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 0.8750 in22.225 mm N/A 0.4376 in11.115 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A CAD Add To Cart
Request Quote
N/A 455 N/A 2 in50.80 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 0.8750 in22.225 mm N/A 0.4375 in11.113 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A CAD Add To Cart
Request Quote
N/A 455 N/A 2 in50.80 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 0.8750 in22.225 mm N/A 0.4376 in11.115 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A CAD Add To Cart
Request Quote
276 - 300 of 658 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »