Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
551 - 600 of 701 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

Series

CAD

783 / 772-B N/A 3.937 in100 mm N/A 7.1250 in180.975 mm N/A 1.8900 in48.006 mm N/A 1.5 in38.1 mm N/A 0.6875 in17.463 mm N/A 77800 lbf346000 N N/A 111000 lbf495000 N N/A 775 N/A CAD Icon (for items table)
52400 / 52618-B N/A 4 in101.600 mm N/A 6.1875 in157.163 mm N/A 1.4219 in36.116 mm N/A 1.0313 in26.195 mm N/A 0.6562 in16.667 mm N/A 50200 lbf223000 N N/A 77000 lbf343000 N N/A 52000 N/A CAD Icon (for items table)
52400-90149 N/A 4 in101.600 mm N/A 6.2992 in160 mm N/A 1.4219 in36.116 mm N/A 1.0313 in26.195 mm N/A 0.6562 in16.667 mm N/A 50200 lbf223000 N N/A 77000 lbf343000 N N/A 52000 N/A CAD Icon (for items table)
52400 / 52637-B N/A 4 in101.600 mm N/A 6.3750 in161.925 mm N/A 1.4219 in36.116 mm N/A 1.0313 in26.195 mm N/A 0.6562 in16.667 mm N/A 50200 lbf223000 N N/A 77000 lbf343000 N N/A 52000 N/A CAD Icon (for items table)
687 / 672-B N/A 4 in101.600 mm N/A 6.625 in168.275 mm N/A 1.6250 in41.275 mm N/A 1.1875 in30.163 mm N/A 0.7187 in18.255 mm N/A 59500 lbf265000 N N/A 86700 lbf386000 N N/A 675 N/A CAD Icon (for items table)
780 / 772-B N/A 4 in101.600 mm N/A 7.1250 in180.975 mm N/A 1.8900 in48.006 mm N/A 1.5 in38.1 mm N/A 0.6875 in17.463 mm N/A 77800 lbf346000 N N/A 111000 lbf495000 N N/A 775 N/A CAD Icon (for items table)
861 / 854B N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 1.7500 in44.450 mm N/A 0.875 in22.225 mm N/A 103000 lbf458000 N N/A 142000 lbf630000 N N/A 855 N/A CAD Icon (for items table)
HH221449 / HH221410B N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 2.2650 in57.531 mm N/A 1.8125 in46.038 mm N/A 0.875 in22.225 mm N/A 120000 lbf534000 N N/A 156000 lbf692000 N N/A HH221400 N/A CAD Icon (for items table)
98400 / 98788-B N/A 4 in101.600 mm N/A 7.874 in200 mm N/A 1.9375 in49.213 mm N/A 1.375 in34.925 mm N/A 1.0772 in27.361 mm N/A 108000 lbf482000 N N/A 117000 lbf519000 N N/A 98000 N/A CAD Icon (for items table)
941 / 932-B N/A 4 in101.600 mm N/A 8.3750 in212.725 mm N/A 2.6250 in66.675 mm N/A 2.1250 in53.975 mm N/A 0.9375 in23.813 mm N/A 129000 lbf572000 N N/A 177000 lbf786000 N N/A 935 N/A CAD Icon (for items table)
782 / 772-B N/A 4.1250 in104.775 mm N/A 7.1250 in180.975 mm N/A 1.8900 in48.006 mm N/A 1.5 in38.1 mm N/A 0.6875 in17.463 mm N/A 77800 lbf346000 N N/A 111000 lbf495000 N N/A 775 N/A CAD Icon (for items table)
71412 / 71750-B N/A 4.1250 in104.775 mm N/A 7.5 in190.5 mm N/A 1.9375 in49.213 mm N/A 1.375 in34.925 mm N/A 0.8125 in20.638 mm N/A 81700 lbf364000 N N/A 122000 lbf543000 N N/A 71000 N/A CAD Icon (for items table)
56418 / 56650-B N/A 4.1875 in106.363 mm N/A 6.500 in165.1 mm N/A 1.4375 in36.513 mm N/A 1.0625 in26.988 mm N/A 0.625 in15.875 mm N/A 50900 lbf226000 N N/A 79700 lbf355000 N N/A 56000 N/A CAD Icon (for items table)
56425 / 56650-B N/A 4.25 in107.95 mm N/A 6.500 in165.1 mm N/A 1.4375 in36.513 mm N/A 1.0625 in26.988 mm N/A 0.625 in15.875 mm N/A 50900 lbf226000 N N/A 79700 lbf355000 N N/A 56000 N/A CAD Icon (for items table)
71425 / 71750-B N/A 4.25 in107.95 mm N/A 7.5 in190.5 mm N/A 1.9375 in49.213 mm N/A 1.375 in34.925 mm N/A 0.8125 in20.638 mm N/A 81700 lbf364000 N N/A 122000 lbf543000 N N/A 71000 N/A CAD Icon (for items table)
HH224340 / HH224310B N/A 4.25 in107.95 mm N/A 8.3750 in212.725 mm N/A 2.6250 in66.675 mm N/A 2.1250 in53.975 mm N/A 0.9375 in23.813 mm N/A 153000 lbf680000 N N/A 204000 lbf906000 N N/A HH224300 N/A CAD Icon (for items table)
37431 / 37625-B N/A 4.3125 in109.538 mm N/A 6.2500 in158.750 mm N/A 0.8440 in21.438 mm N/A 0.625 in15.875 mm N/A 0.4688 in11.908 mm N/A 25900 lbf115000 N N/A 40100 lbf179000 N N/A 37000 N/A CAD Icon (for items table)
64433 / 64700-B N/A 4.3304 in109.992 mm N/A 7.0000 in177.800 mm N/A 1.6250 in41.275 mm N/A 1.1875 in30.163 mm N/A 0.7188 in18.258 mm N/A 61800 lbf275000 N N/A 94200 lbf419000 N N/A 64000 N/A CAD Icon (for items table)
71437 / 71750-B N/A 4.3750 in111.125 mm N/A 7.5 in190.5 mm N/A 1.9375 in49.213 mm N/A 1.375 in34.925 mm N/A 0.8125 in20.638 mm N/A 81700 lbf364000 N N/A 122000 lbf543000 N N/A 71000 N/A CAD Icon (for items table)
L623149-906A1 N/A 4 1/2 in114.300 mm N/A 6.000 in152.4 mm N/A 0.8438 in21.433 mm N/A 0.6563 in16.67 mm N/A 0.3438 in8.733 mm N/A 26600 lbf118000 N N/A 42300 lbf188000 N N/A L623100 N/A CAD Icon (for items table)
64450 / 64700-B N/A 4 1/2 in114.300 mm N/A 7.0000 in177.800 mm N/A 1.6250 in41.275 mm N/A 1.1875 in30.163 mm N/A 0.7188 in18.258 mm N/A 61800 lbf275000 N N/A 94200 lbf419000 N N/A 64000 N/A CAD Icon (for items table)
71450 / 71750-B N/A 4 1/2 in114.300 mm N/A 7.5 in190.5 mm N/A 1.9375 in49.213 mm N/A 1.375 in34.925 mm N/A 0.8125 in20.638 mm N/A 81700 lbf364000 N N/A 122000 lbf543000 N N/A 71000 N/A CAD Icon (for items table)
938 / 932-B N/A 4 1/2 in114.300 mm N/A 8.3750 in212.725 mm N/A 2.6250 in66.675 mm N/A 2.1250 in53.975 mm N/A 0.9375 in23.813 mm N/A 129000 lbf572000 N N/A 177000 lbf786000 N N/A 935 N/A CAD Icon (for items table)
68462 / 68712-B N/A 4.6250 in117.475 mm N/A 7.1250 in180.975 mm N/A 1.2500 in31.750 mm N/A 1.0000 in25.400 mm N/A 0.6562 in16.667 mm N/A 52100 lbf232000 N N/A 61000 lbf271000 N N/A 68000 N/A CAD Icon (for items table)
L624549 / L624510-B N/A 4 3/4 in120.650 mm N/A 6.3125 in160.338 mm N/A 0.8438 in21.433 mm N/A 0.6563 in16.67 mm N/A 0.3438 in8.733 mm N/A 23700 lbf105000 N N/A 46400 lbf206000 N N/A L624500 N/A CAD Icon (for items table)
HM624749-90013 N/A 4 3/4 in120.650 mm N/A 7.5 in190.5 mm N/A 1.8125 in46.038 mm N/A 1.375 in34.925 mm N/A 0.75 in19.05 mm N/A 81300 lbf362000 N N/A 122000 lbf543000 N N/A HM624700 N/A CAD Icon (for items table)
HM624749-906A2 N/A 4 3/4 in120.650 mm N/A 7.5 in190.5 mm N/A 1.8125 in46.038 mm N/A 1.375 in34.925 mm N/A 0.75 in19.05 mm N/A 81300 lbf362000 N N/A 122000 lbf543000 N N/A HM624700 N/A CAD Icon (for items table)
HM624749-90011 N/A 4 3/4 in120.650 mm N/A 7.8730 in199.974 mm N/A 1.8125 in46.038 mm N/A 1.375 in34.925 mm N/A 0.75 in19.05 mm N/A 81300 lbf362000 N N/A 122000 lbf543000 N N/A HM624700 N/A CAD Icon (for items table)
795 / 792B N/A 4 3/4 in120.650 mm N/A 8.1250 in206.375 mm N/A 1.875 in47.625 mm N/A 1.375 in34.925 mm N/A 0.8125 in20.638 mm N/A 85000 lbf378000 N N/A 133000 lbf593000 N N/A 795 N/A CAD Icon (for items table)
95475 / 95925-B N/A 4 3/4 in120.650 mm N/A 9.25 in234.95 mm N/A 2.5 in63.5 mm N/A 1.9375 in49.213 mm N/A 1.0000 in25.400 mm N/A 141000 lbf629000 N N/A 209000 lbf931000 N N/A 95000 N/A CAD Icon (for items table)
48286 / 48220-B N/A 4.8750 in123.825 mm N/A 7.1875 in182.563 mm N/A 1.5000 in38.100 mm N/A 1.3125 in33.338 mm N/A 0.5 in12.7 mm N/A 60200 lbf268000 N N/A 111000 lbf493000 N N/A 48200 N/A CAD Icon (for items table)
48290 / 48220-B N/A 5 in127 mm N/A 7.1875 in182.563 mm N/A 1.5000 in38.100 mm N/A 1.3125 in33.338 mm N/A 0.5 in12.7 mm N/A 60200 lbf268000 N N/A 111000 lbf493000 N N/A 48200 N/A CAD Icon (for items table)
67388 / 67322-B N/A 5 in127 mm N/A 7.7500 in196.850 mm N/A 1.8125 in46.038 mm N/A 1.5 in38.1 mm N/A 0.5938 in15.083 mm N/A 82600 lbf368000 N N/A 141000 lbf625000 N N/A 67300 N/A CAD Icon (for items table)
74500 / 74850-B N/A 5 in127 mm N/A 8.5000 in215.900 mm N/A 1.875 in47.625 mm N/A 1.375 in34.925 mm N/A 0.8125 in20.638 mm N/A 85900 lbf382000 N N/A 138000 lbf614000 N N/A 74000 N/A CAD Icon (for items table)
95500 / 95925B N/A 5 in127 mm N/A 9.25 in234.95 mm N/A 2.5 in63.5 mm N/A 1.9375 in49.213 mm N/A 1.0000 in25.400 mm N/A 141000 lbf629000 N N/A 209000 lbf931000 N N/A 95000 N/A CAD Icon (for items table)
797-90022 N/A 5.1181 in130 mm N/A 8.1250 in206.375 mm N/A 1.875 in47.625 mm N/A 1.375 in34.925 mm N/A 0.8125 in20.638 mm N/A 85000 lbf378000 N N/A 133000 lbf593000 N N/A 795 N/A CAD Icon (for items table)
797 / 792B N/A 5.1181 in130 mm N/A 8.1250 in206.375 mm N/A 1.875 in47.625 mm N/A 1.375 in34.925 mm N/A 0.8125 in20.638 mm N/A 85000 lbf378000 N N/A 133000 lbf593000 N N/A 795 N/A CAD Icon (for items table)
67389 / 67322-B N/A 5.1250 in130.175 mm N/A 7.7500 in196.850 mm N/A 1.8125 in46.038 mm N/A 1.5 in38.1 mm N/A 0.5938 in15.083 mm N/A 82600 lbf368000 N N/A 141000 lbf625000 N N/A 67300 N/A CAD Icon (for items table)
48385-99410 N/A 5.2500 in133.35 mm N/A 7.5 in190.5 mm N/A 1.5625 in39.688 mm N/A 1.3125 in33.338 mm N/A 0.4688 in11.908 mm N/A 63600 lbf283000 N N/A 122000 lbf542000 N N/A 48300 N/A CAD Icon (for items table)
48385 / 48320B N/A 5.2500 in133.35 mm N/A 7.5 in190.5 mm N/A 1.5625 in39.688 mm N/A 1.3125 in33.338 mm N/A 0.4688 in11.908 mm N/A 63600 lbf283000 N N/A 122000 lbf542000 N N/A 48300 N/A CAD Icon (for items table)
67390 / 67322-B N/A 5.2500 in133.35 mm N/A 7.7500 in196.850 mm N/A 1.8125 in46.038 mm N/A 1.5 in38.1 mm N/A 0.5938 in15.083 mm N/A 82600 lbf368000 N N/A 141000 lbf625000 N N/A 67300 N/A CAD Icon (for items table)
67390-90083 N/A 5.2500 in133.35 mm N/A 8 in203.2 mm N/A 1.8125 in46.038 mm N/A 1.5 in38.1 mm N/A 0.5938 in15.083 mm N/A 82600 lbf368000 N N/A 141000 lbf625000 N N/A 67300 N/A CAD Icon (for items table)
67390-906B2 N/A 5.2500 in133.35 mm N/A 8 in203.2 mm N/A 1.8125 in46.038 mm N/A 1.5 in38.1 mm N/A 0.5938 in15.083 mm N/A 82600 lbf368000 N N/A 141000 lbf625000 N N/A 67300 N/A CAD Icon (for items table)
67390-99408 N/A 5.2500 in133.35 mm N/A 8 in203.2 mm N/A 1.8125 in46.038 mm N/A 1.5 in38.1 mm N/A 0.5938 in15.083 mm N/A 82600 lbf368000 N N/A 141000 lbf625000 N N/A 67300 N/A CAD Icon (for items table)
74525 / 74850-B N/A 5.2500 in133.35 mm N/A 8.5000 in215.900 mm N/A 1.875 in47.625 mm N/A 1.375 in34.925 mm N/A 0.8125 in20.638 mm N/A 85900 lbf382000 N N/A 138000 lbf614000 N N/A 74000 N/A CAD Icon (for items table)
95528 / 95925-B N/A 5.2500 in133.35 mm N/A 9.25 in234.95 mm N/A 2.5 in63.5 mm N/A 1.9375 in49.213 mm N/A 1.0000 in25.400 mm N/A 141000 lbf629000 N N/A 209000 lbf931000 N N/A 95000 N/A CAD Icon (for items table)
95525 / 95925B N/A 5.2500 in133.35 mm N/A 9.25 in234.95 mm N/A 2.5 in63.5 mm N/A 1.9375 in49.213 mm N/A 1.0000 in25.400 mm N/A 141000 lbf629000 N N/A 209000 lbf931000 N N/A 95000 N/A CAD Icon (for items table)
48393 / 48320-B N/A 5.3750 in136.525 mm N/A 7.5 in190.5 mm N/A 1.5625 in39.688 mm N/A 1.3125 in33.338 mm N/A 0.4688 in11.908 mm N/A 63600 lbf283000 N N/A 122000 lbf542000 N N/A 48300 N/A CAD Icon (for items table)
74537 / 74850-B N/A 5.3750 in136.525 mm N/A 8.5000 in215.900 mm N/A 1.875 in47.625 mm N/A 1.375 in34.925 mm N/A 0.8125 in20.638 mm N/A 85900 lbf382000 N N/A 138000 lbf614000 N N/A 74000 N/A CAD Icon (for items table)
99537 / 99100-B N/A 5.3750 in136.525 mm N/A 10.000 in254 mm N/A 2.6250 in66.675 mm N/A 1.875 in47.625 mm N/A 1.1875 in30.163 mm N/A 148000 lbf660000 N N/A 231000 lbf1030000 N N/A 99000 N/A CAD Icon (for items table)
551 - 600 of 701 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15