Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
1 - 50 of 701 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Width (T)

Inner Ring Width (B)

Outer Ring Width (C)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

A2031 / A2126-B N/A 0.3125 in7.938 mm N/A 1.2595 in31.991 mm N/A 0.1755 in4.458 mm N/A 0.4246 in10.785 mm N/A 0.3125 in7.938 mm N/A 2430 lbf10800 N N/A 2070 lbf9230 N N/A CAD Icon (for items table)
A2037-99302 N/A 3/8 in9.525 mm N/A 1.2595 in31.991 mm N/A 0.1755 in4.458 mm N/A 0.4246 in10.785 mm N/A 0.3125 in7.938 mm N/A 2430 lbf10800 N N/A 2070 lbf9230 N N/A CAD Icon (for items table)
A2047 / A2126-B N/A 0.4719 in11.986 mm N/A 1.2595 in31.991 mm N/A 0.1755 in4.458 mm N/A 0.4246 in10.785 mm N/A 0.3125 in7.938 mm N/A 2430 lbf10800 N N/A 2070 lbf9230 N N/A CAD Icon (for items table)
A4050 / A4138-B N/A 1/2 in12.7 mm N/A 1.3775 in34.989 mm N/A 0.1823 in4.630 mm N/A 0.4326 in10.988 mm N/A 0.3437 in8.730 mm N/A 2960 lbf13200 N N/A 2580 lbf11500 N N/A CAD Icon (for items table)
A4059 / A4138-B N/A 0.5901 in14.989 mm N/A 1.3775 in34.989 mm N/A 0.1823 in4.630 mm N/A 0.4326 in10.988 mm N/A 0.3437 in8.730 mm N/A 2960 lbf13200 N N/A 2580 lbf11500 N N/A CAD Icon (for items table)
A6062 / A6157-B N/A 5/8 in15.875 mm N/A 1.5745 in39.992 mm N/A 0.1910 in4.851 mm N/A 0.4391 in11.153 mm N/A 0.3750 in9.525 mm N/A 3020 lbf13400 N N/A 2770 lbf12300 N N/A CAD Icon (for items table)
17580 / 17520-B N/A 5/8 in15.875 mm N/A 1.6875 in42.863 mm N/A 0.2500 in6.350 mm N/A 0.6563 in16.670 mm N/A 0.5313 in13.495 mm N/A 7070 lbf31400 N N/A 6560 lbf29200 N N/A CAD Icon (for items table)
05062 / 05185-B N/A 5/8 in15.875 mm N/A 1.8504 in47 mm N/A 0.2377 in6.038 mm N/A 0.5662 in14.381 mm N/A 0.4375 in11.113 mm N/A 6010 lbf26700 N N/A 5720 lbf25400 N N/A CAD Icon (for items table)
09062 / 09195AB N/A 5/8 in15.875 mm N/A 1.9380 in49.225 mm N/A 0.3468 in8.809 mm N/A 0.8480 in21.539 mm N/A 0.5625 in14.288 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD Icon (for items table)
A6067 / A6157-B N/A 0.6690 in16.993 mm N/A 1.5745 in39.992 mm N/A 0.1910 in4.851 mm N/A 0.4391 in11.153 mm N/A 0.3750 in9.525 mm N/A 3020 lbf13400 N N/A 2770 lbf12300 N N/A CAD Icon (for items table)
05066 / 05185-B N/A 0.6690 in16.993 mm N/A 1.8504 in47 mm N/A 0.2377 in6.038 mm N/A 0.5662 in14.381 mm N/A 0.4375 in11.113 mm N/A 6010 lbf26700 N N/A 5720 lbf25400 N N/A CAD Icon (for items table)
09070 / 09195AB N/A 0.6950 in17.653 mm N/A 1.9380 in49.225 mm N/A 0.3468 in8.809 mm N/A 0.8480 in21.539 mm N/A 0.5625 in14.288 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD Icon (for items table)
09075 / 09195AB N/A 0.7480 in18.999 mm N/A 1.9380 in49.225 mm N/A 0.3780 in9.601 mm N/A 0.8792 in22.332 mm N/A 0.5625 in14.288 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD Icon (for items table)
09076 / 09195AB N/A 0.7480 in18.999 mm N/A 1.9380 in49.225 mm N/A 0.3780 in9.601 mm N/A 0.8792 in22.332 mm N/A 0.5625 in14.288 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD Icon (for items table)
A6075 / A6157-B N/A 3/4 in19.05 mm N/A 1.5745 in39.992 mm N/A 0.1910 in4.851 mm N/A 0.4391 in11.153 mm N/A 0.3750 in9.525 mm N/A 3020 lbf13400 N N/A 2770 lbf12300 N N/A CAD Icon (for items table)
05075 / 05185-B N/A 3/4 in19.05 mm N/A 1.8504 in47 mm N/A 0.2377 in6.038 mm N/A 0.5662 in14.381 mm N/A 0.4375 in11.113 mm N/A 6010 lbf26700 N N/A 5720 lbf25400 N N/A CAD Icon (for items table)
05075X / 05185B N/A 3/4 in19.05 mm N/A 1.8504 in47 mm N/A 0.2377 in6.038 mm N/A 0.5662 in14.381 mm N/A 0.4375 in11.113 mm N/A 6010 lbf26700 N N/A 5720 lbf25400 N N/A CAD Icon (for items table)
09067 / 09195AB N/A 3/4 in19.05 mm N/A 1.9380 in49.225 mm N/A 0.2755 in6.998 mm N/A 0.7500 in19.050 mm N/A 0.5625 in14.288 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD Icon (for items table)
09074 / 09195AB N/A 3/4 in19.05 mm N/A 1.9380 in49.225 mm N/A 0.3468 in8.809 mm N/A 0.8480 in21.539 mm N/A 0.5625 in14.288 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD Icon (for items table)
09078 / 09195AB N/A 3/4 in19.05 mm N/A 1.9380 in49.225 mm N/A 0.3468 in8.809 mm N/A 0.8480 in21.539 mm N/A 0.5625 in14.288 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD Icon (for items table)
21075 / 21212-B N/A 3/4 in19.05 mm N/A 2.125 in53.975 mm N/A 0.4062 in10.317 mm N/A 0.8598 in21.839 mm N/A 0.625 in15.875 mm N/A 12400 lbf55100 N N/A 9560 lbf42500 N N/A CAD Icon (for items table)
1775 / 1729B N/A 3/4 in19.05 mm N/A 2.2400 in56.896 mm N/A 0.2935 in7.455 mm N/A 0.7810 in19.837 mm N/A 0.625 in15.875 mm N/A 10200 lbf45400 N N/A 10200 lbf45300 N N/A CAD Icon (for items table)
05079 / 05185-B N/A 0.7869 in19.987 mm N/A 1.8504 in47 mm N/A 0.2381 in6.048 mm N/A 0.5662 in14.381 mm N/A 0.4375 in11.113 mm N/A 6010 lbf26700 N N/A 5720 lbf25400 N N/A CAD Icon (for items table)
07079 / 07204-B N/A 0.7874 in20 mm N/A 2.047 in51.994 mm N/A 0.2000 in5.080 mm N/A 0.5614 in14.260 mm N/A 0.5 in12.7 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD Icon (for items table)
09081 / 09195AB N/A 0.8120 in20.625 mm N/A 1.9380 in49.225 mm N/A 0.3468 in8.809 mm N/A 0.8480 in21.539 mm N/A 0.5625 in14.288 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD Icon (for items table)
3660 / 3620-B N/A 0.8125 in20.638 mm N/A 2.4375 in61.913 mm N/A 0.375 in9.525 mm N/A 1.1975 in30.417 mm N/A 0.9375 in23.813 mm N/A 19900 lbf88600 N N/A 20200 lbf89800 N N/A CAD Icon (for items table)
07087 / 07196-B N/A 7/8 in22.225 mm N/A 1.9687 in50.005 mm N/A 0.2657 in6.749 mm N/A 0.5614 in14.260 mm N/A 0.3750 in9.525 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD Icon (for items table)
07087X / 07210XB N/A 7/8 in22.225 mm N/A 2.000 in50.8 mm N/A 0.2000 in5.080 mm N/A 0.5614 in14.260 mm N/A 0.5 in12.7 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD Icon (for items table)
07087 / 07204-B N/A 7/8 in22.225 mm N/A 2.047 in51.994 mm N/A 0.2000 in5.080 mm N/A 0.5614 in14.260 mm N/A 0.5 in12.7 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD Icon (for items table)
1380 / 1328B N/A 7/8 in22.225 mm N/A 2.0625 in52.388 mm N/A 0.3560 in9.042 mm N/A 0.7940 in20.168 mm N/A 0.5625 in14.288 mm N/A 10800 lbf47900 N N/A 10900 lbf48300 N N/A CAD Icon (for items table)
1755 / 1729B N/A 7/8 in22.225 mm N/A 2.2400 in56.896 mm N/A 0.2938 in7.463 mm N/A 0.7810 in19.837 mm N/A 0.625 in15.875 mm N/A 10200 lbf45400 N N/A 10200 lbf45300 N N/A CAD Icon (for items table)
1975 / 1931-B N/A 7/8 in22.225 mm N/A 2.375 in60.325 mm N/A 0.3125 in7.938 mm N/A 0.7620 in19.355 mm N/A 0.625 in15.875 mm N/A 10900 lbf48400 N N/A 11300 lbf50200 N N/A CAD Icon (for items table)
2684 / 2631B N/A 7/8 in22.225 mm N/A 2.6150 in66.421 mm N/A 0.3435 in8.725 mm N/A 1.0013 in25.433 mm N/A 0.75 in19.050 mm N/A 17200 lbf76600 N N/A 18400 lbf81700 N N/A CAD Icon (for items table)
07093 / 07196-B N/A 15/16 in23.813 mm N/A 1.9687 in50.005 mm N/A 0.2657 in6.749 mm N/A 0.5614 in14.260 mm N/A 0.3750 in9.525 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD Icon (for items table)
07093 / 07204-B N/A 15/16 in23.813 mm N/A 2.047 in51.994 mm N/A 0.2000 in5.080 mm N/A 0.5614 in14.260 mm N/A 0.5 in12.7 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD Icon (for items table)
1779 / 1729B N/A 15/16 in23.813 mm N/A 2.2400 in56.896 mm N/A 0.2938 in7.463 mm N/A 0.7810 in19.837 mm N/A 0.625 in15.875 mm N/A 10200 lbf45400 N N/A 10200 lbf45300 N N/A CAD Icon (for items table)
3659 / 3620B N/A 15/16 in23.813 mm N/A 2.4375 in61.913 mm N/A 0.375 in9.525 mm N/A 1.1975 in30.417 mm N/A 0.9375 in23.813 mm N/A 19900 lbf88600 N N/A 20200 lbf89800 N N/A CAD Icon (for items table)
23092 / 23256B N/A 15/16 in23.813 mm N/A 2.5625 in65.088 mm N/A 0.4063 in10.320 mm N/A 0.8450 in21.463 mm N/A 0.625 in15.875 mm N/A 12300 lbf54600 N N/A 12500 lbf55800 N N/A CAD Icon (for items table)
26093 / 26283-B N/A 15/16 in23.813 mm N/A 2.8346 in71.999 mm N/A 0.2790 in7.087 mm N/A 0.7450 in18.923 mm N/A 0.625 in15.875 mm N/A 13200 lbf58800 N N/A 13500 lbf60100 N N/A CAD Icon (for items table)
07098 / 07196-B N/A 0.9835 in24.981 mm N/A 1.9687 in50.005 mm N/A 0.2657 in6.749 mm N/A 0.5614 in14.260 mm N/A 0.3750 in9.525 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD Icon (for items table)
07098 / 07204-B N/A 0.9835 in24.981 mm N/A 2.047 in51.994 mm N/A 0.2000 in5.080 mm N/A 0.5614 in14.260 mm N/A 0.5 in12.7 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD Icon (for items table)
17098 / 17244B N/A 0.9835 in24.981 mm N/A 2.4409 in61.999 mm N/A 0.2075 in5.270 mm N/A 0.6522 in16.566 mm N/A 0.5625 in14.288 mm N/A 9720 lbf43200 N N/A 9910 lbf44100 N N/A CAD Icon (for items table)
07100 / 07196-B N/A 1 in25.400 mm N/A 1.9687 in50.005 mm N/A 0.2657 in6.749 mm N/A 0.5614 in14.260 mm N/A 0.3750 in9.525 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD Icon (for items table)
07100S / 07196B N/A 1 in25.400 mm N/A 1.9687 in50.005 mm N/A 0.2657 in6.749 mm N/A 0.5614 in14.260 mm N/A 0.3750 in9.525 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD Icon (for items table)
07100-SA / 07210XB N/A 1 in25.400 mm N/A 2.000 in50.8 mm N/A 0.2000 in5.080 mm N/A 0.5614 in14.260 mm N/A 0.5 in12.7 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD Icon (for items table)
07100 / 07204-B N/A 1 in25.400 mm N/A 2.047 in51.994 mm N/A 0.2000 in5.080 mm N/A 0.5614 in14.260 mm N/A 0.5 in12.7 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD Icon (for items table)
07100S / 07204B N/A 1 in25.400 mm N/A 2.047 in51.994 mm N/A 0.2000 in5.080 mm N/A 0.5614 in14.260 mm N/A 0.5 in12.7 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD Icon (for items table)
15578 / 15520-B N/A 1 in25.400 mm N/A 2.25 in57.15 mm N/A 0.3125 in7.938 mm N/A 0.6875 in17.463 mm N/A 0.5313 in13.495 mm N/A 12300 lbf54500 N N/A 11300 lbf50100 N N/A CAD Icon (for items table)
1986 / 1932B N/A 1 in25.400 mm N/A 2.3125 in58.738 mm N/A 0.3125 in7.938 mm N/A 0.7620 in19.355 mm N/A 0.5937 in15.08 mm N/A 10900 lbf48400 N N/A 11300 lbf50200 N N/A CAD Icon (for items table)
1986 / 1931-B N/A 1 in25.400 mm N/A 2.375 in60.325 mm N/A 0.3125 in7.938 mm N/A 0.7620 in19.355 mm N/A 0.625 in15.875 mm N/A 10900 lbf48400 N N/A 11300 lbf50200 N N/A CAD Icon (for items table)
1 - 50 of 701 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »