Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
651 - 700 of 701 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

Series

CAD

EE820085-90028 N/A 8.5000 in215.900 mm N/A 16.000 in406.4 mm N/A 3.6875 in93.663 mm N/A 2.75 in69.85 mm N/A 1.6250 in41.275 mm N/A 331000 lbf1470000 N N/A 506000 lbf2250000 N N/A 820000 N/A CAD Icon (for items table)
EE820085-903B1 N/A 8.5000 in215.900 mm N/A 16.000 in406.4 mm N/A 3.6875 in93.663 mm N/A 2.75 in69.85 mm N/A 1.6250 in41.275 mm N/A 331000 lbf1470000 N N/A 506000 lbf2250000 N N/A 820000 N/A CAD Icon (for items table)
M244249 / M244210-B N/A 8.6875 in220.663 mm N/A 12.3750 in314.325 mm N/A 2.4375 in61.913 mm N/A 1.9375 in49.213 mm N/A 0.875 in22.225 mm N/A 156000 lbf695000 N N/A 308000 lbf1370000 N N/A M244200 N/A CAD Icon (for items table)
M244249A / M244210-B N/A 8.6875 in220.663 mm N/A 12.3750 in314.325 mm N/A 2.6250 in66.675 mm N/A 1.9375 in49.213 mm N/A 0.875 in22.225 mm N/A 146000 lbf649000 N N/A 279000 lbf1240000 N N/A M244200 N/A CAD Icon (for items table)
8573-903A6 N/A 9 in228.600 mm N/A 12.875 in327.025 mm N/A 2.0625 in52.388 mm N/A 1.4375 in36.513 mm N/A 1.0000 in25.400 mm N/A 126000 lbf558000 N N/A 240000 lbf1070000 N N/A 8500 N/A CAD Icon (for items table)
8573 / 8520B N/A 9 in228.600 mm N/A 12.875 in327.025 mm N/A 2.0625 in52.388 mm N/A 1.4375 in36.513 mm N/A 1.0000 in25.400 mm N/A 126000 lbf558000 N N/A 240000 lbf1070000 N N/A 8500 N/A CAD Icon (for items table)
96900 / 96140-B N/A 9 in228.600 mm N/A 14.000 in355.6 mm N/A 2.6250 in66.675 mm N/A 1.875 in47.625 mm N/A 1.25 in31.75 mm N/A 171000 lbf759000 N N/A 319000 lbf1420000 N N/A 96000 N/A CAD Icon (for items table)
LM545848 / LM545810-B N/A 9.2460 in234.848 mm N/A 12.3750 in314.325 mm N/A 2.125 in53.975 mm N/A 1.4375 in36.513 mm N/A 0.8250 in20.955 mm N/A 138000 lbf613000 N N/A 213000 lbf949000 N N/A LM545800 N/A CAD Icon (for items table)
8578-90197 N/A 9 1/2 in241.300 mm N/A 12.875 in327.025 mm N/A 2.0625 in52.388 mm N/A 1.4375 in36.513 mm N/A 1.0000 in25.400 mm N/A 119000 lbf527000 N N/A 240000 lbf1070000 N N/A 8500 N/A CAD Icon (for items table)
8578-903A3 N/A 9 1/2 in241.300 mm N/A 12.875 in327.025 mm N/A 2.0625 in52.388 mm N/A 1.4375 in36.513 mm N/A 1.0000 in25.400 mm N/A 119000 lbf527000 N N/A 240000 lbf1070000 N N/A 8500 N/A CAD Icon (for items table)
8578-99412 N/A 9 1/2 in241.300 mm N/A 12.875 in327.025 mm N/A 2.0625 in52.388 mm N/A 1.4375 in36.513 mm N/A 1.0000 in25.400 mm N/A 119000 lbf527000 N N/A 240000 lbf1070000 N N/A 8500 N/A CAD Icon (for items table)
8578-905C1 N/A 9 1/2 in241.300 mm N/A 12.875 in327.025 mm N/A 2.0625 in52.388 mm N/A 1.4375 in36.513 mm N/A 1.0000 in25.400 mm N/A 119000 lbf527000 N N/A 240000 lbf1070000 N N/A 8500 N/A CAD Icon (for items table)
EE126097 / 126150B N/A 9.6250 in244.475 mm N/A 15.0000 in381.000 mm N/A 3.0000 in76.200 mm N/A 2.25 in57.15 mm N/A 1.375 in34.925 mm N/A 204000 lbf907000 N N/A 381000 lbf1690000 N N/A 126000 N/A CAD Icon (for items table)
M249749 / M249710-B N/A 10 in254 mm N/A 14.1250 in358.775 mm N/A 2.8125 in71.438 mm N/A 2.1250 in53.975 mm N/A 1.1875 in30.163 mm N/A 206000 lbf914000 N N/A 416000 lbf1850000 N N/A M249700 N/A CAD Icon (for items table)
EE275100 / 275158-B N/A 10 in254 mm N/A 15.8750 in403.225 mm N/A 2.7500 in69.850 mm N/A 1.8125 in46.038 mm N/A 1.5 in38.1 mm N/A 228000 lbf1010000 N N/A 359000 lbf1600000 N N/A 275000 N/A CAD Icon (for items table)
LM451349 / LM451310B N/A 10 1/2 in266.7 mm N/A 14.000 in355.6 mm N/A 2.2500 in57.150 mm N/A 1.7500 in44.450 mm N/A 0.875 in22.225 mm N/A 167000 lbf743000 N N/A 339000 lbf1510000 N N/A LM451300 N/A CAD Icon (for items table)
EE275105 / 275158-B N/A 10 1/2 in266.7 mm N/A 15.8750 in403.225 mm N/A 2.7500 in69.850 mm N/A 1.8125 in46.038 mm N/A 1.5 in38.1 mm N/A 228000 lbf1010000 N N/A 359000 lbf1600000 N N/A 275000 N/A CAD Icon (for items table)
EE275108 / 275158-B N/A 10.7500 in273.050 mm N/A 15.8750 in403.225 mm N/A 2.7500 in69.850 mm N/A 1.8125 in46.038 mm N/A 1.5 in38.1 mm N/A 228000 lbf1010000 N N/A 359000 lbf1600000 N N/A 275000 N/A CAD Icon (for items table)
L853049 / L853011-B N/A 10.875 in276.225 mm N/A 13.7775 in349.949 mm N/A 1.3750 in34.925 mm N/A 0.9375 in23.813 mm N/A 0.7362 in18.699 mm N/A 74900 lbf333000 N N/A 169000 lbf750000 N N/A L853000 N/A CAD Icon (for items table)
EE128111-903A2 N/A 11.0312 in280.192 mm N/A 16.000 in406.4 mm N/A 2.6643 in67.673 mm N/A 2.1250 in53.975 mm N/A 1.1250 in28.575 mm N/A 195000 lbf868000 N N/A 374000 lbf1660000 N N/A 128000 N/A CAD Icon (for items table)
EE128110 / 128160-B N/A 11.0312 in280.192 mm N/A 16.000 in406.4 mm N/A 2.6643 in67.673 mm N/A 2.1250 in53.975 mm N/A 1.1250 in28.575 mm N/A 208000 lbf924000 N N/A 409000 lbf1820000 N N/A 128000 N/A CAD Icon (for items table)
LM654649 / LM654610B N/A 11.2500 in285.75 mm N/A 14.9960 in380.898 mm N/A 2.5625 in65.088 mm N/A 1.9375 in49.213 mm N/A 1.0000 in25.400 mm N/A 162000 lbf722000 N N/A 387000 lbf1720000 N N/A LM654600 N/A CAD Icon (for items table)
LM654649-99407 N/A 11.2500 in285.75 mm N/A 14.9960 in380.898 mm N/A 2.5625 in65.088 mm N/A 1.9375 in49.213 mm N/A 1.0000 in25.400 mm N/A 162000 lbf722000 N N/A 387000 lbf1720000 N N/A LM654600 N/A CAD Icon (for items table)
LM654649-903A2 N/A 11.2500 in285.75 mm N/A 14.9960 in380.898 mm N/A 2.5625 in65.088 mm N/A 1.9375 in49.213 mm N/A 1.0000 in25.400 mm N/A 162000 lbf722000 N N/A 387000 lbf1720000 N N/A LM654600 N/A CAD Icon (for items table)
EE291175 / 291750-B N/A 11.7500 in298.450 mm N/A 17.5 in444.5 mm N/A 2.4375 in61.913 mm N/A 1.5625 in39.688 mm N/A 1.4375 in36.513 mm N/A 199000 lbf887000 N N/A 312000 lbf1390000 N N/A 290000 N/A CAD Icon (for items table)
L357049 / L357019-B N/A 12 in304.8 mm N/A 15.9429 in404.950 mm N/A 2 in50.8 mm N/A 1.5 in38.1 mm N/A 0.875 in22.225 mm N/A 132000 lbf586000 N N/A 295000 lbf1310000 N N/A L357000 N/A CAD Icon (for items table)
LM757049 / LM757010-B N/A 12 in304.8 mm N/A 16.000 in406.4 mm N/A 2.5 in63.5 mm N/A 1.875 in47.625 mm N/A 1.0000 in25.400 mm N/A 173000 lbf769000 N N/A 392000 lbf1740000 N N/A LM757000 N/A CAD Icon (for items table)
EE291201 / 291750-B N/A 12 in304.8 mm N/A 17.5 in444.5 mm N/A 2.4375 in61.913 mm N/A 1.5625 in39.688 mm N/A 1.4375 in36.513 mm N/A 199000 lbf887000 N N/A 312000 lbf1390000 N N/A 290000 N/A CAD Icon (for items table)
EE291250 / 291750-B N/A 12.5000 in317.500 mm N/A 17.5 in444.5 mm N/A 2.4375 in61.913 mm N/A 1.5625 in39.688 mm N/A 1.4375 in36.513 mm N/A 199000 lbf887000 N N/A 312000 lbf1390000 N N/A 290000 N/A CAD Icon (for items table)
EE526130 / 526190-B N/A 13.0000 in330.200 mm N/A 19.0000 in482.600 mm N/A 3.1562 in80.167 mm N/A 2.375 in60.325 mm N/A 1.6250 in41.275 mm N/A 281000 lbf1250000 N N/A 523000 lbf2320000 N N/A 526000 N/A CAD Icon (for items table)
EE203137 / 203190-B N/A 13.6250 in346.075 mm N/A 19.0000 in482.600 mm N/A 2.5 in63.5 mm N/A 1.7500 in44.450 mm N/A 1.4375 in36.512 mm N/A 231000 lbf1030000 N N/A 398000 lbf1770000 N N/A 203000 N/A CAD Icon (for items table)
EE333137 / 333197-B N/A 13.7500 in349.250 mm N/A 19.7500 in501.650 mm N/A 3.3125 in84.138 mm N/A 2.75 in69.85 mm N/A 1.375 in34.925 mm N/A 304000 lbf1350000 N N/A 626000 lbf2780000 N N/A 333000 N/A CAD Icon (for items table)
EE231400 / 232000-B N/A 14 in355.6 mm N/A 20.0000 in508.000 mm N/A 2.6250 in66.675 mm N/A 2 in50.8 mm N/A 1.5 in38.1 mm N/A 236000 lbf1050000 N N/A 420000 lbf1870000 N N/A 230000 N/A CAD Icon (for items table)
EE231462 / 232000B N/A 14.6250 in371.475 mm N/A 20.0000 in508.000 mm N/A 2.6250 in66.675 mm N/A 2 in50.8 mm N/A 1.5 in38.1 mm N/A 236000 lbf1050000 N N/A 420000 lbf1870000 N N/A 230000 N/A CAD Icon (for items table)
LM565943-90011 N/A 14.7500 in374.650 mm N/A 20.5625 in522.288 mm N/A 3.3125 in84.138 mm N/A 2.4375 in61.913 mm N/A 1.5 in38.1 mm N/A 313000 lbf1390000 N N/A 663000 lbf2950000 N N/A LM565900 N/A CAD Icon (for items table)
L865547 / L865512-B N/A 15.0000 in381.000 mm N/A 18.8750 in479.425 mm N/A 1.875 in47.625 mm N/A 1.375 in34.925 mm N/A 0.9375 in23.813 mm N/A 133000 lbf594000 N N/A 311000 lbf1380000 N N/A L865500 N/A CAD Icon (for items table)
LM565949-90012 N/A 15.0000 in381.000 mm N/A 20.5625 in522.288 mm N/A 3.3125 in84.138 mm N/A 2.4375 in61.913 mm N/A 1.5 in38.1 mm N/A 313000 lbf1390000 N N/A 663000 lbf2950000 N N/A LM565900 N/A CAD Icon (for items table)
LM565949-90030 N/A 15.0000 in381.000 mm N/A 20.5625 in522.288 mm N/A 3.3125 in84.138 mm N/A 2.4375 in61.913 mm N/A 1.5 in38.1 mm N/A 313000 lbf1390000 N N/A 663000 lbf2950000 N N/A LM565900 N/A CAD Icon (for items table)
LM567943 / LM567910B N/A 15.6250 in396.875 mm N/A 21.6250 in549.275 mm N/A 3.3125 in84.138 mm N/A 2.4375 in61.913 mm N/A 1.5 in38.1 mm N/A 322000 lbf1430000 N N/A 704000 lbf3130000 N N/A LM567900 N/A CAD Icon (for items table)
LM567943-90026 N/A 15.6250 in396.875 mm N/A 21.6250 in549.275 mm N/A 3.3125 in84.138 mm N/A 2.4375 in61.913 mm N/A 1.5 in38.1 mm N/A 322000 lbf1430000 N N/A 704000 lbf3130000 N N/A LM567900 N/A CAD Icon (for items table)
L467549-903A1 N/A 16.0000 in406.400 mm N/A 20.0000 in508.000 mm N/A 2.4375 in61.913 mm N/A 1.875 in47.625 mm N/A 1.0000 in25.400 mm N/A 193000 lbf859000 N N/A 502000 lbf2230000 N N/A L467500 N/A CAD Icon (for items table)
LM567949-90011 N/A 16.0000 in406.400 mm N/A 21.6250 in549.275 mm N/A 3.3125 in84.138 mm N/A 2.4375 in61.913 mm N/A 1.5 in38.1 mm N/A 322000 lbf1430000 N N/A 704000 lbf3130000 N N/A LM567900 N/A CAD Icon (for items table)
LM567949 / LM567910B N/A 16.0000 in406.400 mm N/A 21.6250 in549.275 mm N/A 3.3125 in84.138 mm N/A 2.4375 in61.913 mm N/A 1.5 in38.1 mm N/A 322000 lbf1430000 N N/A 704000 lbf3130000 N N/A LM567900 N/A CAD Icon (for items table)
LM567949-90019 N/A 16.0000 in406.400 mm N/A 21.6250 in549.275 mm N/A 3.3125 in84.138 mm N/A 2.4375 in61.913 mm N/A 1.5 in38.1 mm N/A 322000 lbf1430000 N N/A 704000 lbf3130000 N N/A LM567900 N/A CAD Icon (for items table)
EE243190 / 243250B N/A 19.0000 in482.600 mm N/A 24.9950 in634.873 mm N/A 3.1875 in80.963 mm N/A 2.5 in63.5 mm N/A 1.25 in31.75 mm N/A 330000 lbf1470000 N N/A 822000 lbf3660000 N N/A 243000 N/A CAD Icon (for items table)
EE640192 / 640260B N/A 19.2500 in488.950 mm N/A 26.0000 in660.400 mm N/A 3.7188 in94.458 mm N/A 2.75 in69.85 mm N/A 1.5 in38.1 mm N/A 533000 lbf2370000 N N/A 1030000 lbf4590000 N N/A 640000 N/A CAD Icon (for items table)
EE243196-90044 N/A 19.6250 in498.475 mm N/A 24.9950 in634.873 mm N/A 3.1875 in80.963 mm N/A 2.5 in63.5 mm N/A 1.25 in31.75 mm N/A 330000 lbf1470000 N N/A 822000 lbf3660000 N N/A 243000 N/A CAD Icon (for items table)
EE243196 / 243250B N/A 19.6250 in498.475 mm N/A 24.9950 in634.873 mm N/A 3.1875 in80.963 mm N/A 2.5 in63.5 mm N/A 1.25 in31.75 mm N/A 330000 lbf1470000 N N/A 822000 lbf3660000 N N/A 243000 N/A CAD Icon (for items table)
680235 / 680270-B N/A 23.5000 in596.900 mm N/A 27.000 in685.8 mm N/A 1.2500 in31.750 mm N/A 1.0000 in25.400 mm N/A 0.5312 in13.492 mm N/A 77300 lbf344000 N N/A 217000 lbf963000 N N/A 680000 N/A CAD Icon (for items table)
LL582949 / LL582910B N/A 29.0000 in736.600 mm N/A 32.5000 in825.500 mm N/A 1.2500 in31.750 mm N/A 1.0000 in25.400 mm N/A 0.5 in12.7 mm N/A 95300 lbf424000 N N/A 291000 lbf1300000 N N/A LL582900 N/A CAD Icon (for items table)
651 - 700 of 701 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15