Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
701 - 701 of 701 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

SAP Material ID

Bore (d)

O.D. (D)

Width (T)

Inner Ring Width (B)

Outer Ring Width (C)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

LL582949-90013 N/A 100131723 N/A 29.0000 in736.600 mm N/A 32.5000 in825.500 mm N/A 0.5 in12.7 mm N/A 1.2500 in31.750 mm N/A 1.0000 in25.400 mm N/A 95300 lbf424000 N N/A 291000 lbf1300000 N N/A CAD Icon (for items table)
701 - 701 of 701 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15