Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
376 - 400 of 658 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T1 - Bearing Width to Flange (in)

T1 - Bearing Width to Flange (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Add To Cart/Request Quote
N/A 565 N/A 2.8750 in73.025 mm N/A 5 in127 mm N/A 1.4240 in36.170 mm N/A 1.1250 in28.575 mm N/A 0.5625 in14.288 mm N/A 44100 lbf196000 N N/A 58900 lbf262000 N N/A CAD Add To Cart
Request Quote
N/A 565 N/A 2 3/4 in69.850 mm N/A 5 in127 mm N/A 1.4240 in36.170 mm N/A 1.1250 in28.575 mm N/A 0.5625 in14.288 mm N/A 44100 lbf196000 N N/A 58900 lbf262000 N N/A CAD Add To Cart
Request Quote
N/A 565 N/A 2 1/2 in63.500 mm N/A 5 in127 mm N/A 1.4240 in36.170 mm N/A 1.1250 in28.575 mm N/A 0.5625 in14.288 mm N/A 44100 lbf196000 N N/A 58900 lbf262000 N N/A CAD Add To Cart
Request Quote
N/A 565 N/A 2 13/16 in71.438 mm N/A 5 in127 mm N/A 1.4240 in36.170 mm N/A 1.1250 in28.575 mm N/A 0.5625 in14.288 mm N/A 44100 lbf196000 N N/A 58900 lbf262000 N N/A CAD Add To Cart
Request Quote
N/A 56000 N/A 4 1/4 in107.95 mm N/A 6 1/2 in165.1 mm N/A 1.4375 in36.513 mm N/A 1.0625 in26.988 mm N/A 0.6250 in15.875 mm N/A 50900 lbf226000 N N/A 79700 lbf355000 N N/A CAD Add To Cart
Request Quote
N/A 575 N/A 3 3/16 in80.963 mm N/A 5.5115 in139.992 mm N/A 1.4212 in36.098 mm N/A 1.1250 in28.575 mm N/A 0.5625 in14.288 mm N/A 46500 lbf207000 N N/A 65400 lbf291000 N N/A CAD Add To Cart
Request Quote
N/A 575 N/A 2 15/16 in74.613 mm N/A 5.5115 in139.992 mm N/A 1.4212 in36.098 mm N/A 1.1250 in28.575 mm N/A 0.5625 in14.288 mm N/A 46500 lbf207000 N N/A 65400 lbf291000 N N/A CAD Add To Cart
Request Quote
N/A 575 N/A 3 1/4 in82.550 mm N/A 5.5115 in139.992 mm N/A 1.4212 in36.098 mm N/A 1.1250 in28.575 mm N/A 0.5625 in14.288 mm N/A 46500 lbf207000 N N/A 65400 lbf291000 N N/A CAD Add To Cart
Request Quote
N/A 575 N/A 3 in76.2 mm N/A 5.5115 in139.992 mm N/A 1.4212 in36.098 mm N/A 1.1250 in28.575 mm N/A 0.5625 in14.288 mm N/A 46500 lbf207000 N N/A 65400 lbf291000 N N/A CAD Add To Cart
Request Quote
N/A 595 N/A 3.1250 in79.375 mm N/A 6 in152.4 mm N/A 1.4300 in36.322 mm N/A 1.1875 in30.163 mm N/A 0.6250 in15.875 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Add To Cart
Request Quote
N/A 595 N/A 3 3/4 in95.250 mm N/A 6 in152.4 mm N/A 1.4300 in36.322 mm N/A 1.1875 in30.163 mm N/A 0.6250 in15.875 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Add To Cart
Request Quote
N/A 595 N/A 3 11/16 in93.663 mm N/A 6 in152.4 mm N/A 1.4300 in36.322 mm N/A 1.1875 in30.163 mm N/A 0.6250 in15.875 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Add To Cart
Request Quote
N/A 595 N/A 3 1/2 in88.900 mm N/A 6 in152.4 mm N/A 1.4300 in36.322 mm N/A 1.1875 in30.163 mm N/A 0.6250 in15.875 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Add To Cart
Request Quote
N/A 595 N/A 3 3/4 in95.250 mm N/A 6 in152.4 mm N/A 1.4300 in36.322 mm N/A 1.1875 in30.163 mm N/A 0.6250 in15.875 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Add To Cart
Request Quote
N/A 595 N/A 3 1/4 in82.550 mm N/A 6 in152.4 mm N/A 1.4300 in36.322 mm N/A 1.1875 in30.163 mm N/A 0.6250 in15.875 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Add To Cart
Request Quote
N/A 595 N/A 3.3750 in85.725 mm N/A 6 in152.4 mm N/A 1.4300 in36.322 mm N/A 1.1875 in30.163 mm N/A 0.6250 in15.875 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Add To Cart
Request Quote
N/A 595 N/A 3 7/16 in87.313 mm N/A 6 in152.4 mm N/A 1.4300 in36.322 mm N/A 1.1875 in30.163 mm N/A 0.6250 in15.875 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Add To Cart
Request Quote
N/A 595 N/A 3.6250 in92.075 mm N/A 6 in152.4 mm N/A 1.4300 in36.322 mm N/A 1.1875 in30.163 mm N/A 0.6250 in15.875 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A CAD Add To Cart
Request Quote
N/A 59000 N/A 2 in50.80 mm N/A 4.1250 in104.775 mm N/A 1.4375 in36.513 mm N/A 1.1250 in28.575 mm N/A 0.4688 in11.908 mm N/A 45500 lbf202000 N N/A 45400 lbf202000 N N/A CAD Add To Cart
Request Quote
N/A 59000 N/A 1 7/8 in47.625 mm N/A 4.2900 in108.966 mm N/A 1.4375 in36.513 mm N/A 1.0625 in26.988 mm N/A 0.5625 in14.288 mm N/A 45500 lbf202000 N N/A 45400 lbf202000 N N/A CAD Add To Cart
Request Quote
N/A 59000 N/A 1 3/4 in44.45 mm N/A 4.2900 in108.966 mm N/A 1.4375 in36.513 mm N/A 1.0625 in26.988 mm N/A 0.5625 in14.288 mm N/A 45500 lbf202000 N N/A 45400 lbf202000 N N/A CAD Add To Cart
Request Quote
N/A 615 N/A 2 1/8 in53.975 mm N/A 4 3/4 in120.650 mm N/A 1.625 in41.275 mm N/A 1.2500 in31.750 mm N/A 0.6562 in16.667 mm N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A CAD Add To Cart
Request Quote
N/A 615 N/A 1 9/16 in39.688 mm N/A 4 3/4 in120.650 mm N/A 1.625 in41.275 mm N/A 1.2500 in31.750 mm N/A 0.6562 in16.667 mm N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A CAD Add To Cart
Request Quote
N/A 615 N/A 2 in50.80 mm N/A 4 3/4 in120.650 mm N/A 1.625 in41.275 mm N/A 1.2500 in31.750 mm N/A 0.6562 in16.667 mm N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A CAD Add To Cart
Request Quote
N/A 615 N/A 1 7/8 in47.625 mm N/A 4 3/4 in120.650 mm N/A 1.625 in41.275 mm N/A 1.2500 in31.750 mm N/A 0.6525 in16.574 mm N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A CAD Add To Cart
Request Quote
376 - 400 of 658 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »