Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 567 - 563-B | Series N/A 565 | d - Bore N/A 2.8750 in73.025 mm | D - Cup Outer Diameter N/A 5 in127 mm | B - Cone Width N/A 1.4240 in36.170 mm | C - Cup Width N/A 1.1250 in28.575 mm | T1 - Bearing Width to Flange N/A 0.5625 in14.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 44100 lbf196000 N | C0 - Static Radial Rating N/A 58900 lbf262000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 566 - 563-B | Series N/A 565 | d - Bore N/A 2 3/4 in69.850 mm | D - Cup Outer Diameter N/A 5 in127 mm | B - Cone Width N/A 1.4240 in36.170 mm | C - Cup Width N/A 1.1250 in28.575 mm | T1 - Bearing Width to Flange N/A 0.5625 in14.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 44100 lbf196000 N | C0 - Static Radial Rating N/A 58900 lbf262000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 565 - 563-B | Series N/A 565 | d - Bore N/A 2 1/2 in63.500 mm | D - Cup Outer Diameter N/A 5 in127 mm | B - Cone Width N/A 1.4240 in36.170 mm | C - Cup Width N/A 1.1250 in28.575 mm | T1 - Bearing Width to Flange N/A 0.5625 in14.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 44100 lbf196000 N | C0 - Static Radial Rating N/A 58900 lbf262000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 567A - 563-B | Series N/A 565 | d - Bore N/A 2 13/16 in71.438 mm | D - Cup Outer Diameter N/A 5 in127 mm | B - Cone Width N/A 1.4240 in36.170 mm | C - Cup Width N/A 1.1250 in28.575 mm | T1 - Bearing Width to Flange N/A 0.5625 in14.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 44100 lbf196000 N | C0 - Static Radial Rating N/A 58900 lbf262000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 56425 - 56650-B | Series N/A 56000 | d - Bore N/A 4 1/4 in107.95 mm | D - Cup Outer Diameter N/A 6 1/2 in165.1 mm | B - Cone Width N/A 1.4375 in36.513 mm | C - Cup Width N/A 1.0625 in26.988 mm | T1 - Bearing Width to Flange N/A 0.6250 in15.875 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 50900 lbf226000 N | C0 - Static Radial Rating N/A 79700 lbf355000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 581 - 572-B | Series N/A 575 | d - Bore N/A 3 3/16 in80.963 mm | D - Cup Outer Diameter N/A 5.5115 in139.992 mm | B - Cone Width N/A 1.4212 in36.098 mm | C - Cup Width N/A 1.1250 in28.575 mm | T1 - Bearing Width to Flange N/A 0.5625 in14.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 46500 lbf207000 N | C0 - Static Radial Rating N/A 65400 lbf291000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 577 - 572-B | Series N/A 575 | d - Bore N/A 2 15/16 in74.613 mm | D - Cup Outer Diameter N/A 5.5115 in139.992 mm | B - Cone Width N/A 1.4212 in36.098 mm | C - Cup Width N/A 1.1250 in28.575 mm | T1 - Bearing Width to Flange N/A 0.5625 in14.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 46500 lbf207000 N | C0 - Static Radial Rating N/A 65400 lbf291000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 580 - 572-B | Series N/A 575 | d - Bore N/A 3 1/4 in82.550 mm | D - Cup Outer Diameter N/A 5.5115 in139.992 mm | B - Cone Width N/A 1.4212 in36.098 mm | C - Cup Width N/A 1.1250 in28.575 mm | T1 - Bearing Width to Flange N/A 0.5625 in14.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 46500 lbf207000 N | C0 - Static Radial Rating N/A 65400 lbf291000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 575 - 572-B | Series N/A 575 | d - Bore N/A 3 in76.2 mm | D - Cup Outer Diameter N/A 5.5115 in139.992 mm | B - Cone Width N/A 1.4212 in36.098 mm | C - Cup Width N/A 1.1250 in28.575 mm | T1 - Bearing Width to Flange N/A 0.5625 in14.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 46500 lbf207000 N | C0 - Static Radial Rating N/A 65400 lbf291000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 595A - 592-B | Series N/A 595 | d - Bore N/A 3.1250 in79.375 mm | D - Cup Outer Diameter N/A 6 in152.4 mm | B - Cone Width N/A 1.4300 in36.322 mm | C - Cup Width N/A 1.1875 in30.163 mm | T1 - Bearing Width to Flange N/A 0.6250 in15.875 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 48600 lbf216000 N | C0 - Static Radial Rating N/A 71600 lbf319000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 594 - 592-B | Series N/A 595 | d - Bore N/A 3 3/4 in95.250 mm | D - Cup Outer Diameter N/A 6 in152.4 mm | B - Cone Width N/A 1.4300 in36.322 mm | C - Cup Width N/A 1.1875 in30.163 mm | T1 - Bearing Width to Flange N/A 0.6250 in15.875 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 48600 lbf216000 N | C0 - Static Radial Rating N/A 71600 lbf319000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 597 - 592-B | Series N/A 595 | d - Bore N/A 3 11/16 in93.663 mm | D - Cup Outer Diameter N/A 6 in152.4 mm | B - Cone Width N/A 1.4300 in36.322 mm | C - Cup Width N/A 1.1875 in30.163 mm | T1 - Bearing Width to Flange N/A 0.6250 in15.875 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 48600 lbf216000 N | C0 - Static Radial Rating N/A 71600 lbf319000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 593 - 592-B | Series N/A 595 | d - Bore N/A 3 1/2 in88.900 mm | D - Cup Outer Diameter N/A 6 in152.4 mm | B - Cone Width N/A 1.4300 in36.322 mm | C - Cup Width N/A 1.1875 in30.163 mm | T1 - Bearing Width to Flange N/A 0.6250 in15.875 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 48600 lbf216000 N | C0 - Static Radial Rating N/A 71600 lbf319000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 594A - 592-B | Series N/A 595 | d - Bore N/A 3 3/4 in95.250 mm | D - Cup Outer Diameter N/A 6 in152.4 mm | B - Cone Width N/A 1.4300 in36.322 mm | C - Cup Width N/A 1.1875 in30.163 mm | T1 - Bearing Width to Flange N/A 0.6250 in15.875 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 48600 lbf216000 N | C0 - Static Radial Rating N/A 71600 lbf319000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 595 - 592-B | Series N/A 595 | d - Bore N/A 3 1/4 in82.550 mm | D - Cup Outer Diameter N/A 6 in152.4 mm | B - Cone Width N/A 1.4300 in36.322 mm | C - Cup Width N/A 1.1875 in30.163 mm | T1 - Bearing Width to Flange N/A 0.6250 in15.875 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 48600 lbf216000 N | C0 - Static Radial Rating N/A 71600 lbf319000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 596 - 592-B | Series N/A 595 | d - Bore N/A 3.3750 in85.725 mm | D - Cup Outer Diameter N/A 6 in152.4 mm | B - Cone Width N/A 1.4300 in36.322 mm | C - Cup Width N/A 1.1875 in30.163 mm | T1 - Bearing Width to Flange N/A 0.6250 in15.875 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 48600 lbf216000 N | C0 - Static Radial Rating N/A 71600 lbf319000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 596-S - 592-B | Series N/A 595 | d - Bore N/A 3 7/16 in87.313 mm | D - Cup Outer Diameter N/A 6 in152.4 mm | B - Cone Width N/A 1.4300 in36.322 mm | C - Cup Width N/A 1.1875 in30.163 mm | T1 - Bearing Width to Flange N/A 0.6250 in15.875 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 48600 lbf216000 N | C0 - Static Radial Rating N/A 71600 lbf319000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 598 - 592-B | Series N/A 595 | d - Bore N/A 3.6250 in92.075 mm | D - Cup Outer Diameter N/A 6 in152.4 mm | B - Cone Width N/A 1.4300 in36.322 mm | C - Cup Width N/A 1.1875 in30.163 mm | T1 - Bearing Width to Flange N/A 0.6250 in15.875 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 48600 lbf216000 N | C0 - Static Radial Rating N/A 71600 lbf319000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 59201 - 59412-B | Series N/A 59000 | d - Bore N/A 2 in50.80 mm | D - Cup Outer Diameter N/A 4.1250 in104.775 mm | B - Cone Width N/A 1.4375 in36.513 mm | C - Cup Width N/A 1.1250 in28.575 mm | T1 - Bearing Width to Flange N/A 0.4688 in11.908 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 45500 lbf202000 N | C0 - Static Radial Rating N/A 45400 lbf202000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 59187 - 59429-B | Series N/A 59000 | d - Bore N/A 1 7/8 in47.625 mm | D - Cup Outer Diameter N/A 4.2900 in108.966 mm | B - Cone Width N/A 1.4375 in36.513 mm | C - Cup Width N/A 1.0625 in26.988 mm | T1 - Bearing Width to Flange N/A 0.5625 in14.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 45500 lbf202000 N | C0 - Static Radial Rating N/A 45400 lbf202000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 59175 - 59429-B | Series N/A 59000 | d - Bore N/A 1 3/4 in44.45 mm | D - Cup Outer Diameter N/A 4.2900 in108.966 mm | B - Cone Width N/A 1.4375 in36.513 mm | C - Cup Width N/A 1.0625 in26.988 mm | T1 - Bearing Width to Flange N/A 0.5625 in14.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 45500 lbf202000 N | C0 - Static Radial Rating N/A 45400 lbf202000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 621 - 612-B | Series N/A 615 | d - Bore N/A 2 1/8 in53.975 mm | D - Cup Outer Diameter N/A 4 3/4 in120.650 mm | B - Cone Width N/A 1.625 in41.275 mm | C - Cup Width N/A 1.2500 in31.750 mm | T1 - Bearing Width to Flange N/A 0.6562 in16.667 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 46600 lbf207000 N | C0 - Static Radial Rating N/A 54800 lbf244000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 620 - 612-B | Series N/A 615 | d - Bore N/A 1 9/16 in39.688 mm | D - Cup Outer Diameter N/A 4 3/4 in120.650 mm | B - Cone Width N/A 1.625 in41.275 mm | C - Cup Width N/A 1.2500 in31.750 mm | T1 - Bearing Width to Flange N/A 0.6562 in16.667 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 46600 lbf207000 N | C0 - Static Radial Rating N/A 54800 lbf244000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 619 - 612-B | Series N/A 615 | d - Bore N/A 2 in50.80 mm | D - Cup Outer Diameter N/A 4 3/4 in120.650 mm | B - Cone Width N/A 1.625 in41.275 mm | C - Cup Width N/A 1.2500 in31.750 mm | T1 - Bearing Width to Flange N/A 0.6562 in16.667 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 46600 lbf207000 N | C0 - Static Radial Rating N/A 54800 lbf244000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 617 - 612-B | Series N/A 615 | d - Bore N/A 1 7/8 in47.625 mm | D - Cup Outer Diameter N/A 4 3/4 in120.650 mm | B - Cone Width N/A 1.625 in41.275 mm | C - Cup Width N/A 1.2500 in31.750 mm | T1 - Bearing Width to Flange N/A 0.6525 in16.574 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 46600 lbf207000 N | C0 - Static Radial Rating N/A 54800 lbf244000 N |
CAD
N/A
|
Add To Cart
Request Quote |