COMPANY HEADER
CAD (0)
  • Cart is empty
1 - 25 of 658 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T1 - Bearing Width to Flange (in)

T1 - Bearing Width to Flange (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Add To Cart/Request Quote
N/A 2400 N/A 1 1/8 in28.575 mm N/A 2.6875 in68.263 mm N/A 0.875 in22.225 mm N/A 0.6875 in17.463 mm N/A 0.3437 in8.730 mm N/A 14300 lbf63800 N N/A 15800 lbf70200 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2400 N/A 1.1806 in29.987 mm N/A 2.6875 in68.263 mm N/A 0.875 in22.225 mm N/A 0.6875 in17.463 mm N/A 0.3437 in8.730 mm N/A 14300 lbf63800 N N/A 15800 lbf70200 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2400 N/A 1 1/4 in31.75 mm N/A 2.6875 in68.263 mm N/A 0.875 in22.225 mm N/A 0.6875 in17.463 mm N/A 0.3437 in8.730 mm N/A 14300 lbf63800 N N/A 15800 lbf70200 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2400 N/A 1 1/4 in31.75 mm N/A 2.6875 in68.263 mm N/A 0.875 in22.225 mm N/A 0.6875 in17.463 mm N/A 0.3437 in8.730 mm N/A 14300 lbf63800 N N/A 15800 lbf70200 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2400 N/A 1 in25.40 mm N/A 2.6875 in68.263 mm N/A 0.875 in22.225 mm N/A 0.6875 in17.463 mm N/A 0.3437 in8.730 mm N/A 14300 lbf63800 N N/A 15800 lbf70200 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5000 N/A 0.7869 in19.987 mm N/A 1.8504 in47 mm N/A 0.5662 in14.381 mm N/A 0.4375 in11.113 mm N/A 0.2381 in6.048 mm N/A 6010 lbf26700 N N/A 5720 lbf25400 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5000 N/A 3/4 in19.05 mm N/A 1.8504 in47 mm N/A 0.5662 in14.381 mm N/A 0.4375 in11.113 mm N/A 0.2377 in6.038 mm N/A 6010 lbf26700 N N/A 5720 lbf25400 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5000 N/A 0.6690 in16.993 mm N/A 1.8504 in47 mm N/A 0.5662 in14.381 mm N/A 0.4375 in11.113 mm N/A 0.2377 in6.038 mm N/A 6010 lbf26700 N N/A 5720 lbf25400 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5000 N/A 5/8 in15.875 mm N/A 1.8504 in47 mm N/A 0.5662 in14.381 mm N/A 0.4375 in11.113 mm N/A 0.2377 in6.038 mm N/A 6010 lbf26700 N N/A 5720 lbf25400 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7000 N/A 0.9835 in24.981 mm N/A 1.9687 in50.005 mm N/A 0.5614 in14.260 mm N/A 0.3750 in9.525 mm N/A 0.2657 in6.749 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7000 N/A 7/8 in22.225 mm N/A 1.9687 in50.005 mm N/A 0.5614 in14.260 mm N/A 0.3750 in9.525 mm N/A 0.2657 in6.749 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7000 N/A 0.9835 in24.981 mm N/A 2.047 in51.994 mm N/A 0.5614 in14.260 mm N/A 0.5000 in12.700 mm N/A 0.2000 in5.080 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7000 N/A 0.7874 in20 mm N/A 2.047 in51.994 mm N/A 0.5614 in14.260 mm N/A 0.5000 in12.700 mm N/A 0.2000 in5.080 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7000 N/A 15/16 in23.813 mm N/A 2.047 in51.994 mm N/A 0.5614 in14.260 mm N/A 0.5000 in12.700 mm N/A 0.2000 in5.080 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7000 N/A 7/8 in22.225 mm N/A 2.047 in51.994 mm N/A 0.5614 in14.260 mm N/A 0.5000 in12.700 mm N/A 0.2000 in5.080 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7000 N/A 7/8 in22.225 mm N/A 2 in50.8 mm N/A 0.5614 in14.260 mm N/A 0.5000 in12.700 mm N/A 0.2000 in5.080 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7000 N/A 1 in25.40 mm N/A 2 in50.8 mm N/A 0.5614 in14.260 mm N/A 0.5000 in12.700 mm N/A 0.2000 in5.080 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 8000 N/A 1 1/4 in31.75 mm N/A 2.3125 in58.738 mm N/A 0.5937 in15.080 mm N/A 0.4219 in10.716 mm N/A 0.2652 in6.736 mm N/A 7130 lbf31700 N N/A 7880 lbf35000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 9000 N/A 3/4 in19.05 mm N/A 1.9380 in49.225 mm N/A 0.7500 in19.050 mm N/A 0.5625 in14.288 mm N/A 0.2755 in6.998 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 9000 N/A 0.6950 in17.653 mm N/A 1.9380 in49.225 mm N/A 0.8480 in21.539 mm N/A 0.5625 in14.288 mm N/A 0.3468 in8.809 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 9000 N/A 3/4 in19.05 mm N/A 1.9380 in49.225 mm N/A 0.8480 in21.539 mm N/A 0.5625 in14.288 mm N/A 0.3468 in8.809 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 9000 N/A 0.7480 in18.999 mm N/A 1.9380 in49.225 mm N/A 0.8792 in22.332 mm N/A 0.5625 in14.288 mm N/A 0.3780 in9.601 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 9000 N/A 0.7480 in18.999 mm N/A 1.9380 in49.225 mm N/A 0.8792 in22.332 mm N/A 0.5625 in14.288 mm N/A 0.3780 in9.601 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 9000 N/A 3/4 in19.05 mm N/A 1.9380 in49.225 mm N/A 0.8480 in21.539 mm N/A 0.5625 in14.288 mm N/A 0.3468 in8.809 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 9000 N/A 0.8120 in20.625 mm N/A 1.9380 in49.225 mm N/A 0.8480 in21.539 mm N/A 0.5625 in14.288 mm N/A 0.3468 in8.809 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD Icon (for items table) Add To Cart
Request Quote
1 - 25 of 658 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »