All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - TSF (Tapered Single with Flange)
>
Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial
>
View Items
Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 476 - 500 of 658
«
16
17
18
19
20
»
Part Number
Series
d - Bore
D - Cup Outer Diameter
B - Cone Width
C - Cup Width
T1 - Bearing Width to Flange
C1 - Dynamic Radial Rating (1 million revolutions)
C0 - Static Radial Rating
CAD
82576 - 82950-B
82000
5.7500
in
146.050
mm
9.5000
in
241.300
mm
2.2300
in
56.642
mm
1.7500
in
44.450
mm
0.8750
in
22.225
mm
116000
lbf
515000
N
182000
lbf
810000
N
850 - 832-B
835
3 1/2
in
88.900
mm
6.6250
in
168.275
mm
2.2190
in
56.363
mm
1.6250
in
41.275
mm
0.8750
in
22.225
mm
109000
lbf
485000
N
117000
lbf
522000
N
842 - 832-B
835
3 1/4
in
82.550
mm
6.6250
in
168.275
mm
2.2190
in
56.363
mm
1.6250
in
41.275
mm
0.8750
in
22.225
mm
109000
lbf
485000
N
117000
lbf
522000
N
835 - 832-B
835
2 3/4
in
69.850
mm
6.6250
in
168.275
mm
2.2190
in
56.363
mm
1.6250
in
41.275
mm
0.8750
in
22.225
mm
109000
lbf
485000
N
117000
lbf
522000
N
841 - 832-B
835
3.3750
in
85.725
mm
6.6250
in
168.275
mm
2.2190
in
56.363
mm
1.6250
in
41.275
mm
0.8750
in
22.225
mm
109000
lbf
485000
N
117000
lbf
522000
N
837 - 832-B
835
3
in
76.2
mm
6.6250
in
168.275
mm
2.2190
in
56.363
mm
1.6250
in
41.275
mm
0.8750
in
22.225
mm
109000
lbf
485000
N
117000
lbf
522000
N
839 - 832-B
835
3 1/4
in
82.550
mm
6.6250
in
168.275
mm
2.2190
in
56.363
mm
1.6250
in
41.275
mm
0.8750
in
22.225
mm
92000
lbf
409000
N
117000
lbf
522000
N
838 - 832-B
835
3 3/16
in
80.963
mm
6.6250
in
168.275
mm
2.2190
in
56.363
mm
1.6250
in
41.275
mm
0.8750
in
22.225
mm
92000
lbf
409000
N
117000
lbf
522000
N
8578 - 8520-B
8500
9 1/2
in
241.300
mm
12.875
in
327.025
mm
2.0625
in
52.388
mm
1.4375
in
36.513
mm
1.0000
in
25.400
mm
119000
lbf
527000
N
240000
lbf
1070000
N
8573 - 8520-B
8500
9
in
228.600
mm
12.875
in
327.025
mm
2.0625
in
52.388
mm
1.4375
in
36.513
mm
1.0000
in
25.400
mm
126000
lbf
558000
N
240000
lbf
1070000
N
855 - 854-B
855
3 1/2
in
88.900
mm
7.5
in
190.5
mm
2.2650
in
57.531
mm
1.7500
in
44.450
mm
0.8750
in
22.225
mm
103000
lbf
458000
N
142000
lbf
630000
N
861 - 854-B
855
4
in
101.600
mm
7.5
in
190.5
mm
2.2650
in
57.531
mm
1.7500
in
44.450
mm
0.8750
in
22.225
mm
103000
lbf
458000
N
142000
lbf
630000
N
864 - 854-B
855
3 3/4
in
95.250
mm
7.5
in
190.5
mm
2.2650
in
57.531
mm
1.7500
in
44.450
mm
0.8750
in
22.225
mm
103000
lbf
458000
N
142000
lbf
630000
N
86650 - 86100-B
86000
6 1/2
in
165.1
mm
10.00
in
254.000
mm
1.8125
in
46.038
mm
1.3125
in
33.338
mm
0.8750
in
22.225
mm
112000
lbf
498000
N
145000
lbf
644000
N
86669 - 86100-B
86000
6.6929
in
170
mm
10.00
in
254.000
mm
1.8125
in
46.038
mm
1.3125
in
33.338
mm
0.8750
in
22.225
mm
112000
lbf
498000
N
145000
lbf
644000
N
87762 - 87111-B
87000
7.6250
in
193.675
mm
11.1250
in
282.575
mm
1.875
in
47.625
mm
1.4375
in
36.513
mm
0.9375
in
23.812
mm
114000
lbf
509000
N
156000
lbf
692000
N
87750 - 87111-B
87000
7.5
in
190.5
mm
11.1250
in
282.575
mm
1.875
in
47.625
mm
1.4375
in
36.513
mm
0.9375
in
23.812
mm
114000
lbf
509000
N
156000
lbf
692000
N
898 - 892-B
895
5 1/2
in
139.700
mm
9.0000
in
228.600
mm
2.2500
in
57.150
mm
1.7500
in
44.450
mm
0.8750
in
22.225
mm
117000
lbf
520000
N
182000
lbf
809000
N
9278 - 9221-B
9200
2 11/16
in
68.263
mm
6-3/8
in
161.925
mm
1.8125
in
46.038
mm
1.1875
in
30.163
mm
0.9685
in
24.600
mm
79300
lbf
353000
N
74200
lbf
330000
N
9285 - 9221-B
9200
3
in
76.2
mm
6-3/8
in
161.925
mm
1.8125
in
46.038
mm
1.1875
in
30.163
mm
0.9685
in
24.600
mm
79300
lbf
353000
N
74200
lbf
330000
N
9275 - 9221-B
9200
2 3/8
in
60.325
mm
6-3/8
in
161.925
mm
1.8125
in
46.038
mm
1.1875
in
30.163
mm
0.9060
in
23.012
mm
66900
lbf
298000
N
74200
lbf
330000
N
93825 - 93125-B
93000
8.2500
in
209.550
mm
12.5000
in
317.500
mm
2.5
in
63.5
mm
1.8125
in
46.038
mm
1.1250
in
28.575
mm
164000
lbf
731000
N
290000
lbf
1290000
N
93787 - 93125-B
93000
7.875
in
200.025
mm
12.5000
in
317.500
mm
2.5
in
63.5
mm
1.8125
in
46.038
mm
1.1250
in
28.575
mm
164000
lbf
731000
N
290000
lbf
1290000
N
93708 - 93125-B
93000
7.0856
in
179.974
mm
12.5000
in
317.500
mm
2.5
in
63.5
mm
1.8125
in
46.038
mm
1.1250
in
28.575
mm
164000
lbf
731000
N
290000
lbf
1290000
N
93800 - 93125-B
93000
8
in
203.2
mm
12.5000
in
317.500
mm
2.5
in
63.5
mm
1.8125
in
46.038
mm
1.1250
in
28.575
mm
164000
lbf
731000
N
290000
lbf
1290000
N
Results 476 - 500 of 658
«
16
17
18
19
20
»