All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TSF (Tapered Single with Flange) > Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial > View Items  

Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 501 - 525 of 658 « 21 22 23 24 25 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

93750 - 93125-B 93000 7.5 in
190.5
mm
12.5000 in
317.500
mm
2.5 in
63.5
mm
1.8125 in
46.038
mm
1.1250 in
28.575
mm
164000 lbf
731000
N
290000 lbf
1290000
N
CAD Icon (for items table)
9380 - 9321-B 9300 3 in
76.2
mm
6.7500 in
171.450
mm
1.8125 in
46.038
mm
1.2500 in
31.750
mm
1.0000 in
25.400
mm
81600 lbf
363000
N
78800 lbf
351000
N
CAD Icon (for items table)
9386H - 9321-B 9300 3.3125 in
84.138
mm
6.7500 in
171.450
mm
1.8125 in
46.038
mm
1.2500 in
31.750
mm
1.0000 in
25.400
mm
81600 lbf
363000
N
78800 lbf
351000
N
CAD Icon (for items table)
938 - 932-B 935 4 1/2 in
114.300
mm
8.3750 in
212.725
mm
2.6250 in
66.675
mm
2.1250 in
53.975
mm
0.9375 in
23.813
mm
129000 lbf
572000
N
177000 lbf
786000
N
CAD Icon (for items table)
941 - 932-B 935 4 in
101.600
mm
8.3750 in
212.725
mm
2.6250 in
66.675
mm
2.1250 in
53.975
mm
0.9375 in
23.813
mm
129000 lbf
572000
N
177000 lbf
786000
N
CAD Icon (for items table)
94700 - 94113-B 94000 7 in
177.800
mm
11.3750 in
288.925
mm
2.5 in
63.5
mm
1.8750 in
47.625
mm
1.0625 in
26.988
mm
148000 lbf
660000
N
242000 lbf
1070000
N
CAD Icon (for items table)
94687 - 94113-B 94000 6.8750 in
174.625
mm
11.3750 in
288.925
mm
2.5 in
63.5
mm
1.8750 in
47.625
mm
1.0625 in
26.988
mm
148000 lbf
660000
N
242000 lbf
1070000
N
CAD Icon (for items table)
95528 - 95925-B 95000 5.2500 in
133.350
mm
9.25 in
234.95
mm
2.5 in
63.5
mm
1.9375 in
49.213
mm
1.0000 in
25.400
mm
141000 lbf
629000
N
209000 lbf
931000
N
CAD Icon (for items table)
95525 - 95925-B 95000 5.2500 in
133.350
mm
9.25 in
234.95
mm
2.5 in
63.5
mm
1.9375 in
49.213
mm
1.0000 in
25.400
mm
141000 lbf
629000
N
209000 lbf
931000
N
CAD Icon (for items table)
95475 - 95925-B 95000 4.7500 in
120.650
mm
9.25 in
234.95
mm
2.5 in
63.5
mm
1.9375 in
49.213
mm
1.0000 in
25.400
mm
141000 lbf
629000
N
209000 lbf
931000
N
CAD Icon (for items table)
95500 - 95925-B 95000 5 in
127
mm
9.25 in
234.95
mm
2.5 in
63.5
mm
1.9375 in
49.213
mm
1.0000 in
25.400
mm
141000 lbf
629000
N
209000 lbf
931000
N
CAD Icon (for items table)
98400 - 98788-B 98000 4 in
101.600
mm
7.874 in
200
mm
1.9375 in
49.213
mm
1.3750 in
34.925
mm
1.0772 in
27.361
mm
108000 lbf
482000
N
117000 lbf
519000
N
CAD Icon (for items table)
98350 - 98788-B 98000 3 1/2 in
88.900
mm
7.874 in
200
mm
1.9375 in
49.213
mm
1.3750 in
34.925
mm
1.0772 in
27.361
mm
108000 lbf
482000
N
117000 lbf
519000
N
CAD Icon (for items table)
99600 - 99100-B 99000 6 in
152.400
mm
10.00 in
254.000
mm
2.6250 in
66.675
mm
1.8750 in
47.625
mm
1.1875 in
30.163
mm
148000 lbf
660000
N
231000 lbf
1030000
N
CAD Icon (for items table)
99550 - 99100-B 99000 5 1/2 in
139.700
mm
10.00 in
254.000
mm
2.6250 in
66.675
mm
1.8750 in
47.625
mm
1.1875 in
30.163
mm
148000 lbf
660000
N
231000 lbf
1030000
N
CAD Icon (for items table)
99587 - 99100-B 99000 5.8750 in
149.225
mm
10.00 in
254.000
mm
2.6250 in
66.675
mm
1.8750 in
47.625
mm
1.1875 in
30.163
mm
148000 lbf
660000
N
231000 lbf
1030000
N
CAD Icon (for items table)
99575 - 99100-B 99000 5.7500 in
146.050
mm
10.00 in
254.000
mm
2.6250 in
66.675
mm
1.8750 in
47.625
mm
1.1875 in
30.163
mm
148000 lbf
660000
N
231000 lbf
1030000
N
CAD Icon (for items table)
99537 - 99100-B 99000 5.3750 in
136.525
mm
10.00 in
254.000
mm
2.6250 in
66.675
mm
1.8750 in
47.625
mm
1.1875 in
30.163
mm
148000 lbf
660000
N
231000 lbf
1030000
N
CAD Icon (for items table)
A2031 - A2126-B A2000 0.3125 in
7.938
mm
1.2595 in
31.991
mm
0.4246 in
10.785
mm
0.3125 in
7.938
mm
0.1755 in
4.458
mm
2430 lbf
10800
N
2070 lbf
9230
N
CAD Icon (for items table)
A4050 - A4138-B A4000 1/2 in
12.7
mm
1.3775 in
34.989
mm
0.4326 in
10.988
mm
0.3437 in
8.730
mm
0.1823 in
4.630
mm
2960 lbf
13200
N
2580 lbf
11500
N
CAD Icon (for items table)
A4059 - A4138-B A4000 0.5901 in
14.989
mm
1.3775 in
34.989
mm
0.4326 in
10.988
mm
0.3437 in
8.730
mm
0.1823 in
4.630
mm
2960 lbf
13200
N
2580 lbf
11500
N
CAD Icon (for items table)
A6062 - A6157-B A6000 5/8 in
15.875
mm
1.5745 in
39.992
mm
0.4391 in
11.153
mm
0.3750 in
9.525
mm
0.1910 in
4.851
mm
3020 lbf
13400
N
2770 lbf
12300
N
CAD Icon (for items table)
A6067 - A6157-B A6000 0.6690 in
16.993
mm
1.5745 in
39.992
mm
0.4391 in
11.153
mm
0.3750 in
9.525
mm
0.1910 in
4.851
mm
3020 lbf
13400
N
2770 lbf
12300
N
CAD Icon (for items table)
A6075 - A6157-B A6000 3/4 in
19.05
mm
1.5745 in
39.992
mm
0.4391 in
11.153
mm
0.3750 in
9.525
mm
0.1910 in
4.851
mm
3020 lbf
13400
N
2770 lbf
12300
N
CAD Icon (for items table)
H414249 - H414210-B H414200 2 13/16 in
71.438
mm
5.3750 in
136.525
mm
1.625 in
41.275
mm
1.2500 in
31.750
mm
0.6550 in
16.637
mm
72600 lbf
323000
N
75400 lbf
335000
N
CAD Icon (for items table)
  Results 501 - 525 of 658 « 21 22 23 24 25 »