All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TSF (Tapered Single with Flange) > Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial > View Items  

Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 526 - 550 of 658 « 21 22 23 24 25 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

H414235 - H414210-B H414200 2 1/2 in
63.500
mm
5.3750 in
136.525
mm
1.625 in
41.275
mm
1.2500 in
31.750
mm
0.6550 in
16.637
mm
72600 lbf
323000
N
75400 lbf
335000
N
CAD Icon (for items table)
H715348 - H715310-B H715300 3.0625 in
77.788
mm
5.5000 in
139.700
mm
1.8125 in
46.038
mm
1.4375 in
36.513
mm
0.6875 in
17.463
mm
71700 lbf
319000
N
91000 lbf
405000
N
CAD Icon (for items table)
H715345 - H715310-B H715300 2 13/16 in
71.438
mm
5.5000 in
139.700
mm
1.8125 in
46.038
mm
1.4375 in
36.513
mm
0.6875 in
17.463
mm
71700 lbf
319000
N
91000 lbf
405000
N
CAD Icon (for items table)
H715343 - H715310-B H715300 2 11/16 in
68.263
mm
5.5000 in
139.700
mm
1.8125 in
46.038
mm
1.4375 in
36.513
mm
0.6875 in
17.463
mm
71700 lbf
319000
N
91000 lbf
405000
N
CAD Icon (for items table)
H715341 - H715310-B H715300 2.6250 in
66.675
mm
5.5000 in
139.700
mm
1.8125 in
46.038
mm
1.4375 in
36.513
mm
0.6875 in
17.463
mm
71700 lbf
319000
N
91000 lbf
405000
N
CAD Icon (for items table)
HH221442 - HH221410-B HH221400 3.8750 in
98.425
mm
7.5 in
190.5
mm
2.2650 in
57.531
mm
1.8125 in
46.038
mm
0.8750 in
22.225
mm
120000 lbf
534000
N
156000 lbf
692000
N
CAD Icon (for items table)
HH221447 - HH221410-B HH221400 3.9363 in
99.982
mm
7.5 in
190.5
mm
2.2650 in
57.531
mm
1.8125 in
46.038
mm
0.8750 in
22.225
mm
120000 lbf
534000
N
156000 lbf
692000
N
CAD Icon (for items table)
HH221449 - HH221410-B HH221400 4 in
101.600
mm
7.5 in
190.5
mm
2.2650 in
57.531
mm
1.8125 in
46.038
mm
0.8750 in
22.225
mm
120000 lbf
534000
N
156000 lbf
692000
N
CAD Icon (for items table)
HH221440 - HH221410-B HH221400 3 3/4 in
95.250
mm
7.5 in
190.5
mm
2.2650 in
57.531
mm
1.8125 in
46.038
mm
0.8750 in
22.225
mm
120000 lbf
534000
N
156000 lbf
692000
N
CAD Icon (for items table)
HH221434 - HH221410-B HH221400 3 1/2 in
88.900
mm
7.5 in
190.5
mm
2.2650 in
57.531
mm
1.8125 in
46.038
mm
0.8750 in
22.225
mm
120000 lbf
534000
N
156000 lbf
692000
N
CAD Icon (for items table)
HH224332 - HH224310-B HH224300 3.8750 in
98.425
mm
8.3750 in
212.725
mm
2.6250 in
66.675
mm
2.1250 in
53.975
mm
0.9375 in
23.813
mm
153000 lbf
680000
N
204000 lbf
906000
N
CAD Icon (for items table)
HH224340 - HH224310-B HH224300 4 1/4 in
107.95
mm
8.3750 in
212.725
mm
2.6250 in
66.675
mm
2.1250 in
53.975
mm
0.9375 in
23.813
mm
153000 lbf
680000
N
204000 lbf
906000
N
CAD Icon (for items table)
HM231136 - HM231115-B HM231100 5.625 in
142.875
mm
9.5000 in
241.300
mm
2.2300 in
56.642
mm
1.7500 in
44.450
mm
0.8750 in
22.225
mm
134000 lbf
597000
N
210000 lbf
932000
N
CAD Icon (for items table)
HM231149 - HM231115-B HM231100 5.8750 in
149.225
mm
9.5000 in
241.300
mm
2.2300 in
56.642
mm
1.7500 in
44.450
mm
0.8750 in
22.225
mm
134000 lbf
597000
N
210000 lbf
932000
N
CAD Icon (for items table)
HM231140 - HM231115-B HM231100 5.7500 in
146.050
mm
9.5000 in
241.300
mm
2.2300 in
56.642
mm
1.7500 in
44.450
mm
0.8750 in
22.225
mm
134000 lbf
597000
N
210000 lbf
932000
N
CAD Icon (for items table)
HM231132 - HM231115-B HM231100 5 1/2 in
139.700
mm
9.5000 in
241.300
mm
2.2300 in
56.642
mm
1.7500 in
44.450
mm
0.8750 in
22.225
mm
134000 lbf
597000
N
210000 lbf
932000
N
CAD Icon (for items table)
HM237545 - HM237510-B HM237500 7 in
177.800
mm
11.3750 in
288.925
mm
2.5 in
63.5
mm
1.8750 in
47.625
mm
1.0625 in
26.988
mm
219000 lbf
976000
N
278000 lbf
1240000
N
CAD Icon (for items table)
HM237542 - HM237510-B HM237500 6.8750 in
174.625
mm
11.3750 in
288.925
mm
2.5 in
63.5
mm
1.8750 in
47.625
mm
1.0625 in
26.988
mm
219000 lbf
976000
N
278000 lbf
1240000
N
CAD Icon (for items table)
HM237532 - HM237510-B HM237500 6.3120 in
160.325
mm
11.3750 in
288.925
mm
2.5 in
63.5
mm
1.8750 in
47.625
mm
1.0625 in
26.988
mm
219000 lbf
976000
N
278000 lbf
1240000
N
CAD Icon (for items table)
HM535349 - HM535310-B HM535300 6.7500 in
171.450
mm
10-1/4 in
260.350
mm
2.6250 in
66.675
mm
2.0625 in
52.388
mm
1.0000 in
25.400
mm
147000 lbf
654000
N
265000 lbf
1180000
N
CAD Icon (for items table)
HM804846 - HM804811-B HM804800 1 7/8 in
47.625
mm
3.7500 in
95.250
mm
1.1563 in
29.370
mm
0.9457 in
24.021
mm
0.4386 in
11.140
mm
33100 lbf
147000
N
35400 lbf
157000
N
CAD Icon (for items table)
HM807046 - HM807010-B HM807000 2 in
50.80
mm
4.1250 in
104.775
mm
1.4375 in
36.513
mm
1.1250 in
28.575
mm
0.6250 in
15.875
mm
45700 lbf
203000
N
50200 lbf
223000
N
CAD Icon (for items table)
HM813844 - HM813815-B HM813800 2.6250 in
66.675
mm
5.1260 in
130.200
mm
1.4375 in
36.513
mm
1.0625 in
26.988
mm
0.7821 in
19.865
mm
51500 lbf
229000
N
57600 lbf
256000
N
CAD Icon (for items table)
HM89449 - HM89410-B HM89400 1 7/16 in
36.513
mm
3 in
76.2
mm
1.1250 in
28.575
mm
0.9063 in
23.020
mm
0.4375 in
11.113
mm
24800 lbf
110000
N
26700 lbf
119000
N
CAD Icon (for items table)
HM89448 - HM89410-B HM89400 1 7/16 in
36.513
mm
3 in
76.2
mm
1.1250 in
28.575
mm
0.9063 in
23.020
mm
0.4375 in
11.113
mm
24800 lbf
110000
N
26700 lbf
119000
N
CAD Icon (for items table)
  Results 526 - 550 of 658 « 21 22 23 24 25 »