All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - TSF (Tapered Single with Flange)
>
Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial
>
View Items
Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 551 - 575 of 658
«
21
22
23
24
25
»
Part Number
Series
d - Bore
D - Cup Outer Diameter
B - Cone Width
C - Cup Width
T1 - Bearing Width to Flange
C1 - Dynamic Radial Rating (1 million revolutions)
C0 - Static Radial Rating
CAD
HM89446 - HM89410-B
HM89400
1 3/8
in
34.925
mm
3
in
76.2
mm
1.1250
in
28.575
mm
0.9063
in
23.020
mm
0.4375
in
11.113
mm
24800
lbf
110000
N
26700
lbf
119000
N
HM89443 - HM89410-B
HM89400
1 5/16
in
33.338
mm
3
in
76.2
mm
1.1250
in
28.575
mm
0.9063
in
23.020
mm
0.4375
in
11.113
mm
24800
lbf
110000
N
26700
lbf
119000
N
HM911249 - HM911210-B
HM911200
2 7/16
in
61.913
mm
5.1250
in
130.175
mm
1.3125
in
33.338
mm
0.9375
in
23.813
mm
0.75
in
19.05
mm
44400
lbf
198000
N
41100
lbf
183000
N
HM911244 - HM911210-B
HM911200
2.3617
in
59.987
mm
5.1250
in
130.175
mm
1.2175
in
30.925
mm
0.9375
in
23.813
mm
0.6550
in
16.637
mm
44400
lbf
198000
N
41100
lbf
183000
N
HM911245 - HM911210-B
HM911200
2 3/8
in
60.325
mm
5.1250
in
130.175
mm
1.3125
in
33.338
mm
0.9375
in
23.813
mm
0.75
in
19.05
mm
44400
lbf
198000
N
41100
lbf
183000
N
L116149 - L116110-B
L116100
3 1/4
in
82.550
mm
4.5625
in
115.888
mm
0.8438
in
21.433
mm
0.6563
in
16.670
mm
0.3125
in
7.938
mm
20300
lbf
90200
N
33100
lbf
147000
N
L305648 - L305610-B
L305600
1.9680
in
49.987
mm
3.1875
in
80.963
mm
0.7188
in
18.258
mm
0.5625
in
14.288
mm
0.2813
in
7.145
mm
13700
lbf
60800
N
20000
lbf
88800
N
L305649 - L305610-B
L305600
2
in
50.80
mm
3.1875
in
80.963
mm
0.7188
in
18.258
mm
0.5625
in
14.288
mm
0.2813
in
7.145
mm
13700
lbf
60800
N
20000
lbf
88800
N
L357049 - L357019-B
L357000
12
in
304.8
mm
15.9429
in
404.950
mm
2
in
50.8
mm
1.5000
in
38.100
mm
0.8750
in
22.225
mm
132000
lbf
586000
N
295000
lbf
1310000
N
L467549 - L467510-B
L467500
16.0000
in
406.400
mm
20.0000
in
508.000
mm
2.4375
in
61.913
mm
1.8750
in
47.625
mm
1.0000
in
25.400
mm
193000
lbf
859000
N
502000
lbf
2230000
N
L507949 - L507910-B
L507900
2 1/4
in
57.15
mm
3.4375
in
87.313
mm
0.7188
in
18.258
mm
0.5625
in
14.288
mm
0.2813
in
7.145
mm
14100
lbf
62700
N
21500
lbf
95600
N
L624549 - L624510-B
L624500
4.7500
in
120.650
mm
6.3125
in
160.338
mm
0.8438
in
21.433
mm
0.6563
in
16.670
mm
0.3438
in
8.733
mm
23700
lbf
105000
N
46400
lbf
206000
N
L630349 - L630310-B
L630300
6
in
152.400
mm
7.5625
in
192.088
mm
0.9449
in
24.000
mm
0.7480
in
18.999
mm
0.3925
in
9.970
mm
32000
lbf
143000
N
62200
lbf
277000
N
L853049 - L853011-B
L853000
10.875
in
276.225
mm
13.7775
in
349.949
mm
1.375
in
34.925
mm
0.9375
in
23.813
mm
0.7362
in
18.699
mm
74900
lbf
333000
N
169000
lbf
750000
N
L865547 - L865512-B
L865500
15.0000
in
381.000
mm
18.8750
in
479.425
mm
1.875
in
47.625
mm
1.3750
in
34.925
mm
0.9375
in
23.813
mm
133000
lbf
594000
N
311000
lbf
1380000
N
LL205449 - LL205410-B
LL205400
2
in
50.80
mm
3.0625
in
77.788
mm
0.5000
in
12.700
mm
0.3750
in
9.525
mm
0.2350
in
5.969
mm
8390
lbf
37300
N
10600
lbf
47200
N
LL408049 - LL408010-B
LL408000
2 1/4
in
57.15
mm
3.3438
in
84.933
mm
0.5000
in
12.700
mm
0.3750
in
9.525
mm
0.2350
in
5.969
mm
8120
lbf
36100
N
10500
lbf
46800
N
LM451349 - LM451310-B
LM451300
10 1/2
in
266.7
mm
14
in
355.6
mm
2.2500
in
57.150
mm
1.7500
in
44.450
mm
0.8750
in
22.225
mm
167000
lbf
743000
N
339000
lbf
1510000
N
LM565949 - LM565910-B
LM565900
15.0000
in
381.000
mm
20.5625
in
522.288
mm
3.3125
in
84.138
mm
2.4375
in
61.913
mm
1.5000
in
38.100
mm
313000
lbf
1390000
N
663000
lbf
2950000
N
LM567949 - LM567910-B
LM567900
16.0000
in
406.400
mm
21.6250
in
549.275
mm
3.3125
in
84.138
mm
2.4375
in
61.913
mm
1.5000
in
38.100
mm
322000
lbf
1430000
N
704000
lbf
3130000
N
LM567943 - LM567910-B
LM567900
15.6250
in
396.875
mm
21.6250
in
549.275
mm
3.3125
in
84.138
mm
2.4375
in
61.913
mm
1.5000
in
38.100
mm
322000
lbf
1430000
N
704000
lbf
3130000
N
LM613449 - LM613410-B
LM613400
2 3/4
in
69.850
mm
4-7/16
in
112.713
mm
0.8660
in
21.996
mm
0.6250
in
15.875
mm
0.4375
in
11.113
mm
22700
lbf
101000
N
29300
lbf
130000
N
LM67047 - LM67010-B
LM67000
1 1/4
in
31.75
mm
2.3280
in
59.131
mm
0.6600
in
16.764
mm
0.4650
in
11.811
mm
0.2690
in
6.833
mm
10500
lbf
46700
N
10000
lbf
44600
N
LM67048 - LM67010-B
LM67000
1 1/4
in
31.75
mm
2.3280
in
59.131
mm
0.6600
in
16.764
mm
0.4650
in
11.811
mm
0.265
in
2.3
mm
10500
lbf
46700
N
10000
lbf
44600
N
LM67048 - LM67010-BA
LM67000
1 1/4
in
31.75
mm
2.3180
in
58.877
mm
0.6600
in
16.764
mm
0.4650
in
11.811
mm
0.2690
in
6.833
mm
10500
lbf
46700
N
10000
lbf
44600
N
Results 551 - 575 of 658
«
21
22
23
24
25
»