COMPANY HEADER
CAD (0)
  • Cart is empty
551 - 575 of 658 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T1 - Bearing Width to Flange (in)

T1 - Bearing Width to Flange (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Add To Cart/Request Quote
N/A HM89400 N/A 1 3/8 in34.925 mm N/A 3 in76.2 mm N/A 1.1250 in28.575 mm N/A 0.9063 in23.020 mm N/A 0.4375 in11.113 mm N/A 24800 lbf110000 N N/A 26700 lbf119000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HM89400 N/A 1 5/16 in33.338 mm N/A 3 in76.2 mm N/A 1.1250 in28.575 mm N/A 0.9063 in23.020 mm N/A 0.4375 in11.113 mm N/A 24800 lbf110000 N N/A 26700 lbf119000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HM911200 N/A 2 7/16 in61.913 mm N/A 5.1250 in130.175 mm N/A 1.3125 in33.338 mm N/A 0.9375 in23.813 mm N/A 0.75 in19.05 mm N/A 44400 lbf198000 N N/A 41100 lbf183000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HM911200 N/A 2.3617 in59.987 mm N/A 5.1250 in130.175 mm N/A 1.2175 in30.925 mm N/A 0.9375 in23.813 mm N/A 0.6550 in16.637 mm N/A 44400 lbf198000 N N/A 41100 lbf183000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A HM911200 N/A 2 3/8 in60.325 mm N/A 5.1250 in130.175 mm N/A 1.3125 in33.338 mm N/A 0.9375 in23.813 mm N/A 0.75 in19.05 mm N/A 44400 lbf198000 N N/A 41100 lbf183000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L116100 N/A 3 1/4 in82.550 mm N/A 4.5625 in115.888 mm N/A 0.8438 in21.433 mm N/A 0.6563 in16.670 mm N/A 0.3125 in7.938 mm N/A 20300 lbf90200 N N/A 33100 lbf147000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L305600 N/A 1.9680 in49.987 mm N/A 3.1875 in80.963 mm N/A 0.7188 in18.258 mm N/A 0.5625 in14.288 mm N/A 0.2813 in7.145 mm N/A 13700 lbf60800 N N/A 20000 lbf88800 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L305600 N/A 2 in50.80 mm N/A 3.1875 in80.963 mm N/A 0.7188 in18.258 mm N/A 0.5625 in14.288 mm N/A 0.2813 in7.145 mm N/A 13700 lbf60800 N N/A 20000 lbf88800 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L357000 N/A 12 in304.8 mm N/A 15.9429 in404.950 mm N/A 2 in50.8 mm N/A 1.5000 in38.100 mm N/A 0.8750 in22.225 mm N/A 132000 lbf586000 N N/A 295000 lbf1310000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L467500 N/A 16.0000 in406.400 mm N/A 20.0000 in508.000 mm N/A 2.4375 in61.913 mm N/A 1.8750 in47.625 mm N/A 1.0000 in25.400 mm N/A 193000 lbf859000 N N/A 502000 lbf2230000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L507900 N/A 2 1/4 in57.15 mm N/A 3.4375 in87.313 mm N/A 0.7188 in18.258 mm N/A 0.5625 in14.288 mm N/A 0.2813 in7.145 mm N/A 14100 lbf62700 N N/A 21500 lbf95600 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L624500 N/A 4.7500 in120.650 mm N/A 6.3125 in160.338 mm N/A 0.8438 in21.433 mm N/A 0.6563 in16.670 mm N/A 0.3438 in8.733 mm N/A 23700 lbf105000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L630300 N/A 6 in152.400 mm N/A 7.5625 in192.088 mm N/A 0.9449 in24.000 mm N/A 0.7480 in18.999 mm N/A 0.3925 in9.970 mm N/A 32000 lbf143000 N N/A 62200 lbf277000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L853000 N/A 10.875 in276.225 mm N/A 13.7775 in349.949 mm N/A 1.375 in34.925 mm N/A 0.9375 in23.813 mm N/A 0.7362 in18.699 mm N/A 74900 lbf333000 N N/A 169000 lbf750000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A L865500 N/A 15 in381.000 mm N/A 18.8750 in479.425 mm N/A 1.875 in47.625 mm N/A 1.3750 in34.925 mm N/A 0.9375 in23.813 mm N/A 133000 lbf594000 N N/A 311000 lbf1380000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A LL205400 N/A 2 in50.80 mm N/A 3.0625 in77.788 mm N/A 0.5000 in12.700 mm N/A 0.3750 in9.525 mm N/A 0.2350 in5.969 mm N/A 8390 lbf37300 N N/A 10600 lbf47200 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A LL408000 N/A 2 1/4 in57.15 mm N/A 3.3438 in84.933 mm N/A 0.5000 in12.700 mm N/A 0.3750 in9.525 mm N/A 0.2350 in5.969 mm N/A 8120 lbf36100 N N/A 10500 lbf46800 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A LM451300 N/A 10 1/2 in266.7 mm N/A 14 in355.6 mm N/A 2.2500 in57.150 mm N/A 1.7500 in44.450 mm N/A 0.8750 in22.225 mm N/A 167000 lbf743000 N N/A 339000 lbf1510000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A LM565900 N/A 15 in381.000 mm N/A 20.5625 in522.288 mm N/A 3.3125 in84.138 mm N/A 2.4375 in61.913 mm N/A 1.5000 in38.100 mm N/A 313000 lbf1390000 N N/A 663000 lbf2950000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A LM567900 N/A 16.0000 in406.400 mm N/A 21.6250 in549.275 mm N/A 3.3125 in84.138 mm N/A 2.4375 in61.913 mm N/A 1.5000 in38.100 mm N/A 322000 lbf1430000 N N/A 704000 lbf3130000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A LM567900 N/A 15.6250 in396.875 mm N/A 21.6250 in549.275 mm N/A 3.3125 in84.138 mm N/A 2.4375 in61.913 mm N/A 1.5000 in38.100 mm N/A 322000 lbf1430000 N N/A 704000 lbf3130000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A LM613400 N/A 2 3/4 in69.850 mm N/A 4-7/16 in112.713 mm N/A 0.8660 in21.996 mm N/A 0.6250 in15.875 mm N/A 0.4375 in11.113 mm N/A 22700 lbf101000 N N/A 29300 lbf130000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A LM67000 N/A 1 1/4 in31.75 mm N/A 2.3280 in59.131 mm N/A 0.6600 in16.764 mm N/A 0.4650 in11.811 mm N/A 0.2690 in6.833 mm N/A 10500 lbf46700 N N/A 10000 lbf44600 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A LM67000 N/A 1 1/4 in31.75 mm N/A 2.3280 in59.131 mm N/A 0.6600 in16.764 mm N/A 0.4650 in11.811 mm N/A 0.265 in2.3 mm N/A 10500 lbf46700 N N/A 10000 lbf44600 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A LM67000 N/A 1 1/4 in31.75 mm N/A 2.3180 in58.877 mm N/A 0.6600 in16.764 mm N/A 0.4650 in11.811 mm N/A 0.2690 in6.833 mm N/A 10500 lbf46700 N N/A 10000 lbf44600 N N/A CAD Icon (for items table) Add To Cart
Request Quote
551 - 575 of 658 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »