All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - TSF (Tapered Single with Flange)
>
Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial
>
View Items
Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 576 - 600 of 658
«
21
22
23
24
25
»
Part Number
Series
d - Bore
D - Cup Outer Diameter
B - Cone Width
C - Cup Width
T1 - Bearing Width to Flange
C1 - Dynamic Radial Rating (1 million revolutions)
C0 - Static Radial Rating
CAD
LM742749 - LM742710-B
LM742700
8 1/2
in
215.900
mm
11.25
in
285.750
mm
1.8125
in
46.038
mm
1.3750
in
34.925
mm
0.75
in
19.05
mm
96600
lbf
430000
N
200000
lbf
892000
N
LM757049 - LM757010-B
LM757000
12
in
304.8
mm
16.0000
in
406.400
mm
2.5
in
63.5
mm
1.8750
in
47.625
mm
1.0000
in
25.400
mm
173000
lbf
769000
N
392000
lbf
1740000
N
LM814845 - LM814810-B
LM814800
2.8750
in
73.025
mm
4.6250
in
117.475
mm
1.0000
in
25.400
mm
0.7500
in
19.050
mm
0.4375
in
11.113
mm
26500
lbf
118000
N
41200
lbf
183000
N
LM814849 - LM814810-B
LM814800
3.0625
in
77.788
mm
4.6250
in
117.475
mm
1.0000
in
25.400
mm
0.7500
in
19.050
mm
0.4375
in
11.113
mm
26500
lbf
118000
N
41200
lbf
183000
N
M249749 - M249710-B
M249700
10
in
254
mm
14.125
in
358.775
mm
2.8125
in
71.438
mm
2.1250
in
53.975
mm
1.1875
in
30.163
mm
206000
lbf
914000
N
416000
lbf
1850000
N
M86649 - M86611-B
M86600
1 3/16
in
30.163
mm
2.5312
in
64.292
mm
0.8438
in
21.433
mm
0.6563
in
16.670
mm
0.3450
in
8.763
mm
13500
lbf
60200
N
16100
lbf
71700
N
05075X - 05185-B
05000
3/4
in
19.05
mm
1.8504
in
47
mm
0.5662
in
14.381
mm
0.4375
in
11.113
mm
0.2377
in
6.038
mm
6010
lbf
26700
N
5720
lbf
25400
N
07093 - 07196-B
07000
15/16
in
23.813
mm
1.9687
in
50.005
mm
0.5614
in
14.260
mm
0.3750
in
9.525
mm
0.2657
in
6.749
mm
6540
lbf
29100
N
6650
lbf
29600
N
07100 - 07196-B
07000
1
in
25.40
mm
1.9687
in
50.005
mm
0.5614
in
14.260
mm
0.3750
in
9.525
mm
0.2657
in
6.749
mm
6540
lbf
29100
N
6650
lbf
29600
N
07100 - 07204-B
07000
1
in
25.40
mm
2.047
in
51.994
mm
0.5614
in
14.260
mm
0.5000
in
12.700
mm
0.2000
in
5.080
mm
6540
lbf
29100
N
6650
lbf
29600
N
07100-S - 07196-B
07000
1
in
25.40
mm
1.9687
in
50.005
mm
0.5614
in
14.260
mm
0.3750
in
9.525
mm
0.2657
in
6.749
mm
6540
lbf
29100
N
6650
lbf
29600
N
07100-S - 07204-B
07000
1
in
25.40
mm
2.047
in
51.994
mm
0.5614
in
14.260
mm
0.5000
in
12.700
mm
0.2000
in
5.080
mm
6540
lbf
29100
N
6650
lbf
29600
N
14124 - 14276-B
14000
1 1/4
in
31.75
mm
2.7170
in
69.012
mm
0.7710
in
19.583
mm
0.6250
in
15.875
mm
0.3125
in
7.937
mm
12300
lbf
54600
N
13900
lbf
61700
N
15113 - 15250-B
15000
1 1/8
in
28.575
mm
2.5000
in
63.500
mm
0.8125
in
20.638
mm
0.6250
in
15.875
mm
0.3437
in
8.730
mm
13500
lbf
59900
N
12100
lbf
53900
N
16137 - 16284-B
16000
1 3/8
in
34.925
mm
2.8440
in
72.238
mm
0.8125
in
20.638
mm
0.6250
in
15.875
mm
0.3438
in
8.733
mm
12700
lbf
56600
N
14800
lbf
65800
N
17098 - 17244-B
17000
0.9835
in
24.981
mm
2.4409
in
61.999
mm
0.6522
in
16.566
mm
0.5625
in
14.288
mm
0.2075
in
5.270
mm
9720
lbf
43200
N
9910
lbf
44100
N
18200 - 18337-B
18000
2
in
50.80
mm
3.3750
in
85.725
mm
0.7190
in
18.263
mm
0.5000
in
12.700
mm
0.3900
in
9.906
mm
13700
lbf
61100
N
14400
lbf
63900
N
19138 - 19268-B
19000
1.3770
in
34.976
mm
2.6875
in
68.263
mm
0.6504
in
16.520
mm
0.4688
in
11.908
mm
0.2968
in
7.538
mm
11400
lbf
50700
N
13000
lbf
57800
N
23092 - 23256-B
23000
15/16
in
23.813
mm
2.5625
in
65.088
mm
0.8450
in
21.463
mm
0.6250
in
15.875
mm
0.4063
in
10.320
mm
12300
lbf
54600
N
12500
lbf
55800
N
2559 - 2523-B
2500
1 3/16
in
30.163
mm
2.7500
in
69.850
mm
0.9983
in
25.357
mm
0.7500
in
19.050
mm
0.3438
in
8.733
mm
18800
lbf
83700
N
21200
lbf
94400
N
26883 - 26822-B
26800
1.3780
in
35.001
mm
3.1250
in
79.375
mm
1.0000
in
25.400
mm
0.7500
in
19.050
mm
0.3438
in
8.732
mm
20500
lbf
91100
N
24800
lbf
110000
N
27689 - 27620-B
27600
3.2813
in
83.345
mm
4.9375
in
125.413
mm
1.0000
in
25.400
mm
0.7813
in
19.845
mm
0.4062
in
10.317
mm
26300
lbf
117000
N
39900
lbf
178000
N
28678 - 28622-B
28600
2
in
50.80
mm
3.8437
in
97.630
mm
0.9688
in
24.608
mm
0.7656
in
19.446
mm
0.3592
in
9.124
mm
27700
lbf
123000
N
32000
lbf
142000
N
28995 - 28921-B
28900
2.4700
in
62.738
mm
3.937
in
100
mm
1.0000
in
25.400
mm
0.7813
in
19.845
mm
0.3750
in
9.525
mm
23800
lbf
106000
N
33500
lbf
149000
N
3189 - 3120-B
3100
1
in
25.40
mm
2.8593
in
72.626
mm
1.1810
in
29.997
mm
0.9375
in
23.813
mm
0.4375
in
11.112
mm
21300
lbf
94800
N
22800
lbf
102000
N
Results 576 - 600 of 658
«
21
22
23
24
25
»