Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 65212 - 65500-B | Series N/A 65000 | d - Bore N/A 2 1/8 in53.975 mm | D - Cup Outer Diameter N/A 5 in127 mm | B - Cone Width N/A 1.75 in44.45 mm | C - Cup Width N/A 1.3750 in34.925 mm | T1 - Bearing Width to Flange N/A 0.6563 in16.670 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 54700 lbf243000 N | C0 - Static Radial Rating N/A 66700 lbf297000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 65225 - 65500-B | Series N/A 65000 | d - Bore N/A 2 1/4 in57.15 mm | D - Cup Outer Diameter N/A 5 in127 mm | B - Cone Width N/A 1.75 in44.45 mm | C - Cup Width N/A 1.3750 in34.925 mm | T1 - Bearing Width to Flange N/A 0.6563 in16.670 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 54700 lbf243000 N | C0 - Static Radial Rating N/A 66700 lbf297000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 6576C - 6535-B | Series N/A 6500 | d - Bore N/A 3 in76.2 mm | D - Cup Outer Diameter N/A 6-3/8 in161.925 mm | B - Cone Width N/A 2.1693 in55.100 mm | C - Cup Width N/A 1.6875 in42.863 mm | T1 - Bearing Width to Flange N/A 0.75 in19.05 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 98800 lbf439000 N | C0 - Static Radial Rating N/A 118000 lbf523000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 67390 - 67320-B | Series N/A 67300 | d - Bore N/A 5 1/4 in133.350 mm | D - Cup Outer Diameter N/A 8 in203.2 mm | B - Cone Width N/A 1.8125 in46.038 mm | C - Cup Width N/A 1.5000 in38.100 mm | T1 - Bearing Width to Flange N/A 0.5938 in15.083 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 82600 lbf368000 N | C0 - Static Radial Rating N/A 141000 lbf625000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 67787 - 67725-B | Series N/A 67700 | d - Bore N/A 6 7/8 in174.625 mm | D - Cup Outer Diameter N/A 9 3/4 in247.650 mm | B - Cone Width N/A 1.875 in47.625 mm | C - Cup Width N/A 1.6250 in41.275 mm | T1 - Bearing Width to Flange N/A 0.5625 in14.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 91100 lbf405000 N | C0 - Static Radial Rating N/A 175000 lbf779000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 762 - 752-B | Series N/A 755 | d - Bore N/A 2.8750 in73.025 mm | D - Cup Outer Diameter N/A 6-3/8 in161.925 mm | B - Cone Width N/A 1.9000 in48.260 mm | C - Cup Width N/A 1.5000 in38.100 mm | T1 - Bearing Width to Flange N/A 0.6870 in17.450 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 73600 lbf327000 N | C0 - Static Radial Rating N/A 99200 lbf441000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 78248C - 78513-B | Series N/A 78000C | d - Bore N/A 2 1/2 in63.500 mm | D - Cup Outer Diameter N/A 5.1259 in130.198 mm | B - Cone Width N/A 1.3085 in33.236 mm | C - Cup Width N/A 0.9260 in23.520 mm | T1 - Bearing Width to Flange N/A 0.7871 in19.992 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 53200 lbf237000 N | C0 - Static Radial Rating N/A 52600 lbf234000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 797 - 792-B | Series N/A 795 | d - Bore N/A 5.1181 in130 mm | D - Cup Outer Diameter N/A 8.1250 in206.375 mm | B - Cone Width N/A 1.875 in47.625 mm | C - Cup Width N/A 1.3750 in34.925 mm | T1 - Bearing Width to Flange N/A 0.8125 in20.638 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 85000 lbf378000 N | C0 - Static Radial Rating N/A 133000 lbf593000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 82587 - 82950-B | Series N/A 82000 | d - Bore N/A 5 7/8 in149.225 mm | D - Cup Outer Diameter N/A 9.5 in241.3 mm | B - Cone Width N/A 2.2300 in56.642 mm | C - Cup Width N/A 1.7500 in44.450 mm | T1 - Bearing Width to Flange N/A 0.8750 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 116000 lbf515000 N | C0 - Static Radial Rating N/A 182000 lbf810000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 866 - 854-B | Series N/A 855 | d - Bore N/A 3.8750 in98.425 mm | D - Cup Outer Diameter N/A 7.5 in190.5 mm | B - Cone Width N/A 2.2650 in57.531 mm | C - Cup Width N/A 1.7500 in44.450 mm | T1 - Bearing Width to Flange N/A 0.8750 in22.225 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 103000 lbf458000 N | C0 - Static Radial Rating N/A 142000 lbf630000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 943 - 932-B | Series N/A 935 | d - Bore N/A 3.8750 in98.425 mm | D - Cup Outer Diameter N/A 8.3750 in212.725 mm | B - Cone Width N/A 2.6250 in66.675 mm | C - Cup Width N/A 2.1250 in53.975 mm | T1 - Bearing Width to Flange N/A 0.9375 in23.812 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 129000 lbf572000 N | C0 - Static Radial Rating N/A 177000 lbf786000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 94650 - 94113-B | Series N/A 94000 | d - Bore N/A 6 1/2 in165.1 mm | D - Cup Outer Diameter N/A 11.3750 in288.925 mm | B - Cone Width N/A 2.5 in63.5 mm | C - Cup Width N/A 1.8750 in47.625 mm | T1 - Bearing Width to Flange N/A 1.0625 in26.988 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 148000 lbf660000 N | C0 - Static Radial Rating N/A 242000 lbf1070000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 96900 - 96140-B | Series N/A 96000 | d - Bore N/A 9 in228.600 mm | D - Cup Outer Diameter N/A 14 in355.6 mm | B - Cone Width N/A 2.6250 in66.675 mm | C - Cup Width N/A 1.8750 in47.625 mm | T1 - Bearing Width to Flange N/A 1.2500 in31.750 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 171000 lbf759000 N | C0 - Static Radial Rating N/A 319000 lbf1420000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| A2037 - A2126-B | Series N/A A2000 | d - Bore N/A 0.3750 in9.525 mm | D - Cup Outer Diameter N/A 1.2595 in31.991 mm | B - Cone Width N/A 0.4246 in10.785 mm | C - Cup Width N/A 0.3125 in7.938 mm | T1 - Bearing Width to Flange N/A 0.1755 in4.458 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2430 lbf10800 N | C0 - Static Radial Rating N/A 2070 lbf9230 N |
CAD
N/A
|
Add To Cart
Request Quote |
| A2047 - A2126-B | Series N/A A2000 | d - Bore N/A 0.4719 in11.986 mm | D - Cup Outer Diameter N/A 1.2595 in31.991 mm | B - Cone Width N/A 0.4246 in10.785 mm | C - Cup Width N/A 0.3125 in7.938 mm | T1 - Bearing Width to Flange N/A 0.1755 in4.458 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2430 lbf10800 N | C0 - Static Radial Rating N/A 2070 lbf9230 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE243190 - 243250-B | Series N/A 243000 | d - Bore N/A 19.0000 in482.600 mm | D - Cup Outer Diameter N/A 24.9950 in634.873 mm | B - Cone Width N/A 3.1875 in80.963 mm | C - Cup Width N/A 2.5 in63.5 mm | T1 - Bearing Width to Flange N/A 1.2500 in31.750 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 330000 lbf1470000 N | C0 - Static Radial Rating N/A 822000 lbf3660000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE820085 - 820160-B | Series N/A 820000 | d - Bore N/A 8 1/2 in215.900 mm | D - Cup Outer Diameter N/A 16.0000 in406.400 mm | B - Cone Width N/A 3.6875 in93.663 mm | C - Cup Width N/A 2.75 in69.85 mm | T1 - Bearing Width to Flange N/A 1.6250 in41.275 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 331000 lbf1470000 N | C0 - Static Radial Rating N/A 506000 lbf2250000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| H414242 - H414210-B | Series N/A H414200 | d - Bore N/A 2.6250 in66.675 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | B - Cone Width N/A 1.625 in41.275 mm | C - Cup Width N/A 1.2500 in31.750 mm | T1 - Bearing Width to Flange N/A 0.6550 in16.637 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 72600 lbf323000 N | C0 - Static Radial Rating N/A 75400 lbf335000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM516449C - HM516414-B | Series N/A HM516400 | d - Bore N/A 3 1/4 in82.550 mm | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | B - Cone Width N/A 1.5625 in39.688 mm | C - Cup Width N/A 1.2813 in32.545 mm | T1 - Bearing Width to Flange N/A 0.4850 in12.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 58200 lbf259000 N | C0 - Static Radial Rating N/A 79300 lbf353000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM624749 - HM624716-B | Series N/A HM624700 | d - Bore N/A 4.7500 in120.650 mm | D - Cup Outer Diameter N/A 7.8730 in199.974 mm | B - Cone Width N/A 1.8125 in46.038 mm | C - Cup Width N/A 1.3750 in34.925 mm | T1 - Bearing Width to Flange N/A 0.75 in19.05 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 81300 lbf362000 N | C0 - Static Radial Rating N/A 122000 lbf543000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM624749 - HM624710-B | Series N/A HM624700 | d - Bore N/A 4.7500 in120.650 mm | D - Cup Outer Diameter N/A 7.5 in190.5 mm | B - Cone Width N/A 1.8125 in46.038 mm | C - Cup Width N/A 1.3750 in34.925 mm | T1 - Bearing Width to Flange N/A 0.75 in19.05 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 81300 lbf362000 N | C0 - Static Radial Rating N/A 122000 lbf543000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM804849 - HM804811-B | Series N/A HM804800 | d - Bore N/A 1.9060 in48.412 mm | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | B - Cone Width N/A 1.1563 in29.370 mm | C - Cup Width N/A 0.9457 in24.021 mm | T1 - Bearing Width to Flange N/A 0.4387 in11.143 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 33100 lbf147000 N | C0 - Static Radial Rating N/A 35400 lbf157000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM807035 - HM807015-BA | Series N/A HM807000 | d - Bore N/A 1 5/8 in41.275 mm | D - Cup Outer Diameter N/A 4.2900 in108.966 mm | B - Cone Width N/A 1.4375 in36.513 mm | C - Cup Width N/A 1.1250 in28.575 mm | T1 - Bearing Width to Flange N/A 0.5620 in14.275 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 38600 lbf172000 N | C0 - Static Radial Rating N/A 50200 lbf223000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| HM807040 - HM807015-BA | Series N/A HM807000 | d - Bore N/A 1 3/4 in44.45 mm | D - Cup Outer Diameter N/A 4.2900 in108.966 mm | B - Cone Width N/A 1.4375 in36.513 mm | C - Cup Width N/A 1.1250 in28.575 mm | T1 - Bearing Width to Flange N/A 0.5620 in14.275 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 45700 lbf203000 N | C0 - Static Radial Rating N/A 50200 lbf223000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| L433749 - L433710-B | Series N/A L433700 | d - Bore N/A 6 1/2 in165.1 mm | D - Cup Outer Diameter N/A 8.5000 in215.900 mm | B - Cone Width N/A 1.0313 in26.195 mm | C - Cup Width N/A 0.8125 in20.638 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 40200 lbf179000 N | C0 - Static Radial Rating N/A 75300 lbf335000 N |
CAD
N/A
|
Add To Cart
Request Quote |