COMPANY HEADER
CAD (0)
  • Cart is empty
51 - 75 of 658 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T1 - Bearing Width to Flange (in)

T1 - Bearing Width to Flange (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Add To Cart/Request Quote
N/A 16000 N/A 1 7/16 in36.513 mm N/A 2.8440 in72.238 mm N/A 0.8125 in20.638 mm N/A 0.6250 in15.875 mm N/A 0.3438 in8.733 mm N/A 12700 lbf56600 N N/A 14800 lbf65800 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 16000 N/A 1 5/16 in33.338 mm N/A 2.8440 in72.238 mm N/A 0.8125 in20.638 mm N/A 0.6250 in15.875 mm N/A 0.3438 in8.733 mm N/A 12700 lbf56600 N N/A 14800 lbf65800 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 16000 N/A 1 1/2 in38.1 mm N/A 2.8440 in72.238 mm N/A 0.8125 in20.638 mm N/A 0.6250 in15.875 mm N/A 0.3438 in8.733 mm N/A 12700 lbf56600 N N/A 14800 lbf65800 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 17000 N/A 1 3/16 in30.163 mm N/A 2.4409 in61.999 mm N/A 0.6522 in16.566 mm N/A 0.5625 in14.288 mm N/A 0.2075 in5.271 mm N/A 9720 lbf43200 N N/A 9910 lbf44100 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 17000 N/A 1.1806 in29.987 mm N/A 2.4409 in61.999 mm N/A 0.6522 in16.566 mm N/A 0.5625 in14.288 mm N/A 0.2075 in5.271 mm N/A 9720 lbf43200 N N/A 9910 lbf44100 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1700 N/A 15/16 in23.813 mm N/A 2.2400 in56.896 mm N/A 0.7810 in19.837 mm N/A 0.6250 in15.875 mm N/A 0.2938 in7.463 mm N/A 10200 lbf45400 N N/A 10200 lbf45300 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1700 N/A 3/4 in19.05 mm N/A 2.2400 in56.896 mm N/A 0.7810 in19.837 mm N/A 0.6250 in15.875 mm N/A 0.2935 in7.455 mm N/A 10200 lbf45400 N N/A 10200 lbf45300 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1700 N/A 7/8 in22.225 mm N/A 2.2400 in56.896 mm N/A 0.7810 in19.837 mm N/A 0.6250 in15.875 mm N/A 0.2938 in7.463 mm N/A 10200 lbf45400 N N/A 10200 lbf45300 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 17500 N/A 5/8 in15.875 mm N/A 1.6875 in42.863 mm N/A 0.6563 in16.670 mm N/A 0.5313 in13.495 mm N/A 0.2500 in6.350 mm N/A 7070 lbf31400 N N/A 6560 lbf29200 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 18000 N/A 2.0472 in51.999 mm N/A 3.3750 in85.725 mm N/A 0.7190 in18.263 mm N/A 0.5000 in12.700 mm N/A 0.3900 in9.906 mm N/A 11600 lbf51600 N N/A 14400 lbf63900 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 18600 N/A 1.8125 in46.038 mm N/A 3.1250 in79.375 mm N/A 0.6875 in17.463 mm N/A 0.5313 in13.495 mm N/A 0.2968 in7.539 mm N/A 11700 lbf52000 N N/A 13800 lbf61300 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 18600 N/A 1 3/4 in44.45 mm N/A 3.1250 in79.375 mm N/A 0.6875 in17.463 mm N/A 0.5313 in13.495 mm N/A 0.2968 in7.539 mm N/A 11700 lbf52000 N N/A 13800 lbf61300 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 18700 N/A 2 in50.80 mm N/A 3.3465 in85.001 mm N/A 0.6875 in17.463 mm N/A 0.5313 in13.495 mm N/A 0.2968 in7.539 mm N/A 12300 lbf54700 N N/A 15200 lbf67500 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 19000 N/A 1 7/16 in36.513 mm N/A 2.6875 in68.263 mm N/A 0.6504 in16.520 mm N/A 0.4688 in11.908 mm N/A 0.2968 in7.539 mm N/A 11400 lbf50700 N N/A 13000 lbf57800 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 19000 N/A 1 1/2 in38.1 mm N/A 2.6875 in68.263 mm N/A 0.6504 in16.520 mm N/A 0.4688 in11.908 mm N/A 0.2968 in7.539 mm N/A 11400 lbf50700 N N/A 13000 lbf57800 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 19000 N/A 1.3780 in35.001 mm N/A 2.6875 in68.263 mm N/A 0.6504 in16.520 mm N/A 0.4688 in11.908 mm N/A 0.2968 in7.539 mm N/A 11400 lbf50700 N N/A 13000 lbf57800 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 19000 N/A 1.3780 in35.001 mm N/A 2.8346 in71.999 mm N/A 0.6504 in16.520 mm N/A 0.5625 in14.288 mm N/A 0.2475 in6.287 mm N/A 11400 lbf50700 N N/A 13000 lbf57800 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 19000 N/A 1.3770 in34.976 mm N/A 2.8346 in71.999 mm N/A 0.6504 in16.520 mm N/A 0.5625 in14.288 mm N/A 0.2475 in6.287 mm N/A 11400 lbf50700 N N/A 13000 lbf57800 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 19000 N/A 1 1/2 in38.1 mm N/A 2.8346 in71.999 mm N/A 0.6504 in16.520 mm N/A 0.5625 in14.288 mm N/A 0.2475 in6.287 mm N/A 11400 lbf50700 N N/A 13000 lbf57800 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 19000 N/A 1 7/16 in36.513 mm N/A 2.8346 in71.999 mm N/A 0.6504 in16.520 mm N/A 0.5625 in14.288 mm N/A 0.2475 in6.287 mm N/A 11400 lbf50700 N N/A 13000 lbf57800 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1900 N/A 1 1/8 in28.575 mm N/A 2.3750 in60.325 mm N/A 0.7620 in19.355 mm N/A 0.6250 in15.875 mm N/A 0.3125 in7.938 mm N/A 10900 lbf48400 N N/A 11300 lbf50200 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1900 N/A 1 in25.40 mm N/A 2.3750 in60.325 mm N/A 0.7620 in19.355 mm N/A 0.6250 in15.875 mm N/A 0.3125 in7.938 mm N/A 10900 lbf48400 N N/A 11300 lbf50200 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1900 N/A 1.0620 in26.975 mm N/A 2.3750 in60.325 mm N/A 0.7620 in19.355 mm N/A 0.6250 in15.875 mm N/A 0.3125 in7.938 mm N/A 10900 lbf48400 N N/A 11300 lbf50200 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1900 N/A 7/8 in22.225 mm N/A 2.3750 in60.325 mm N/A 0.7620 in19.355 mm N/A 0.6250 in15.875 mm N/A 0.3125 in7.938 mm N/A 10900 lbf48400 N N/A 11300 lbf50200 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1900 N/A 1 in25.40 mm N/A 2.3125 in58.738 mm N/A 0.7620 in19.355 mm N/A 0.5937 in15.080 mm N/A 0.3125 in7.938 mm N/A 10900 lbf48400 N N/A 11300 lbf50200 N N/A CAD Icon (for items table) Add To Cart
Request Quote
51 - 75 of 658 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »