COMPANY HEADER
CAD (0)
  • Cart is empty
126 - 150 of 658 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T1 - Bearing Width to Flange (in)

T1 - Bearing Width to Flange (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Add To Cart/Request Quote
N/A 28600 N/A 2 1/4 in57.15 mm N/A 3.8437 in97.630 mm N/A 0.9688 in24.608 mm N/A 0.7656 in19.446 mm N/A 0.3592 in9.124 mm N/A 27700 lbf123000 N N/A 32000 lbf142000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 28900 N/A 2 3/8 in60.325 mm N/A 3.937 in100 mm N/A 1.0000 in25.400 mm N/A 0.7813 in19.845 mm N/A 0.3750 in9.525 mm N/A 23800 lbf106000 N N/A 33500 lbf149000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 28900 N/A 2.3613 in59.977 mm N/A 3.937 in100 mm N/A 1.0000 in25.400 mm N/A 0.7813 in19.845 mm N/A 0.3750 in9.525 mm N/A 23800 lbf106000 N N/A 33500 lbf149000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 290000 N/A 12 1/2 in317.500 mm N/A 17.5 in444.5 mm N/A 2.4375 in61.913 mm N/A 1.5625 in39.688 mm N/A 1.4375 in36.513 mm N/A 199000 lbf887000 N N/A 312000 lbf1390000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 290000 N/A 12 in304.8 mm N/A 17.5 in444.5 mm N/A 2.4375 in61.913 mm N/A 1.5625 in39.688 mm N/A 1.4375 in36.513 mm N/A 199000 lbf887000 N N/A 312000 lbf1390000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 290000 N/A 11.7500 in298.450 mm N/A 17.5 in444.5 mm N/A 2.4375 in61.913 mm N/A 1.5625 in39.688 mm N/A 1.4375 in36.513 mm N/A 199000 lbf887000 N N/A 312000 lbf1390000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2900 N/A 1 11/16 in42.863 mm N/A 3.3465 in85.001 mm N/A 1.0082 in25.608 mm N/A 0.8125 in20.638 mm N/A 0.3750 in9.525 mm N/A 21000 lbf93300 N N/A 26200 lbf117000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2900 N/A 1.8125 in46.038 mm N/A 3.3465 in85.001 mm N/A 1.0082 in25.608 mm N/A 0.8125 in20.638 mm N/A 0.3750 in9.525 mm N/A 21000 lbf93300 N N/A 26200 lbf117000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 29500 N/A 2.6250 in66.675 mm N/A 4.25 in107.95 mm N/A 1.0000 in25.400 mm N/A 0.7500 in19.050 mm N/A 0.4063 in10.320 mm N/A 29400 lbf131000 N N/A 36300 lbf161000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 29500 N/A 2.3622 in60 mm N/A 4.25 in107.95 mm N/A 1.0000 in25.400 mm N/A 0.7500 in19.050 mm N/A 0.4063 in10.320 mm N/A 29400 lbf131000 N N/A 36300 lbf161000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 29500 N/A 2 1/2 in63.500 mm N/A 4.25 in107.95 mm N/A 1.0000 in25.400 mm N/A 0.7500 in19.050 mm N/A 0.4063 in10.320 mm N/A 29400 lbf131000 N N/A 36300 lbf161000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 29500 N/A 2.3622 in60 mm N/A 4.3307 in110 mm N/A 1.0000 in25.400 mm N/A 0.7500 in19.050 mm N/A 0.4063 in10.320 mm N/A 29400 lbf131000 N N/A 36300 lbf161000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 29600 N/A 2.8750 in73.025 mm N/A 4-7/16 in112.713 mm N/A 1.0000 in25.400 mm N/A 0.7500 in19.050 mm N/A 0.4063 in10.320 mm N/A 24800 lbf111000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 29600 N/A 2 3/4 in69.850 mm N/A 4-7/16 in112.713 mm N/A 1.0000 in25.400 mm N/A 0.7500 in19.050 mm N/A 0.4063 in10.320 mm N/A 24800 lbf111000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 29600 N/A 2.9062 in73.817 mm N/A 4-7/16 in112.713 mm N/A 1.0000 in25.400 mm N/A 0.7500 in19.050 mm N/A 0.4063 in10.320 mm N/A 24800 lbf111000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3100 N/A 1 1/4 in31.75 mm N/A 2.8593 in72.626 mm N/A 1.1810 in29.997 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 21300 lbf94800 N N/A 22800 lbf102000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3100 N/A 1 5/16 in33.338 mm N/A 2.8593 in72.626 mm N/A 1.1810 in29.997 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 21300 lbf94800 N N/A 22800 lbf102000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3100 N/A 1 1/8 in28.575 mm N/A 2.8593 in72.626 mm N/A 1.1810 in29.997 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 21300 lbf94800 N N/A 22800 lbf102000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3100 N/A 1 1/8 in28.575 mm N/A 2.8593 in72.626 mm N/A 1.1810 in29.997 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 21300 lbf94800 N N/A 22800 lbf102000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3100 N/A 1 1/4 in31.75 mm N/A 2.8593 in72.626 mm N/A 1.1810 in29.997 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 21300 lbf94800 N N/A 22800 lbf102000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 31500 N/A 1 7/16 in36.513 mm N/A 3 in76.2 mm N/A 1.1250 in28.575 mm N/A 0.9375 in23.813 mm N/A 0.4063 in10.320 mm N/A 21300 lbf94700 N N/A 24100 lbf107000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 31500 N/A 1 3/8 in34.925 mm N/A 3 in76.2 mm N/A 1.1250 in28.575 mm N/A 0.9375 in23.813 mm N/A 0.4063 in10.320 mm N/A 21300 lbf94700 N N/A 24100 lbf107000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 31500 N/A 1 3/8 in34.925 mm N/A 3 in76.2 mm N/A 1.1250 in28.575 mm N/A 0.9375 in23.813 mm N/A 0.4063 in10.320 mm N/A 21300 lbf94700 N N/A 24100 lbf107000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3300 N/A 1 9/16 in39.688 mm N/A 3.1562 in80.167 mm N/A 1.1965 in30.391 mm N/A 0.9375 in23.813 mm N/A 0.4063 in10.320 mm N/A 25800 lbf115000 N N/A 29100 lbf129000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3300 N/A 1 5/8 in41.275 mm N/A 3.1562 in80.167 mm N/A 1.1965 in30.391 mm N/A 0.9375 in23.813 mm N/A 0.4063 in10.320 mm N/A 25800 lbf115000 N N/A 29100 lbf129000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
126 - 150 of 658 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »