All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TSF (Tapered Single with Flange) > Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial > View Items  

Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 201 - 225 of 658 « 6 7 8 9 10 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

358 - 354-B 355 1.7717 in
45.001
mm
3.3465 in
85.001
mm
0.8540 in
21.692
mm
0.6875 in
17.463
mm
0.3125 in
7.938
mm
21800 lbf
97000
N
20000 lbf
88800
N
CAD Icon (for items table)
355 - 354-B 355 1 3/4 in
44.45
mm
3.3465 in
85.001
mm
0.8540 in
21.692
mm
0.6875 in
17.463
mm
0.3125 in
7.938
mm
21800 lbf
97000
N
20000 lbf
88800
N
CAD Icon (for items table)
3660 - 3620-B 3600 0.8125 in
20.638
mm
2.4375 in
61.913
mm
1.1975 in
30.417
mm
0.9375 in
23.813
mm
0.3750 in
9.525
mm
19900 lbf
88600
N
20200 lbf
89800
N
CAD Icon (for items table)
368 - 362-B 365 2 in
50.80
mm
3.5433 in
90
mm
0.875 in
22.225
mm
0.6250 in
15.875
mm
0.3499 in
8.887
mm
22900 lbf
102000
N
21500 lbf
95800
N
CAD Icon (for items table)
369-S - 362-B 365 1 7/8 in
47.625
mm
3.5433 in
90
mm
0.875 in
22.225
mm
0.6250 in
15.875
mm
0.3499 in
8.887
mm
22900 lbf
102000
N
21500 lbf
95800
N
CAD Icon (for items table)
369A - 362-B 365 1 7/8 in
47.625
mm
3.5433 in
90
mm
0.875 in
22.225
mm
0.6250 in
15.875
mm
0.3499 in
8.887
mm
22900 lbf
102000
N
21500 lbf
95800
N
CAD Icon (for items table)
368-S - 362-B 365 2.0312 in
51.592
mm
3.5433 in
90
mm
0.875 in
22.225
mm
0.6250 in
15.875
mm
0.3499 in
8.887
mm
22900 lbf
102000
N
21500 lbf
95800
N
CAD Icon (for items table)
368A - 362-B 365 2 in
50.80
mm
3.5433 in
90
mm
0.875 in
22.225
mm
0.6250 in
15.875
mm
0.3499 in
8.887
mm
22900 lbf
102000
N
21500 lbf
95800
N
CAD Icon (for items table)
367 - 362-B 365 1.7717 in
45.001
mm
3.5433 in
90
mm
0.875 in
22.225
mm
0.6250 in
15.875
mm
0.3499 in
8.887
mm
22900 lbf
102000
N
21500 lbf
95800
N
CAD Icon (for items table)
365-S - 362-B 365 1 15/16 in
49.213
mm
3.5433 in
90
mm
0.875 in
22.225
mm
0.6250 in
15.875
mm
0.3499 in
8.887
mm
22900 lbf
102000
N
21500 lbf
95800
N
CAD Icon (for items table)
366 - 362-B 365 1.9685 in
50
mm
3.5433 in
90
mm
0.875 in
22.225
mm
0.6250 in
15.875
mm
0.3499 in
8.887
mm
22900 lbf
102000
N
21500 lbf
95800
N
CAD Icon (for items table)
365 - 362-B 365 1.9685 in
50
mm
3.5433 in
90
mm
0.875 in
22.225
mm
0.6250 in
15.875
mm
0.3499 in
8.887
mm
22900 lbf
102000
N
21500 lbf
95800
N
CAD Icon (for items table)
36690 - 36620-B 36600 5.7500 in
146.050
mm
7-5/8 in
193.675
mm
1.1250 in
28.575
mm
0.9063 in
23.020
mm
0.3750 in
9.525
mm
44200 lbf
196000
N
88600 lbf
394000
N
CAD Icon (for items table)
36686 - 36620-B 36600 5.625 in
142.875
mm
7-5/8 in
193.675
mm
1.1250 in
28.575
mm
0.9063 in
23.020
mm
0.3750 in
9.525
mm
44200 lbf
196000
N
88600 lbf
394000
N
CAD Icon (for items table)
3767 - 3720-B 3700 2.0625 in
52.388
mm
3.6718 in
93.264
mm
1.1930 in
30.302
mm
0.9375 in
23.813
mm
0.4375 in
11.113
mm
27500 lbf
122000
N
34300 lbf
153000
N
CAD Icon (for items table)
3775 - 3720-B 3700 2 in
50.80
mm
3.6718 in
93.264
mm
1.1930 in
30.302
mm
0.9375 in
23.813
mm
0.4375 in
11.113
mm
27500 lbf
122000
N
34300 lbf
153000
N
CAD Icon (for items table)
3776 - 3720-B 3700 1.7710 in
44.983
mm
3.6718 in
93.264
mm
1.1930 in
30.302
mm
0.9375 in
23.813
mm
0.4375 in
11.113
mm
27500 lbf
122000
N
34300 lbf
153000
N
CAD Icon (for items table)
3780 - 3720-B 3700 2 in
50.80
mm
3.6718 in
93.264
mm
1.1930 in
30.302
mm
0.9375 in
23.813
mm
0.4375 in
11.113
mm
27500 lbf
122000
N
34300 lbf
153000
N
CAD Icon (for items table)
3779 - 3720-B 3700 1 7/8 in
47.625
mm
3.6718 in
93.264
mm
1.1930 in
30.302
mm
0.9375 in
23.813
mm
0.4375 in
11.113
mm
27500 lbf
122000
N
34300 lbf
153000
N
CAD Icon (for items table)
3778 - 3720-B 3700 1 7/8 in
47.625
mm
3.6718 in
93.264
mm
1.1930 in
30.302
mm
0.9375 in
23.813
mm
0.4375 in
11.113
mm
27500 lbf
122000
N
34300 lbf
153000
N
CAD Icon (for items table)
37431 - 37625-B 37000 4.3125 in
109.538
mm
6.25 in
158.750
mm
0.8440 in
21.438
mm
0.6250 in
15.875
mm
0.4688 in
11.908
mm
25900 lbf
115000
N
40100 lbf
179000
N
CAD Icon (for items table)
3879 - 3820-B 3800 1.5748 in
40
mm
3.3750 in
85.725
mm
1.1875 in
30.163
mm
0.9375 in
23.813
mm
0.4375 in
11.113
mm
27900 lbf
124000
N
33200 lbf
148000
N
CAD Icon (for items table)
3877 - 3820-B 3800 1 5/8 in
41.275
mm
3.3750 in
85.725
mm
1.1875 in
30.163
mm
0.9375 in
23.813
mm
0.4375 in
11.113
mm
27900 lbf
124000
N
33200 lbf
148000
N
CAD Icon (for items table)
387 - 382-B 385 2 1/4 in
57.15
mm
3.8125 in
96.838
mm
0.8640 in
21.946
mm
0.7018 in
17.826
mm
0.3125 in
7.938
mm
24200 lbf
108000
N
24100 lbf
107000
N
CAD Icon (for items table)
388A - 382-B 385 2.2650 in
57.531
mm
3.8125 in
96.838
mm
0.8640 in
21.946
mm
0.7018 in
17.826
mm
0.3125 in
7.938
mm
24200 lbf
108000
N
24100 lbf
107000
N
CAD Icon (for items table)
  Results 201 - 225 of 658 « 6 7 8 9 10 »