Batch CAD Cart (0)
  • Cart is empty
226 - 250 of 658 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T1 - Bearing Width to Flange (in)

T1 - Bearing Width to Flange (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Sort by
N/A 37000 N/A 4.3125 in109.538 mm N/A 6.25 in158.750 mm N/A 0.8440 in21.438 mm N/A 0.6250 in15.875 mm N/A 0.4688 in11.908 mm N/A 25900 lbf115000 N N/A 40100 lbf179000 N N/A CAD
N/A 3700 N/A 2.0625 in52.388 mm N/A 3.6718 in93.264 mm N/A 1.1930 in30.302 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A CAD
N/A 3700 N/A 1.5625 in39.688 mm N/A 3.6718 in93.264 mm N/A 1.1930 in30.302 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.112 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A CAD
N/A 3700 N/A 2 in50.8 mm N/A 3.6718 in93.264 mm N/A 1.1930 in30.302 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A CAD
N/A 3700 N/A 1.7710 in44.983 mm N/A 3.6718 in93.264 mm N/A 1.1930 in30.302 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A CAD
N/A 3700 N/A 1.8750 in47.625 mm N/A 3.6718 in93.264 mm N/A 1.1930 in30.302 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A CAD
N/A 3700 N/A 1.8750 in47.625 mm N/A 3.6718 in93.264 mm N/A 1.1930 in30.302 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A CAD
N/A 3700 N/A 2 in50.8 mm N/A 3.6718 in93.264 mm N/A 1.1930 in30.302 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A CAD
N/A 385 N/A 2.1654 in55.001 mm N/A 3.8125 in96.838 mm N/A 0.8640 in21.946 mm N/A 0.7018 in17.826 mm N/A 0.3125 in7.938 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A CAD
N/A 385 N/A 2 in50.8 mm N/A 3.8125 in96.838 mm N/A 0.8640 in21.946 mm N/A 0.7018 in17.826 mm N/A 0.3125 in7.938 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A CAD
N/A 385 N/A 2 1/4 in57.150 mm N/A 3.8125 in96.838 mm N/A 0.8640 in21.946 mm N/A 0.7018 in17.826 mm N/A 0.3125 in7.938 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A CAD
N/A 3800 N/A 1 5/8 in41.275 mm N/A 3.3750 in85.725 mm N/A 1.1875 in30.163 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 27900 lbf124000 N N/A 33200 lbf148000 N N/A CAD
N/A 3800 N/A 1.5748 in40 mm N/A 3.3750 in85.725 mm N/A 1.1875 in30.163 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 27900 lbf124000 N N/A 33200 lbf148000 N N/A CAD
N/A 385 N/A 2 1/4 in57.150 mm N/A 3.8125 in96.838 mm N/A 0.8640 in21.946 mm N/A 0.7018 in17.826 mm N/A 0.3125 in7.938 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A CAD
N/A 385 N/A 2.2650 in57.531 mm N/A 3.8125 in96.838 mm N/A 0.8640 in21.946 mm N/A 0.7018 in17.826 mm N/A 0.3125 in7.938 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A CAD
N/A 385 N/A 2.1880 in55.575 mm N/A 3.8125 in96.838 mm N/A 0.8640 in21.946 mm N/A 0.7018 in17.826 mm N/A 0.3125 in7.938 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A CAD
N/A 395 N/A 2 1/4 in57.150 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 0.7411 in18.824 mm N/A 0.3120 in7.925 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD
N/A 395 N/A 2 1/2 in63.500 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 0.7411 in18.824 mm N/A 0.3120 in7.925 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD
N/A 395 N/A 2 7/16 in61.913 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 0.7411 in18.824 mm N/A 0.3120 in7.925 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD
N/A 39000 N/A 2.3617 in59.987 mm N/A 4.1250 in104.775 mm N/A 0.8661 in21.999 mm N/A 0.6250 in15.875 mm N/A 0.4063 in10.320 mm N/A 25800 lbf115000 N N/A 27000 lbf120000 N N/A CAD
N/A 39000 N/A 2 1/2 in63.500 mm N/A 4.1250 in104.775 mm N/A 0.8661 in21.999 mm N/A 0.6250 in15.875 mm N/A 0.4063 in10.320 mm N/A 25800 lbf115000 N N/A 27000 lbf120000 N N/A CAD
N/A 395 N/A 2 7/16 in61.913 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 0.7411 in18.824 mm N/A 0.3120 in7.925 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD
N/A 395 N/A 2 1/2 in63.500 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 0.7411 in18.824 mm N/A 0.3120 in7.925 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD
N/A 39500 N/A 2 1/2 in63.500 mm N/A 4.4375 in112.713 mm N/A 1.1875 in30.163 mm N/A 0.9375 in23.813 mm N/A 0.4688 in11.908 mm N/A 37500 lbf167000 N N/A 50300 lbf224000 N N/A CAD
N/A 39500 N/A 2.6250 in66.675 mm N/A 4.4375 in112.713 mm N/A 1.1875 in30.163 mm N/A 0.9375 in23.813 mm N/A 0.4688 in11.908 mm N/A 37500 lbf167000 N N/A 50300 lbf224000 N N/A CAD
226 - 250 of 658 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »