Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
15123 - 15250-B | Series N/A 15000 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | B - Cone Width N/A 0.7500 in19.050 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3087 in7.841 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13500 lbf59900 N | C0 - Static Radial Rating N/A 12100 lbf53900 N | CAD N/A |
15125 - 15250-B | Series N/A 15000 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3437 in8.730 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13500 lbf59900 N | C0 - Static Radial Rating N/A 12100 lbf53900 N | CAD N/A |
15578 - 15520-B | Series N/A 15500 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 2.2500 in57.150 mm | B - Cone Width N/A 0.6875 in17.463 mm | C - Cup Width N/A 0.5313 in13.495 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54500 N | C0 - Static Radial Rating N/A 11300 lbf50100 N | CAD N/A |
15580 - 15520-B | Series N/A 15500 | d - Bore N/A 1.0625 in26.988 mm | D - Cup Outer Diameter N/A 2.2500 in57.150 mm | B - Cone Width N/A 0.6875 in17.463 mm | C - Cup Width N/A 0.5313 in13.495 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10300 lbf46000 N | C0 - Static Radial Rating N/A 11300 lbf50100 N | CAD N/A |
15590 - 15520-B | Series N/A 15500 | d - Bore N/A 1.1250 in28.575 mm | D - Cup Outer Diameter N/A 2.2500 in57.150 mm | B - Cone Width N/A 0.6875 in17.463 mm | C - Cup Width N/A 0.5313 in13.495 mm | T1 - Bearing Width to Flange N/A 0.3215 in8.166 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10300 lbf46000 N | C0 - Static Radial Rating N/A 11300 lbf50100 N | CAD N/A |
16131 - 16284-B | Series N/A 16000 | d - Bore N/A 1.3125 in33.338 mm | D - Cup Outer Diameter N/A 2.8440 in72.238 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3438 in8.733 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12700 lbf56600 N | C0 - Static Radial Rating N/A 14800 lbf65800 N | CAD N/A |
16137 - 16284-B | Series N/A 16000 | d - Bore N/A 1.3750 in34.925 mm | D - Cup Outer Diameter N/A 2.8440 in72.238 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3438 in8.733 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12700 lbf56600 N | C0 - Static Radial Rating N/A 14800 lbf65800 N | CAD N/A |
16143 - 16284-B | Series N/A 16000 | d - Bore N/A 1 7/16 in36.513 mm | D - Cup Outer Diameter N/A 2.8440 in72.238 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3438 in8.733 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12700 lbf56600 N | C0 - Static Radial Rating N/A 14800 lbf65800 N | CAD N/A |
16150 - 16284-B | Series N/A 16000 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 2.8440 in72.238 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3438 in8.733 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12700 lbf56600 N | C0 - Static Radial Rating N/A 14800 lbf65800 N | CAD N/A |
17098 - 17244-B | Series N/A 17000 | d - Bore N/A 0.9835 in24.981 mm | D - Cup Outer Diameter N/A 2.4409 in61.999 mm | B - Cone Width N/A 0.6522 in16.566 mm | C - Cup Width N/A 0.5625 in14.288 mm | T1 - Bearing Width to Flange N/A 0.2075 in5.270 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 9720 lbf43200 N | C0 - Static Radial Rating N/A 9910 lbf44100 N | CAD N/A |
17118 - 17244-B | Series N/A 17000 | d - Bore N/A 1.1806 in29.987 mm | D - Cup Outer Diameter N/A 2.4409 in61.999 mm | B - Cone Width N/A 0.6522 in16.566 mm | C - Cup Width N/A 0.5625 in14.288 mm | T1 - Bearing Width to Flange N/A 0.2075 in5.271 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 9720 lbf43200 N | C0 - Static Radial Rating N/A 9910 lbf44100 N | CAD N/A |
17119 - 17244-B | Series N/A 17000 | d - Bore N/A 1.1875 in30.163 mm | D - Cup Outer Diameter N/A 2.4409 in61.999 mm | B - Cone Width N/A 0.6522 in16.566 mm | C - Cup Width N/A 0.5625 in14.288 mm | T1 - Bearing Width to Flange N/A 0.2075 in5.271 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 9720 lbf43200 N | C0 - Static Radial Rating N/A 9910 lbf44100 N | CAD N/A |
1755 - 1729-B | Series N/A 1700 | d - Bore N/A 0.8750 in22.225 mm | D - Cup Outer Diameter N/A 2.2400 in56.896 mm | B - Cone Width N/A 0.7810 in19.837 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.2938 in7.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10200 lbf45400 N | C0 - Static Radial Rating N/A 10200 lbf45300 N | CAD N/A |
17580 - 17520-B | Series N/A 17500 | d - Bore N/A 0.6250 in15.875 mm | D - Cup Outer Diameter N/A 1.6875 in42.863 mm | B - Cone Width N/A 0.6563 in16.670 mm | C - Cup Width N/A 0.5313 in13.495 mm | T1 - Bearing Width to Flange N/A 0.2500 in6.350 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 7070 lbf31400 N | C0 - Static Radial Rating N/A 6560 lbf29200 N | CAD N/A |
1775 - 1729-B | Series N/A 1700 | d - Bore N/A 0.7500 in19.05 mm | D - Cup Outer Diameter N/A 2.2400 in56.896 mm | B - Cone Width N/A 0.7810 in19.837 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.2935 in7.455 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10200 lbf45400 N | C0 - Static Radial Rating N/A 10200 lbf45300 N | CAD N/A |
1779 - 1729-B | Series N/A 1700 | d - Bore N/A 0.9375 in23.813 mm | D - Cup Outer Diameter N/A 2.2400 in56.896 mm | B - Cone Width N/A 0.7810 in19.837 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.2938 in7.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10200 lbf45400 N | C0 - Static Radial Rating N/A 10200 lbf45300 N | CAD N/A |
18200 - 18337-B | Series N/A 18000 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.3750 in85.725 mm | B - Cone Width N/A 0.7190 in18.263 mm | C - Cup Width N/A 0.5000 in12.700 mm | T1 - Bearing Width to Flange N/A 0.3900 in9.906 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13700 lbf61100 N | C0 - Static Radial Rating N/A 14400 lbf63900 N | CAD N/A |
18204X - 18337-B | Series N/A 18000 | d - Bore N/A 2.0472 in51.999 mm | D - Cup Outer Diameter N/A 3.3750 in85.725 mm | B - Cone Width N/A 0.7190 in18.263 mm | C - Cup Width N/A 0.5000 in12.700 mm | T1 - Bearing Width to Flange N/A 0.3900 in9.906 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11600 lbf51600 N | C0 - Static Radial Rating N/A 14400 lbf63900 N | CAD N/A |
18685 - 18620-B | Series N/A 18600 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | B - Cone Width N/A 0.6875 in17.463 mm | C - Cup Width N/A 0.5313 in13.495 mm | T1 - Bearing Width to Flange N/A 0.2968 in7.539 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11700 lbf52000 N | C0 - Static Radial Rating N/A 13800 lbf61300 N | CAD N/A |
18690 - 18620-B | Series N/A 18600 | d - Bore N/A 1.8125 in46.038 mm | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | B - Cone Width N/A 0.6875 in17.463 mm | C - Cup Width N/A 0.5313 in13.495 mm | T1 - Bearing Width to Flange N/A 0.2968 in7.539 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11700 lbf52000 N | C0 - Static Radial Rating N/A 13800 lbf61300 N | CAD N/A |
18790 - 18720-B | Series N/A 18700 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.3465 in85.001 mm | B - Cone Width N/A 0.6875 in17.463 mm | C - Cup Width N/A 0.5313 in13.495 mm | T1 - Bearing Width to Flange N/A 0.2968 in7.539 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54700 N | C0 - Static Radial Rating N/A 15200 lbf67500 N | CAD N/A |
19138 - 19268-B | Series N/A 19000 | d - Bore N/A 1.3770 in34.976 mm | D - Cup Outer Diameter N/A 2.6875 in68.263 mm | B - Cone Width N/A 0.6504 in16.520 mm | C - Cup Width N/A 0.4688 in11.908 mm | T1 - Bearing Width to Flange N/A 0.2968 in7.538 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50700 N | C0 - Static Radial Rating N/A 13000 lbf57800 N | CAD N/A |
19138 - 19283-B | Series N/A 19000 | d - Bore N/A 1.3770 in34.976 mm | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | B - Cone Width N/A 0.6504 in16.520 mm | C - Cup Width N/A 0.5625 in14.288 mm | T1 - Bearing Width to Flange N/A 0.2475 in6.287 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50700 N | C0 - Static Radial Rating N/A 13000 lbf57800 N | CAD N/A |
19138X - 19268-B | Series N/A 19000 | d - Bore N/A 1.3780 in35.001 mm | D - Cup Outer Diameter N/A 2.6875 in68.263 mm | B - Cone Width N/A 0.6504 in16.520 mm | C - Cup Width N/A 0.4688 in11.908 mm | T1 - Bearing Width to Flange N/A 0.2968 in7.539 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50700 N | C0 - Static Radial Rating N/A 13000 lbf57800 N | CAD N/A |
19138X - 19283-B | Series N/A 19000 | d - Bore N/A 1.3780 in35.001 mm | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | B - Cone Width N/A 0.6504 in16.520 mm | C - Cup Width N/A 0.5625 in14.288 mm | T1 - Bearing Width to Flange N/A 0.2475 in6.287 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50700 N | C0 - Static Radial Rating N/A 13000 lbf57800 N | CAD N/A |