Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
33895 - 33820-B | Series N/A 33800 | d - Bore N/A 2.1250 in53.975 mm | D - Cup Outer Diameter N/A 3.6718 in93.264 mm | B - Cone Width N/A 1.1250 in28.575 mm | C - Cup Width N/A 0.8750 in22.225 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 29200 lbf130000 N | C0 - Static Radial Rating N/A 36200 lbf161000 N | CAD N/A |
339 - 332-B | Series N/A 335 | d - Bore N/A 1.3780 in35.001 mm | D - Cup Outer Diameter N/A 3.1496 in80 mm | B - Cone Width N/A 0.8820 in22.403 mm | C - Cup Width N/A 0.7018 in17.826 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21200 lbf94300 N | C0 - Static Radial Rating N/A 18700 lbf83400 N | CAD N/A |
342 - 332-B | Series N/A 335 | d - Bore N/A 1 5/8 in41.275 mm | D - Cup Outer Diameter N/A 3.1496 in80 mm | B - Cone Width N/A 0.8820 in22.403 mm | C - Cup Width N/A 0.7018 in17.826 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21200 lbf94300 N | C0 - Static Radial Rating N/A 18700 lbf83400 N | CAD N/A |
34274 - 34481-B | Series N/A 34000 | d - Bore N/A 2.7540 in69.952 mm | D - Cup Outer Diameter N/A 4.8125 in122.238 mm | B - Cone Width N/A 0.9060 in23.012 mm | C - Cup Width N/A 0.8437 in21.430 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23000 lbf102000 N | C0 - Static Radial Rating N/A 30600 lbf136000 N | CAD N/A |
34275 - 34481-B | Series N/A 34000 | d - Bore N/A 2.7559 in70 mm | D - Cup Outer Diameter N/A 4.8125 in122.238 mm | B - Cone Width N/A 0.9060 in23.012 mm | C - Cup Width N/A 0.8437 in21.430 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23000 lbf102000 N | C0 - Static Radial Rating N/A 30600 lbf136000 N | CAD N/A |
342-S - 332-B | Series N/A 335 | d - Bore N/A 1.6880 in42.875 mm | D - Cup Outer Diameter N/A 3.1496 in80 mm | B - Cone Width N/A 0.8820 in22.403 mm | C - Cup Width N/A 0.7018 in17.826 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21200 lbf94300 N | C0 - Static Radial Rating N/A 18700 lbf83400 N | CAD N/A |
342X - 332-B | Series N/A 335 | d - Bore N/A 1.6929 in43.000 mm | D - Cup Outer Diameter N/A 3.1496 in80 mm | B - Cone Width N/A 0.8820 in22.403 mm | C - Cup Width N/A 0.7018 in17.826 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21200 lbf94300 N | C0 - Static Radial Rating N/A 18700 lbf83400 N | CAD N/A |
343 - 332-B | Series N/A 335 | d - Bore N/A 1.3750 in34.925 mm | D - Cup Outer Diameter N/A 3.1496 in80 mm | B - Cone Width N/A 0.8820 in22.403 mm | C - Cup Width N/A 0.7018 in17.826 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 17900 lbf79500 N | C0 - Static Radial Rating N/A 18700 lbf83400 N | CAD N/A |
34300 - 34478-B | Series N/A 34000 | d - Bore N/A 3 in76.2 mm | D - Cup Outer Diameter N/A 4.7812 in121.442 mm | B - Cone Width N/A 0.9060 in23.012 mm | C - Cup Width N/A 0.6875 in17.463 mm | T1 - Bearing Width to Flange N/A 0.4688 in11.908 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23000 lbf102000 N | C0 - Static Radial Rating N/A 30600 lbf136000 N | CAD N/A |
34300 - 34481-B | Series N/A 34000 | d - Bore N/A 3 in76.2 mm | D - Cup Outer Diameter N/A 4.8125 in122.238 mm | B - Cone Width N/A 0.9060 in23.012 mm | C - Cup Width N/A 0.8437 in21.430 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23000 lbf102000 N | C0 - Static Radial Rating N/A 30600 lbf136000 N | CAD N/A |
34301 - 34481-B | Series N/A 34000 | d - Bore N/A 3 in76.2 mm | D - Cup Outer Diameter N/A 4.8125 in122.238 mm | B - Cone Width N/A 0.9060 in23.012 mm | C - Cup Width N/A 0.8437 in21.430 mm | T1 - Bearing Width to Flange N/A 0.3126 in7.940 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23000 lbf102000 N | C0 - Static Radial Rating N/A 30600 lbf136000 N | CAD N/A |
34306 - 34481-B | Series N/A 34000 | d - Bore N/A 3.0625 in77.788 mm | D - Cup Outer Diameter N/A 4.8125 in122.238 mm | B - Cone Width N/A 0.9060 in23.012 mm | C - Cup Width N/A 0.8437 in21.430 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 27200 lbf121000 N | C0 - Static Radial Rating N/A 30600 lbf136000 N | CAD N/A |
344 - 332-B | Series N/A 335 | d - Bore N/A 1.5748 in40 mm | D - Cup Outer Diameter N/A 3.1496 in80 mm | B - Cone Width N/A 0.8820 in22.403 mm | C - Cup Width N/A 0.7018 in17.826 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21200 lbf94300 N | C0 - Static Radial Rating N/A 18700 lbf83400 N | CAD N/A |
344A - 332-B | Series N/A 335 | d - Bore N/A 1.5748 in40 mm | D - Cup Outer Diameter N/A 3.1496 in80 mm | B - Cone Width N/A 0.8820 in22.403 mm | C - Cup Width N/A 0.7018 in17.826 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21200 lbf94300 N | C0 - Static Radial Rating N/A 18700 lbf83400 N | CAD N/A |
346 - 332-B | Series N/A 335 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 3.1496 in80 mm | B - Cone Width N/A 0.8820 in22.403 mm | C - Cup Width N/A 0.7018 in17.826 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21200 lbf94300 N | C0 - Static Radial Rating N/A 18700 lbf83400 N | CAD N/A |
347 - 332-B | Series N/A 335 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3.1496 in80 mm | B - Cone Width N/A 0.8820 in22.403 mm | C - Cup Width N/A 0.7018 in17.826 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 17900 lbf79500 N | C0 - Static Radial Rating N/A 18700 lbf83400 N | CAD N/A |
3474 - 3420-B | Series N/A 3400 | d - Bore N/A 1.1875 in30.163 mm | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | B - Cone Width N/A 1.1721 in29.771 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23500 lbf105000 N | C0 - Static Radial Rating N/A 26800 lbf119000 N | CAD N/A |
3476 - 3420-B | Series N/A 3400 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | B - Cone Width N/A 1.1721 in29.771 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23500 lbf105000 N | C0 - Static Radial Rating N/A 26800 lbf119000 N | CAD N/A |
3477 - 3420-B | Series N/A 3400 | d - Bore N/A 1.3125 in33.338 mm | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | B - Cone Width N/A 1.1721 in29.771 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23500 lbf105000 N | C0 - Static Radial Rating N/A 26800 lbf119000 N | CAD N/A |
3478 - 3420-B | Series N/A 3400 | d - Bore N/A 1.3750 in34.925 mm | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | B - Cone Width N/A 1.1721 in29.771 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23500 lbf105000 N | C0 - Static Radial Rating N/A 26800 lbf119000 N | CAD N/A |
3479 - 3420-B | Series N/A 3400 | d - Bore N/A 1 7/16 in36.513 mm | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | B - Cone Width N/A 1.1721 in29.771 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23500 lbf105000 N | C0 - Static Radial Rating N/A 26800 lbf119000 N | CAD N/A |
3480 - 3420-B | Series N/A 3400 | d - Bore N/A 1.3780 in35.001 mm | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | B - Cone Width N/A 1.1721 in29.771 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23500 lbf105000 N | C0 - Static Radial Rating N/A 26800 lbf119000 N | CAD N/A |
3482 - 3420-B | Series N/A 3400 | d - Bore N/A 1.3750 in34.925 mm | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | B - Cone Width N/A 1.1721 in29.771 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23500 lbf105000 N | C0 - Static Radial Rating N/A 26800 lbf119000 N | CAD N/A |
3483 - 3420-B | Series N/A 3400 | d - Bore N/A 1.3125 in33.338 mm | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | B - Cone Width N/A 1.1721 in29.771 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23500 lbf105000 N | C0 - Static Radial Rating N/A 26800 lbf119000 N | CAD N/A |
3490 - 3420-B | Series N/A 3400 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | B - Cone Width N/A 1.1721 in29.771 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23500 lbf105000 N | C0 - Static Radial Rating N/A 26800 lbf119000 N | CAD N/A |