Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
347 - 332-B | Series N/A 335 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3.1496 in80 mm | B - Cone Width N/A 0.8820 in22.403 mm | C - Cup Width N/A 0.7018 in17.826 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 17900 lbf79500 N | C0 - Static Radial Rating N/A 18700 lbf83400 N | CAD N/A |
343 - 332-B | Series N/A 335 | d - Bore N/A 1.3750 in34.925 mm | D - Cup Outer Diameter N/A 3.1496 in80 mm | B - Cone Width N/A 0.8820 in22.403 mm | C - Cup Width N/A 0.7018 in17.826 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 17900 lbf79500 N | C0 - Static Radial Rating N/A 18700 lbf83400 N | CAD N/A |
334 - 332-B | Series N/A 335 | d - Bore N/A 1.1875 in30.163 mm | D - Cup Outer Diameter N/A 3.1496 in80 mm | B - Cone Width N/A 0.8820 in22.403 mm | C - Cup Width N/A 0.7018 in17.826 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 17900 lbf79500 N | C0 - Static Radial Rating N/A 18700 lbf83400 N | CAD N/A |
41100 - 41286-B | Series N/A 41000 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 2.8593 in72.626 mm | B - Cone Width N/A 0.9550 in24.257 mm | C - Cup Width N/A 0.6875 in17.463 mm | T1 - Bearing Width to Flange N/A 0.5000 in12.700 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 18600 lbf82600 N | C0 - Static Radial Rating N/A 14400 lbf64100 N | CAD N/A |
41125 - 41286-B | Series N/A 41000 | d - Bore N/A 1.1250 in28.575 mm | D - Cup Outer Diameter N/A 2.8593 in72.626 mm | B - Cone Width N/A 0.9550 in24.257 mm | C - Cup Width N/A 0.6875 in17.463 mm | T1 - Bearing Width to Flange N/A 0.5000 in12.700 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 18600 lbf82600 N | C0 - Static Radial Rating N/A 14400 lbf64100 N | CAD N/A |
41106 - 41286-B | Series N/A 41000 | d - Bore N/A 1.0625 in26.988 mm | D - Cup Outer Diameter N/A 2.8593 in72.626 mm | B - Cone Width N/A 0.9550 in24.257 mm | C - Cup Width N/A 0.6875 in17.463 mm | T1 - Bearing Width to Flange N/A 0.5000 in12.700 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 18600 lbf82600 N | C0 - Static Radial Rating N/A 14400 lbf64100 N | CAD N/A |
2558 - 2523-B | Series N/A 2500 | d - Bore N/A 1.1875 in30.163 mm | D - Cup Outer Diameter N/A 2.7500 in69.850 mm | B - Cone Width N/A 0.9983 in25.357 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.3438 in8.733 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 18800 lbf83700 N | C0 - Static Radial Rating N/A 21200 lbf94400 N | CAD N/A |
2578 - 2523-B | Series N/A 2500 | d - Bore N/A 1.1250 in28.575 mm | D - Cup Outer Diameter N/A 2.7500 in69.850 mm | B - Cone Width N/A 0.9983 in25.357 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.3438 in8.733 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 18800 lbf83700 N | C0 - Static Radial Rating N/A 21200 lbf94400 N | CAD N/A |
2580 - 2523-B | Series N/A 2500 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 2.7500 in69.850 mm | B - Cone Width N/A 0.9983 in25.357 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.3438 in8.733 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 18800 lbf83700 N | C0 - Static Radial Rating N/A 21200 lbf94400 N | CAD N/A |
2581 - 2523-B | Series N/A 2500 | d - Bore N/A 1.3125 in33.338 mm | D - Cup Outer Diameter N/A 2.7500 in69.850 mm | B - Cone Width N/A 0.9983 in25.357 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.3435 in8.725 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 18800 lbf83700 N | C0 - Static Radial Rating N/A 21200 lbf94400 N | CAD N/A |
2585 - 2523-B | Series N/A 2500 | d - Bore N/A 1.3125 in33.338 mm | D - Cup Outer Diameter N/A 2.7500 in69.850 mm | B - Cone Width N/A 0.9983 in25.357 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.3438 in8.733 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 18800 lbf83700 N | C0 - Static Radial Rating N/A 21200 lbf94400 N | CAD N/A |
2582 - 2523-B | Series N/A 2500 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 2.7500 in69.850 mm | B - Cone Width N/A 0.9983 in25.357 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.3438 in8.733 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 18800 lbf83700 N | C0 - Static Radial Rating N/A 21200 lbf94400 N | CAD N/A |
2559 - 2523-B | Series N/A 2500 | d - Bore N/A 1.1875 in30.163 mm | D - Cup Outer Diameter N/A 2.7500 in69.850 mm | B - Cone Width N/A 0.9983 in25.357 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.3438 in8.733 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 18800 lbf83700 N | C0 - Static Radial Rating N/A 21200 lbf94400 N | CAD N/A |
2786 - 2720-B | Series N/A 2700 | d - Bore N/A 1.3750 in34.925 mm | D - Cup Outer Diameter N/A 3 in76.2 mm | B - Cone Width N/A 1.0100 in25.654 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 19500 lbf86900 N | C0 - Static Radial Rating N/A 23000 lbf102000 N | CAD N/A |
2788 - 2720-B | Series N/A 2700 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3 in76.2 mm | B - Cone Width N/A 1.0100 in25.654 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 19500 lbf86900 N | C0 - Static Radial Rating N/A 23000 lbf102000 N | CAD N/A |
2793 - 2720-B | Series N/A 2700 | d - Bore N/A 1.3750 in34.925 mm | D - Cup Outer Diameter N/A 3 in76.2 mm | B - Cone Width N/A 1.0100 in25.654 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 19500 lbf86900 N | C0 - Static Radial Rating N/A 23000 lbf102000 N | CAD N/A |
2796 - 2720-B | Series N/A 2700 | d - Bore N/A 1.3750 in34.925 mm | D - Cup Outer Diameter N/A 3 in76.2 mm | B - Cone Width N/A 1.0100 in25.654 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 19500 lbf86900 N | C0 - Static Radial Rating N/A 23000 lbf102000 N | CAD N/A |
3660 - 3620-B | Series N/A 3600 | d - Bore N/A 0.8125 in20.638 mm | D - Cup Outer Diameter N/A 2.4375 in61.913 mm | B - Cone Width N/A 1.1975 in30.417 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.3750 in9.525 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 19900 lbf88600 N | C0 - Static Radial Rating N/A 20200 lbf89800 N | CAD N/A |
3659 - 3620-B | Series N/A 3600 | d - Bore N/A 0.9375 in23.813 mm | D - Cup Outer Diameter N/A 2.4375 in61.913 mm | B - Cone Width N/A 1.1975 in30.417 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.3750 in9.525 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 19900 lbf88600 N | C0 - Static Radial Rating N/A 20200 lbf89800 N | CAD N/A |
L116149 - L116110-B | Series N/A L116100 | d - Bore N/A 3 1/4 in82.550 mm | D - Cup Outer Diameter N/A 4.5625 in115.888 mm | B - Cone Width N/A 0.8438 in21.433 mm | C - Cup Width N/A 0.6563 in16.670 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20300 lbf90200 N | C0 - Static Radial Rating N/A 33100 lbf147000 N | CAD N/A |
25576 - 25521-B | Series N/A 25500 | d - Bore N/A 1 11/16 in42.863 mm | D - Cup Outer Diameter N/A 3.2700 in83.058 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.3438 in8.733 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20300 lbf90500 N | C0 - Static Radial Rating N/A 24900 lbf111000 N | CAD N/A |
25584 - 25521-B | Series N/A 25500 | d - Bore N/A 1.7710 in44.983 mm | D - Cup Outer Diameter N/A 3.2700 in83.058 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.3438 in8.733 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20300 lbf90500 N | C0 - Static Radial Rating N/A 24900 lbf111000 N | CAD N/A |
25580 - 25521-B | Series N/A 25500 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 3.2700 in83.058 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.3438 in8.733 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20300 lbf90500 N | C0 - Static Radial Rating N/A 24900 lbf111000 N | CAD N/A |
25590 - 25521-B | Series N/A 25500 | d - Bore N/A 1.7960 in45.618 mm | D - Cup Outer Diameter N/A 3.2700 in83.058 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.3438 in8.733 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20300 lbf90500 N | C0 - Static Radial Rating N/A 24900 lbf111000 N | CAD N/A |
26884 - 26822-B | Series N/A 26800 | d - Bore N/A 1.6880 in42.875 mm | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.3438 in8.732 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20500 lbf91100 N | C0 - Static Radial Rating N/A 24800 lbf110000 N | CAD N/A |