Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
26112 - 26283-B | Series N/A 26000 | d - Bore N/A 1.1250 in28.575 mm | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.2790 in7.087 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 15700 lbf69600 N | C0 - Static Radial Rating N/A 13500 lbf60100 N | CAD N/A |
26118 - 26283-B | Series N/A 26000 | d - Bore N/A 1.1806 in29.987 mm | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.2790 in7.087 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 15700 lbf69600 N | C0 - Static Radial Rating N/A 13500 lbf60100 N | CAD N/A |
26118-S - 26283-B | Series N/A 26000 | d - Bore N/A 1.1811 in30 mm | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.2790 in7.087 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 15700 lbf69600 N | C0 - Static Radial Rating N/A 13500 lbf60100 N | CAD N/A |
26126 - 26283-B | Series N/A 26000 | d - Bore N/A 1.2600 in32.004 mm | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.2790 in7.087 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13200 lbf58800 N | C0 - Static Radial Rating N/A 13500 lbf60100 N | CAD N/A |
26131 - 26283-B | Series N/A 26000 | d - Bore N/A 1.3125 in33.338 mm | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.2790 in7.087 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 15700 lbf69600 N | C0 - Static Radial Rating N/A 13500 lbf60100 N | CAD N/A |
26132 - 26283-B | Series N/A 26000 | d - Bore N/A 1.3125 in33.338 mm | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.2790 in7.087 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 15700 lbf69600 N | C0 - Static Radial Rating N/A 13500 lbf60100 N | CAD N/A |
2684 - 2631-B | Series N/A 2600 | d - Bore N/A 0.8750 in22.225 mm | D - Cup Outer Diameter N/A 2.6150 in66.421 mm | B - Cone Width N/A 1.0013 in25.433 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.3435 in8.725 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 17200 lbf76600 N | C0 - Static Radial Rating N/A 18400 lbf81700 N | CAD N/A |
2687 - 2631-B | Series N/A 2600 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 2.6150 in66.421 mm | B - Cone Width N/A 1.0013 in25.433 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.3435 in8.725 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 17200 lbf76600 N | C0 - Static Radial Rating N/A 18400 lbf81700 N | CAD N/A |
2688 - 2631-B | Series N/A 2600 | d - Bore N/A 1.0625 in26.988 mm | D - Cup Outer Diameter N/A 2.6150 in66.421 mm | B - Cone Width N/A 1.0013 in25.433 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.3435 in8.725 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 17200 lbf76600 N | C0 - Static Radial Rating N/A 18400 lbf81700 N | CAD N/A |
26882 - 26822-B | Series N/A 26800 | d - Bore N/A 1 5/8 in41.275 mm | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.3438 in8.732 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20500 lbf91100 N | C0 - Static Radial Rating N/A 24800 lbf110000 N | CAD N/A |
26883 - 26822-B | Series N/A 26800 | d - Bore N/A 1.3780 in35.001 mm | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.3438 in8.732 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20500 lbf91100 N | C0 - Static Radial Rating N/A 24800 lbf110000 N | CAD N/A |
26884 - 26822-B | Series N/A 26800 | d - Bore N/A 1.6880 in42.875 mm | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.3438 in8.732 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20500 lbf91100 N | C0 - Static Radial Rating N/A 24800 lbf110000 N | CAD N/A |
2689 - 2631-B | Series N/A 2600 | d - Bore N/A 1.1250 in28.575 mm | D - Cup Outer Diameter N/A 2.6150 in66.421 mm | B - Cone Width N/A 1.0013 in25.433 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.3435 in8.725 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 17200 lbf76600 N | C0 - Static Radial Rating N/A 18400 lbf81700 N | CAD N/A |
2690 - 2631-B | Series N/A 2600 | d - Bore N/A 1.1562 in29.367 mm | D - Cup Outer Diameter N/A 2.6150 in66.421 mm | B - Cone Width N/A 1.0013 in25.433 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.3435 in8.725 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 17200 lbf76600 N | C0 - Static Radial Rating N/A 18400 lbf81700 N | CAD N/A |
2691 - 2631-B | Series N/A 2600 | d - Bore N/A 1.1562 in29.367 mm | D - Cup Outer Diameter N/A 2.6150 in66.421 mm | B - Cone Width N/A 1.0013 in25.433 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.3435 in8.725 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 17200 lbf76600 N | C0 - Static Radial Rating N/A 18400 lbf81700 N | CAD N/A |
27684 - 27620-B | Series N/A 27600 | d - Bore N/A 3 in76.2 mm | D - Cup Outer Diameter N/A 4.9375 in125.413 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Cup Width N/A 0.7813 in19.845 mm | T1 - Bearing Width to Flange N/A 0.4062 in10.317 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 26300 lbf117000 N | C0 - Static Radial Rating N/A 39900 lbf178000 N | CAD N/A |
27687 - 27620-B | Series N/A 27600 | d - Bore N/A 3 1/4 in82.550 mm | D - Cup Outer Diameter N/A 4.9375 in125.413 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Cup Width N/A 0.7813 in19.845 mm | T1 - Bearing Width to Flange N/A 0.4062 in10.317 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 26300 lbf117000 N | C0 - Static Radial Rating N/A 39900 lbf178000 N | CAD N/A |
27689 - 27620-B | Series N/A 27600 | d - Bore N/A 3.2813 in83.345 mm | D - Cup Outer Diameter N/A 4.9375 in125.413 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Cup Width N/A 0.7813 in19.845 mm | T1 - Bearing Width to Flange N/A 0.4062 in10.317 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 26300 lbf117000 N | C0 - Static Radial Rating N/A 39900 lbf178000 N | CAD N/A |
27690 - 27620-B | Series N/A 27600 | d - Bore N/A 3.2813 in83.345 mm | D - Cup Outer Diameter N/A 4.9375 in125.413 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Cup Width N/A 0.7813 in19.845 mm | T1 - Bearing Width to Flange N/A 0.4062 in10.317 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 26300 lbf117000 N | C0 - Static Radial Rating N/A 39900 lbf178000 N | CAD N/A |
2786 - 2720-B | Series N/A 2700 | d - Bore N/A 1.3750 in34.925 mm | D - Cup Outer Diameter N/A 3 in76.2 mm | B - Cone Width N/A 1.0100 in25.654 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 19500 lbf86900 N | C0 - Static Radial Rating N/A 23000 lbf102000 N | CAD N/A |
2788 - 2720-B | Series N/A 2700 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3 in76.2 mm | B - Cone Width N/A 1.0100 in25.654 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 19500 lbf86900 N | C0 - Static Radial Rating N/A 23000 lbf102000 N | CAD N/A |
2793 - 2720-B | Series N/A 2700 | d - Bore N/A 1.3750 in34.925 mm | D - Cup Outer Diameter N/A 3 in76.2 mm | B - Cone Width N/A 1.0100 in25.654 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 19500 lbf86900 N | C0 - Static Radial Rating N/A 23000 lbf102000 N | CAD N/A |
2796 - 2720-B | Series N/A 2700 | d - Bore N/A 1.3750 in34.925 mm | D - Cup Outer Diameter N/A 3 in76.2 mm | B - Cone Width N/A 1.0100 in25.654 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 19500 lbf86900 N | C0 - Static Radial Rating N/A 23000 lbf102000 N | CAD N/A |
28118 - 28315-B | Series N/A 28000 | d - Bore N/A 1.1875 in30.163 mm | D - Cup Outer Diameter N/A 3.1496 in80 mm | B - Cone Width N/A 0.8244 in20.940 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3583 in9.101 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 16900 lbf75200 N | C0 - Static Radial Rating N/A 15500 lbf68900 N | CAD N/A |
28137 - 28315-B | Series N/A 28000 | d - Bore N/A 1.3750 in34.925 mm | D - Cup Outer Diameter N/A 3.1496 in80 mm | B - Cone Width N/A 0.8244 in20.940 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3583 in9.101 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 16900 lbf75200 N | C0 - Static Radial Rating N/A 15500 lbf68900 N | CAD N/A |