Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Part Number |
Bearing Type |
Wheel Stud Size (in.) |
Wheel Stud Qty |
Wheel Studs |
Flange Shape |
|---|---|---|---|---|---|
| HA590695 | Bearing Type N/A | Wheel Stud Size (in.) N/A | Wheel Stud Qty N/A | Wheel Studs N/A | Flange Shape N/A |
| HA590697 | Bearing Type N/A | Wheel Stud Size (in.) N/A | Wheel Stud Qty N/A | Wheel Studs N/A | Flange Shape N/A |
| HA590698 | Bearing Type N/A | Wheel Stud Size (in.) N/A | Wheel Stud Qty N/A | Wheel Studs N/A | Flange Shape N/A |
| HA590701 | Bearing Type N/A | Wheel Stud Size (in.) N/A | Wheel Stud Qty N/A | Wheel Studs N/A | Flange Shape N/A |
| HA590725 | Bearing Type N/A | Wheel Stud Size (in.) N/A | Wheel Stud Qty N/A | Wheel Studs N/A | Flange Shape N/A |
| HA590726 | Bearing Type N/A | Wheel Stud Size (in.) N/A | Wheel Stud Qty N/A | Wheel Studs N/A | Flange Shape N/A |
| HA590731 | Bearing Type N/A | Wheel Stud Size (in.) N/A | Wheel Stud Qty N/A | Wheel Studs N/A | Flange Shape N/A |
| HA590733 | Bearing Type N/A | Wheel Stud Size (in.) N/A | Wheel Stud Qty N/A | Wheel Studs N/A | Flange Shape N/A |
| HA590752 | Bearing Type N/A | Wheel Stud Size (in.) N/A | Wheel Stud Qty N/A | Wheel Studs N/A | Flange Shape N/A |
| HA597449 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A 1/2-20 | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| HA597851 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A .600 | Wheel Stud Qty N/A 8 | Wheel Studs N/A N | Flange Shape N/A Modified |
| HA597957 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A .394 | Wheel Stud Qty N/A 5 | Wheel Studs N/A | Flange Shape N/A |
| HA598679 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A 1/2-20 | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| HA599361 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A | Wheel Stud Qty N/A 6 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| HA599406 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A 1/2-20 | Wheel Stud Qty N/A 6 | Wheel Studs N/A Y | Flange Shape N/A |
| HA599455L | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A 1/2-20 | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| HA599528 | Bearing Type N/A Ball Bearing | Wheel Stud Size (in.) N/A 1/2-20 | Wheel Stud Qty N/A 6 | Wheel Studs N/A Y | Flange Shape N/A |
| HA599863 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A 1/2-20 | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| SP580102 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A 9/16 X 18 | Wheel Stud Qty N/A 8 | Wheel Studs N/A Y | Flange Shape N/A Rectangle |
| SP450703 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A M14x1.5 | Wheel Stud Qty N/A 6 | Wheel Studs N/A | Flange Shape N/A Triangle |
| SP470200 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A 1/2-20 | Wheel Stud Qty N/A | Wheel Studs N/A Y | Flange Shape N/A Modified |
| SP500100 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A 9/16-18 | Wheel Stud Qty N/A 5 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| SP500101 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A 9/16-18 | Wheel Stud Qty N/A 5 | Wheel Studs N/A | Flange Shape N/A Modified |
| SP550212 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A M14X2 | Wheel Stud Qty N/A 6 | Wheel Studs N/A Y | Flange Shape N/A Modified |
| SP550213 | Bearing Type N/A Tapered | Wheel Stud Size (in.) N/A M14X2 | Wheel Stud Qty N/A 7 | Wheel Studs N/A Y | Flange Shape N/A Modified |