All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Four-Bolt Flanged Mounted Bearings > Fafnir® Four-Bolt Flanged Mounted Bearings Concentric Locking Collar > View Items  

Fafnir® Four-Bolt Flanged Mounted Bearings Concentric Locking Collar

Check up to five results to perform an action.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 17 of 17 1 

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Style

CAD

RCJC 5/8 5/8 in 22.2 mm
0.875
in
4700 N
1060
lbf
10600 N
2360
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
RCJC 3/4 3/4 in 27.8 mm
1.094
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
RCJC1 1 in 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
RCJC1 1/8 1 1/8 in 30.2 mm
1.188
in
11100 N
2500
lbf
21800 N
4900
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
RCJC1 3/16 1 3/16 in 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
RCJC1 1/4 1 1/4 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
RCJC1 1/4S 1 1/4 in 30.2 mm
1.188
in
11100 N
2500
lbf
21800 N
4900
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
RCJC1 3/8 1 3/8 in 34.1 mm
1.344
in
15100 N
3400
lbf
28500 N
6400
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
RCJC1 7/16 1 7/16 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
RCJC1 1/2 1 1/2 in 38.1 mm
1.5
in
19800 N
4460
lbf
36200 N
8130
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
RCJC1 11/16 1 11/16 in 38.9 mm
1.531
in
20500 N
4600
lbf
36300 N
8160
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
RCJC1 3/4 1 3/4 in 38.9 mm
1.531
in
20500 N
4600
lbf
36300 N
8160
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
RCJC1 15/16 1 15/16 in 42.9 mm
1.689
in
23200 N
5210
lbf
38900 N
8740
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
RCJC2 2 in 46.8 mm
1.843
in
29200 N
6570
lbf
48100 N
10800
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
RCJC2 3/16 2 3/16 in 46.8 mm
1.843
in
29200 N
6570
lbf
48100 N
10800
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
RCJC2 7/16 2 7/16 in 49.2 mm
1.937
in
35900 N
8080
lbf
58200 N
13100
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
RCJC2 15/16 2 15/16 in 66.7 mm
2.626
in
44800 N
10100
lbf
68900 N
15500
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
  Results 1 - 17 of 17 1