All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Four-Bolt Flanged Mounted Bearings > Fafnir® Four-Bolt Flanged Mounted Bearings Eccentric Locking Collar > View Items  

Fafnir® Four-Bolt Flanged Mounted Bearings Eccentric Locking Collar

Check up to five results to perform an action.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 226 - 250 of 259 « 6 7 8 9 10 »  

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Style

CAD

TCJ2 2 in 46.8 mm
1.843
in
29200 N
6570
lbf
48100 N
10800
lbf
Tri-Ply Seal Four-Bolt Square Flange CAD Icon (for items table)
RCJ2 NT 2 in 46.8 mm
1.843
in
29200 N
6570
lbf
48100 N
10800
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
RCJO2 2 in 53.2 mm
2.094
in
29200 N
6570
lbf
48100 N
10800
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
RCJ2 1/8 2 1/8 in 46.8 mm
1.843
in
29200 N
6570
lbf
48100 N
10800
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
TCJ2 1/8 2 1/8 in 46.8 mm
1.843
in
29200 N
6570
lbf
48100 N
10800
lbf
Tri-Ply Seal Four-Bolt Square Flange CAD Icon (for items table)
VCJ 55 55 mm 46.8 mm
1.843
in
29200 N
6570
lbf
48100 N
10800
lbf
Molded Shroud Four-Bolt Square Flange CAD Icon (for items table)
TCJ 55 55 mm 46.8 mm
1.843
in
29200 N
6570
lbf
48100 N
10800
lbf
Tri-Ply Seal Four-Bolt Square Flange CAD Icon (for items table)
RCJ2 3/16 2 3/16 in 46.8 mm
1.843
in
29200 N
6570
lbf
48100 N
10800
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
VCJ2 3/16 2 3/16 in 46.8 mm
1.843
in
29200 N
6570
lbf
48100 N
10800
lbf
Molded Shroud Four-Bolt Square Flange CAD Icon (for items table)
RCJO2 3/16 2 3/16 in 58.7 mm
2.311
in
44600 N
10000
lbf
79300 N
17800
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
TCJ2 3/16 2 3/16 in 46.8 mm
1.843
in
29200 N
6570
lbf
48100 N
10800
lbf
Tri-Ply Seal Four-Bolt Square Flange CAD Icon (for items table)
LCJ2 3/16 2 3/16 in 46.8 mm
1.843
in
29200 N
6570
lbf
48100 N
10800
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
LCJO2 3/16 2 3/16 in 58.7 mm
2.311
in
44600 N
10000
lbf
79300 N
17800
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
RCJ2 3/16 NT 2 3/16 in 46.8 mm
1.843
in
29200 N
6570
lbf
48100 N
10800
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
RCJ2 1/4 2 1/4 in 49.2 mm
1.937
in
35900 N
8080
lbf
58200 N
13100
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
RCJ 60 60 mm 49.2 mm
1.937
in
35900 N
8080
lbf
58200 N
13100
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
RCJ2 3/8 2 3/8 in 49.2 mm
1.937
in
35900 N
8080
lbf
58200 N
13100
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
RCJ2 7/16 2 7/16 in 49.2 mm
1.937
in
35900 N
8080
lbf
58200 N
13100
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
RCJO2 7/16 2 7/16 in 65.1 mm
2.563
in
51800 N
11700
lbf
90700 N
20400
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
LCJ2 7/16 2 7/16 in 49.2 mm
1.937
in
35900 N
8080
lbf
58200 N
13100
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
LCJO2 7/16 2 7/16 in 65.1 mm
2.563
in
51800 N
11700
lbf
90700 N
20400
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
RCJ2 7/16 NT 2 7/16 in 49.2 mm
1.937
in
35900 N
8080
lbf
58200 N
13100
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
RCJ2 11/16 2 11/16 in 63.5 mm
2.5
in
44000 N
9890
lbf
69000 N
15500
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
RCJO2 11/16 2 11/16 in 72.2 mm
2.843
in
68000 N
15300
lbf
115500 N
26000
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
RCJ2 11/16 NT 2 11/16 in 63.5 mm
2.5
in
44000 N
9890
lbf
69000 N
15500
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
  Results 226 - 250 of 259 « 6 7 8 9 10 »