All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Four-Bolt Flanged Mounted Bearings > Fafnir® Four-Bolt Flanged Mounted Bearings Eccentric Locking Collar > View Items  

Fafnir® Four-Bolt Flanged Mounted Bearings Eccentric Locking Collar

Check up to five results to perform an action.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 259  1 2 3 4 5 »  

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Style

CAD

RCJ 1/2 1/2 in 23.6 mm
0.929
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
VCJ 1/2 1/2 in 23.6 mm
0.929
in
4700 N
1070
lbf
10700 N
2380
lbf
Molded Shroud Four-Bolt Square Flange CAD Icon (for items table)
GVFDR 1/2 1/2 in 17.5 mm
0.688
in
4700 N
1070
lbf
10700 N
2380
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
GRFDR 1/2 1/2 in 17.5 mm
0.688
in
4700 N
1070
lbf
10700 N
2380
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
VFDR 1/2 1/2 in 17.5 mm
0.688
in
4700 N
1070
lbf
10700 N
2380
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
RFDR 1/2 1/2 in 17.5 mm
0.688
in
4700 N
1070
lbf
10700 N
2380
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
RCJ 5/8 5/8 in 23.6 mm
0.929
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
VCJ 5/8 5/8 in 23.6 mm
0.929
in
4700 N
1070
lbf
10700 N
2380
lbf
Molded Shroud Four-Bolt Square Flange CAD Icon (for items table)
RCJ 5/8 NT 5/8 in 23.6 mm
0.929
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
GVFDR 5/8 5/8 in 17.5 mm
0.688
in
4700 N
1070
lbf
10700 N
2380
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
GRFDR 5/8 5/8 in 17.5 mm
0.688
in
4700 N
1070
lbf
10700 N
2380
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
VFDR 5/8 5/8 in 17.5 mm
0.688
in
4700 N
1070
lbf
10700 N
2380
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
RFDR 5/8 5/8 in 17.5 mm
0.688
in
4700 N
1070
lbf
10700 N
2380
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
RCJ 17 17 mm 23.6 mm
0.929
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
VCJ 17 17 mm 23.6 mm
0.929
in
4700 N
1070
lbf
10700 N
2380
lbf
Molded Shroud Four-Bolt Square Flange CAD Icon (for items table)
GVFDR 17 17 mm 17.5 mm
0.688
in
4700 N
1070
lbf
10700 N
2380
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
GRFDR 17 17 mm 17.5 mm
0.688
in
4700 N
1070
lbf
10700 N
2380
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
VFDR 17 17 mm 17.5 mm
0.688
in
4700 N
1070
lbf
10700 N
2380
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
RFDR 17 17 mm 17.5 mm
0.688
in
4700 N
1070
lbf
10700 N
2380
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
RCJ 11/16 11/16 in 23.6 mm
0.929
in
4700 N
1070
lbf
10700 N
2380
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
GRFDR 11/16 11/16 in 17.5 mm
0.688
in
4700 N
1070
lbf
10700 N
2380
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
RFDR 11/16 11/16 in 17.5 mm
0.688
in
4700 N
1070
lbf
10700 N
2380
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
RCJ 3/4 3/4 in 27.8 mm
1.094
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
VCJ 3/4 3/4 in 27.8 mm
1.094
in
6500 N
1460
lbf
14200 N
3190
lbf
Molded Shroud Four-Bolt Square Flange CAD Icon (for items table)
RCJ 3/4 NT 3/4 in 27.8 mm
1.094
in
6500 N
1460
lbf
14200 N
3190
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
  Results 1 - 25 of 259  1 2 3 4 5 »