All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Four-Bolt Flanged Mounted Bearings > Fafnir® Four-Bolt Flanged Mounted Bearings Eccentric Locking Collar > View Items  

Fafnir® Four-Bolt Flanged Mounted Bearings Eccentric Locking Collar

Check up to five results to perform an action.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 251 - 259 of 259 « 11 

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Style

CAD

RCJ 70 70 mm 63.5 mm
2.5
in
44000 N
9890
lbf
69000 N
15500
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
RCJ2 15/16 2 15/16 in 66.7 mm
2.626
in
44800 N
10100
lbf
68900 N
15500
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
RCJO2 15/16 2 15/16 in 77.8 mm
3.063
in
77000 N
17300
lbf
125800 N
28300
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
LCJO2 15/16 2 15/16 in 77.8 mm
3.063
in
77000 N
17300
lbf
125800 N
28300
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
RCJ2 15/16 NT 2 15/16 in 66.7 mm
2.626
in
44800 N
10100
lbf
68900 N
15500
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
RCJ 75 75 mm 66.7 mm
2.626
in
44800 N
10100
lbf
68900 N
15500
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
RCJO3 7/16 3 7/16 in 84.1 mm
3.311
in
107200 N
24100
lbf
158200 N
35600
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
RCJO3 7/16 A4550 3 7/16 in 84.1 mm
3.311
in
107200 N
24100
lbf
158200 N
35600
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
RCJO3 15/16 3 15/16 in 96.8 mm
3.811
in
140400 N
31600
lbf
191800 N
43100
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
  Results 251 - 259 of 259 « 11