All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Four-Bolt Flanged Mounted Bearings > Fafnir® Four-Bolt Flanged Mounted Bearings Eccentric Locking Collar > View Items  

Fafnir® Four-Bolt Flanged Mounted Bearings Eccentric Locking Collar

Check up to five results to perform an action.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 51 - 75 of 259  1 2 3 4 5 »  

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Style

CAD

VCJ 25 25 mm 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
Molded Shroud Four-Bolt Square Flange CAD Icon (for items table)
TCJ 25 25 mm 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
Tri-Ply Seal Four-Bolt Square Flange CAD Icon (for items table)
GVFDR 25 25 mm 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
GRFDR 25 25 mm 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
VFDR 25 25 mm 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
RFDR 25 25 mm 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
RCJ1 1 in 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
VCJ1 1 in 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
Molded Shroud Four-Bolt Square Flange CAD Icon (for items table)
TCJ1 1 in 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
Tri-Ply Seal Four-Bolt Square Flange CAD Icon (for items table)
LCJ1 1 in 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
RCJ1 NT 1 in 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
RCJ1 PT 1 in 27.9 mm
1.098
in
7800 N
1750
lbf
15500 N
3490
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
GVFDR1 1 in 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
GRFDR1 1 in 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
VFDR1 1 in 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
RFDR1 1 in 19.8 mm
0.781
in
7800 N
1750
lbf
15500 N
3490
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
TCJ1 1/16 1.0625 in 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
Tri-Ply Seal Four-Bolt Square Flange CAD Icon (for items table)
GRFDR1 1/16 1.0625 in 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
RFDR1 1/16 1.0625 in 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
RCJ1 1/8 1 1/8 in 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
VCJ1 1/8 1 1/8 in 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
Molded Shroud Four-Bolt Square Flange CAD Icon (for items table)
TCJ1 1/8 1 1/8 in 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
Tri-Ply Seal Four-Bolt Square Flange CAD Icon (for items table)
GVFDR1 1/8 1 1/8 in 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
GRFDR1 1/8 1 1/8 in 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
VFDR1 1/8 1 1/8 in 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
  Results 51 - 75 of 259  1 2 3 4 5 »