All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Four-Bolt Flanged Mounted Bearings > Fafnir® Four-Bolt Flanged Mounted Bearings Eccentric Locking Collar > View Items  

Fafnir® Four-Bolt Flanged Mounted Bearings Eccentric Locking Collar

Check up to five results to perform an action.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 76 - 100 of 259  1 2 3 4 5 »  

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Style

CAD

RFDR1 1/8 1 1/8 in 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
VCJ 30 30 mm 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
Molded Shroud Four-Bolt Square Flange CAD Icon (for items table)
TCJ 30 30 mm 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
Tri-Ply Seal Four-Bolt Square Flange CAD Icon (for items table)
GVFDR 30 30 mm 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
GRFDR 30 30 mm 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
VFDR 30 30 mm 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
RFDR 30 30 mm 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
RCJ1 3/16 1 3/16 in 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
VCJ1 3/16 1 3/16 in 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
Molded Shroud Four-Bolt Square Flange CAD Icon (for items table)
RCJO1 3/16 1 3/16 in 38.1 mm
1.5
in
15800 N
3560
lbf
33100 N
7440
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
TCJ1 3/16 1 3/16 in 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
Tri-Ply Seal Four-Bolt Square Flange CAD Icon (for items table)
LCJO1 3/16 1 3/16 in 38.1 mm
1.5
in
15800 N
3560
lbf
33100 N
7440
lbf
Labyrinth Seal Four-Bolt Square Flange CAD Icon (for items table)
LCJ1 3/16 1 3/16 in 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
RCJ1 3/16 NT 1 3/16 in 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
RCJ1 3/16 PT 1 3/16 in 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
GVFDR1 3/16 1 3/16 in 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
GRFDR1 3/16 1 3/16 in 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
VFDR1 3/16 1 3/16 in 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
RFDR1 3/16 1 3/16 in 22.2 mm
0.875
in
11300 N
2530
lbf
21600 N
4850
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
RCJ1 1/4 1 1/4 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
VCJ1 1/4 S 1 1/4 in 29.9 mm
1.177
in
11300 N
2530
lbf
21600 N
4850
lbf
Molded Shroud Four-Bolt Square Flange CAD Icon (for items table)
VCJ1 1/4 1 1/4 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Molded Shroud Four-Bolt Square Flange CAD Icon (for items table)
TCJ1 1/4 1 1/4 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Tri-Ply Seal Four-Bolt Square Flange CAD Icon (for items table)
LCJ1 1/4 1 1/4 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
RCJ1 1/4 NT 1 1/4 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
  Results 76 - 100 of 259  1 2 3 4 5 »