All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Fafnir® Mounted Ball Bearings
>
Fafnir® Four-Bolt Flanged Mounted Bearings
>
Fafnir® Four-Bolt Flanged Mounted Bearings Eccentric Locking Collar
>
View Items
Fafnir® Four-Bolt Flanged Mounted Bearings Eccentric Locking Collar
Check up to five results to perform an action.
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 101 - 125 of 259
1
2
3
4
5
»
Part Number
Shaft Size d
Housing Width A
Static Load Rating
Dynamic Load Rating
Seal Type
Housing Style
CAD
RCJ1 1/4S NT
1 1/4
in
31.8
mm
1.252
in
15300
N
3440
lbf
28500
N
6400
lbf
Shroud Seal
Four-Bolt Square Flange
RCJ1 1/4 PT
1 1/4
in
31.8
mm
1.252
in
15300
N
3440
lbf
28500
N
6400
lbf
Shroud Seal
Four-Bolt Square Flange
TCJ1 1/4S
1 1/4
in
29.9
mm
1.177
in
11300
N
2530
lbf
21600
N
4850
lbf
Tri-Ply Seal
Four-Bolt Square Flange
GVFDR1 1/4S
1 1/4
in
22.2
mm
0.875
in
11300
N
2530
lbf
21600
N
4850
lbf
N/A
Four-Bolt Square Flange
GVFDR1 1/4
1 1/4
in
23.8
mm
0.938
in
15300
N
3440
lbf
28500
N
6400
lbf
N/A
Four-Bolt Square Flange
GRFDR1 1/4S
1 1/4
in
22.2
mm
0.875
in
11300
N
2530
lbf
21600
N
4850
lbf
N/A
Four-Bolt Square Flange
GRFDR1 1/4
1 1/4
in
23.8
mm
0.938
in
15300
N
3440
lbf
28500
N
6400
lbf
N/A
Four-Bolt Square Flange
VFDR1 1/4S
1 1/4
in
22.2
mm
0.875
in
11300
N
2530
lbf
21600
N
4850
lbf
N/A
Four-Bolt Square Flange
VFDR1 1/4
1 1/4
in
23.8
mm
0.938
in
15300
N
3440
lbf
28500
N
6400
lbf
N/A
Four-Bolt Square Flange
RFDR1 1/4S
1 1/4
in
22.2
mm
0.875
in
11300
N
2530
lbf
21600
N
4850
lbf
N/A
Four-Bolt Square Flange
RFDR1 1/4
1 1/4
in
23.8
mm
0.938
in
15300
N
3440
lbf
28500
N
6400
lbf
N/A
Four-Bolt Square Flange
RCJ1 5/16
1 5/16
in
31.8
mm
1.252
in
15300
N
3440
lbf
28500
N
6400
lbf
Shroud Seal
Four-Bolt Square Flange
TCJ1 5/16
1 5/16
in
31.8
mm
1.252
in
15300
N
3440
lbf
28500
N
6400
lbf
Tri-Ply Seal
Four-Bolt Square Flange
GRFDR1 5/16
1 5/16
in
23.8
mm
0.938
in
15300
N
3440
lbf
28500
N
6400
lbf
N/A
Four-Bolt Square Flange
RFDR1 5/16
1 5/16
in
23.8
mm
0.938
in
15300
N
3440
lbf
28500
N
6400
lbf
N/A
Four-Bolt Square Flange
RCJ1 3/8
1 3/8
in
31.8
mm
1.252
in
15300
N
3440
lbf
28500
N
6400
lbf
Shroud Seal
Four-Bolt Square Flange
VCJ1 3/8
1 3/8
in
31.8
mm
1.252
in
15300
N
3440
lbf
28500
N
6400
lbf
Molded Shroud
Four-Bolt Square Flange
TCJ1 3/8
1 3/8
in
31.8
mm
1.252
in
15300
N
3440
lbf
28500
N
6400
lbf
Tri-Ply Seal
Four-Bolt Square Flange
RCJ1 3/8 NT
1 3/8
in
31.8
mm
1.252
in
15300
N
3440
lbf
28500
N
6400
lbf
Shroud Seal
Four-Bolt Square Flange
GVFDR1 3/8
1 3/8
in
23.8
mm
0.938
in
15300
N
3440
lbf
28500
N
6400
lbf
N/A
Four-Bolt Square Flange
GRFDR1 3/8
1 3/8
in
23.8
mm
0.938
in
15300
N
3440
lbf
28500
N
6400
lbf
N/A
Four-Bolt Square Flange
VFDR1 3/8
1 3/8
in
23.8
mm
0.938
in
15300
N
3440
lbf
28500
N
6400
lbf
N/A
Four-Bolt Square Flange
RFDR1 3/8
1 3/8
in
23.8
mm
0.938
in
15300
N
3440
lbf
28500
N
6400
lbf
N/A
Four-Bolt Square Flange
VCJ 35
35
mm
31.8
mm
1.252
in
15300
N
3440
lbf
28500
N
6400
lbf
Molded Shroud
Four-Bolt Square Flange
TCJ 35
35
mm
31.8
mm
1.252
in
15300
N
3440
lbf
28500
N
6400
lbf
Tri-Ply Seal
Four-Bolt Square Flange
Results 101 - 125 of 259
1
2
3
4
5
»