All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Four-Bolt Flanged Mounted Bearings > Fafnir® Four-Bolt Flanged Mounted Bearings Eccentric Locking Collar > View Items  

Fafnir® Four-Bolt Flanged Mounted Bearings Eccentric Locking Collar

Check up to five results to perform an action.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 126 - 150 of 259 « 6 7 8 9 10 »  

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Style

CAD

GVFDR 35 35 mm 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
GRFDR 35 35 mm 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
VFDR 35 35 mm 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
RFDR 35 35 mm 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
RCJ1 7/16 1 7/16 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
VCJ1 7/16 1 7/16 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Molded Shroud Four-Bolt Square Flange CAD Icon (for items table)
RCJO1 7/16 1 7/16 in 40.5 mm
1.594
in
18300 N
4120
lbf
37100 N
8340
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
TCJ1 7/16 1 7/16 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Tri-Ply Seal Four-Bolt Square Flange CAD Icon (for items table)
LCJO1 7/16 1 7/16 in 40.5 mm
1.594
in
18300 N
4120
lbf
37100 N
8340
lbf
Labyrinth Seal Four-Bolt Square Flange CAD Icon (for items table)
LCJ1 7/16 1 7/16 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
RCJ1 7/16 NT 1 7/16 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
RCJ1 7/16 PT 1 7/16 in 31.8 mm
1.252
in
15300 N
3440
lbf
28500 N
6400
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
GVFDR1 7/16 1 7/16 in 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
GRFDR1 7/16 1 7/16 in 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
VFDR1 7/16 1 7/16 in 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
RFDR1 7/16 1 7/16 in 23.8 mm
0.938
in
15300 N
3440
lbf
28500 N
6400
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
RCJ1 1/2 1 1/2 in 38.1 mm
1.5
in
19800 N
4460
lbf
36200 N
8130
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
VCJ1 1/2 1 1/2 in 38.1 mm
1.5
in
19800 N
4460
lbf
36200 N
8130
lbf
Molded Shroud Four-Bolt Square Flange CAD Icon (for items table)
RCJO1 1/2 1 1/2 in 44.4 mm
1.748
in
26000 N
5850
lbf
49200 N
11100
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
TCJ1 1/2 1 1/2 in 38.1 mm
1.5
in
19800 N
4460
lbf
36200 N
8130
lbf
Tri-Ply Seal Four-Bolt Square Flange CAD Icon (for items table)
LCJO1 1/2 1 1/2 in 44.4 mm
1.748
in
26000 N
5850
lbf
49200 N
11100
lbf
Labyrinth Seal Four-Bolt Square Flange CAD Icon (for items table)
LCJ1 1/2 1 1/2 in 38.1 mm
1.5
in
19800 N
4460
lbf
36200 N
8130
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
RCJ1 1/2 NT 1 1/2 in 38.1 mm
1.5
in
19800 N
4460
lbf
36200 N
8130
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
RCJ1 1/2 PT 1 1/2 in 38.1 mm
1.5
in
19800 N
4460
lbf
36200 N
8130
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
RCJO1 1/2 US2 1 1/2 in 44.4 mm
1.748
in
26000 N
5850
lbf
49200 N
11100
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
  Results 126 - 150 of 259 « 6 7 8 9 10 »