All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Fafnir® Mounted Ball Bearings
>
Fafnir® Four-Bolt Flanged Mounted Bearings
>
Fafnir® Four-Bolt Flanged Mounted Bearings Eccentric Locking Collar
>
View Items
Fafnir® Four-Bolt Flanged Mounted Bearings Eccentric Locking Collar
Check up to five results to perform an action.
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 151 - 175 of 259
«
6
7
8
9
10
»
Part Number
Shaft Size d
Housing Width A
Static Load Rating
Dynamic Load Rating
Seal Type
Housing Style
CAD
GVFDR1 1/2
1 1/2
in
28.6
mm
1.125
in
19800
N
4460
lbf
36200
N
8130
lbf
N/A
Four-Bolt Square Flange
GRFDR1 1/2
1 1/2
in
28.6
mm
1.125
in
19800
N
4460
lbf
36200
N
8130
lbf
N/A
Four-Bolt Square Flange
VFDR1 1/2
1 1/2
in
28.6
mm
1.125
in
19800
N
4460
lbf
36200
N
8130
lbf
N/A
Four-Bolt Square Flange
RFDR1 1/2
1 1/2
in
28.6
mm
1.125
in
19800
N
4460
lbf
36200
N
8130
lbf
N/A
Four-Bolt Square Flange
RCJ1 9/16
1 9/16
in
38.1
mm
1.5
in
19800
N
4460
lbf
36200
N
8130
lbf
Shroud Seal
Four-Bolt Square Flange
TCJ1 9/16
1 9/16
in
38.1
mm
1.5
in
19800
N
4460
lbf
36200
N
8130
lbf
Tri-Ply Seal
Four-Bolt Square Flange
GRFDR1 9/16
1 9/16
in
28.6
mm
1.125
in
19800
N
4460
lbf
36200
N
8130
lbf
N/A
Four-Bolt Square Flange
RFDR1 9/16
1 9/16
in
28.6
mm
1.125
in
19800
N
4460
lbf
36200
N
8130
lbf
N/A
Four-Bolt Square Flange
RCJ 40
40
mm
38.1
mm
1.5
in
19800
N
4460
lbf
36200
N
8130
lbf
Shroud Seal
Four-Bolt Square Flange
VCJ 40
40
mm
38.1
mm
1.5
in
19800
N
4460
lbf
36200
N
8130
lbf
Molded Shroud
Four-Bolt Square Flange
TCJ 40
40
mm
38.1
mm
1.5
in
19800
N
4460
lbf
36200
N
8130
lbf
Tri-Ply Seal
Four-Bolt Square Flange
GVFDR 40
40
mm
28.6
mm
1.125
in
19800
N
4460
lbf
36200
N
8130
lbf
N/A
Four-Bolt Square Flange
GRFDR 40
40
mm
28.6
mm
1.125
in
19800
N
4460
lbf
36200
N
8130
lbf
N/A
Four-Bolt Square Flange
VFDR 40
40
mm
28.6
mm
1.125
in
19800
N
4460
lbf
36200
N
8130
lbf
N/A
Four-Bolt Square Flange
RFDR 40
40
mm
28.6
mm
1.125
in
19800
N
4460
lbf
36200
N
8130
lbf
N/A
Four-Bolt Square Flange
RCJ1 5/8
1 5/8
in
38.9
mm
1.531
in
20500
N
4600
lbf
36300
N
8160
lbf
Shroud Seal
Four-Bolt Square Flange
VCJ1 5/8
1 5/8
in
38.9
mm
1.531
in
20500
N
4600
lbf
36300
N
8160
lbf
Molded Shroud
Four-Bolt Square Flange
TCJ1 5/8
1 5/8
in
38.9
mm
1.531
in
20500
N
4600
lbf
36300
N
8160
lbf
Tri-Ply Seal
Four-Bolt Square Flange
GVFDR1 5/8
1 5/8
in
28.6
mm
1.125
in
20500
N
4600
lbf
36300
N
8160
lbf
N/A
Four-Bolt Square Flange
GRFDR1 5/8
1 5/8
in
28.6
mm
1.125
in
20500
N
4600
lbf
36300
N
8160
lbf
N/A
Four-Bolt Square Flange
VFDR1 5/8
1 5/8
in
28.6
mm
1.125
in
20500
N
4600
lbf
36300
N
8160
lbf
N/A
Four-Bolt Square Flange
RFDR1 5/8
1 5/8
in
28.6
mm
1.125
in
20500
N
4600
lbf
36300
N
8160
lbf
N/A
Four-Bolt Square Flange
RCJ1 11/16
1 11/16
in
38.9
mm
1.531
in
20500
N
4600
lbf
36300
N
8160
lbf
Shroud Seal
Four-Bolt Square Flange
VCJ1 11/16
1 11/16
in
38.9
mm
1.531
in
20500
N
4600
lbf
36300
N
8160
lbf
Molded Shroud
Four-Bolt Square Flange
RCJO1 11/16
1 11/16
in
46.8
mm
1.843
in
31700
N
7120
lbf
58500
N
13200
lbf
Shroud Seal
Four-Bolt Square Flange
Results 151 - 175 of 259
«
6
7
8
9
10
»