All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Fafnir® Four-Bolt Flanged Mounted Bearings > Fafnir® Four-Bolt Flanged Mounted Bearings Eccentric Locking Collar > View Items  

Fafnir® Four-Bolt Flanged Mounted Bearings Eccentric Locking Collar

Check up to five results to perform an action.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 176 - 200 of 259 « 6 7 8 9 10 »  

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Style

CAD

TCJ1 11/16 1 11/16 in 38.9 mm
1.531
in
20500 N
4600
lbf
36300 N
8160
lbf
Tri-Ply Seal Four-Bolt Square Flange CAD Icon (for items table)
LCJO1 11/16 1 11/16 in 46.8 mm
1.843
in
31700 N
7120
lbf
58500 N
13200
lbf
Labyrinth Seal Four-Bolt Square Flange CAD Icon (for items table)
RCJ1 11/16 NT 1 11/16 in 38.9 mm
1.531
in
20500 N
4600
lbf
36300 N
8160
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
GVFDR1 11/16 1 11/16 in 28.6 mm
1.125
in
20500 N
4600
lbf
36300 N
8160
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
GRFDR1 11/16 1 11/16 in 28.6 mm
1.125
in
20500 N
4600
lbf
36300 N
8160
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
VFDR1 11/16 1 11/16 in 28.6 mm
1.125
in
20500 N
4600
lbf
36300 N
8160
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
RFDR1 11/16 1 11/16 in 28.6 mm
1.125
in
20500 N
4600
lbf
36300 N
8160
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
RCJ1 3/4 1 3/4 in 38.9 mm
1.531
in
20500 N
4600
lbf
36300 N
8160
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
VCJ1 3/4 1 3/4 in 38.9 mm
1.531
in
20500 N
4600
lbf
36300 N
8160
lbf
Molded Shroud Four-Bolt Square Flange CAD Icon (for items table)
TCJ1 3/4 1 3/4 in 38.9 mm
1.531
in
20500 N
4600
lbf
36300 N
8160
lbf
Tri-Ply Seal Four-Bolt Square Flange CAD Icon (for items table)
LCJ1 3/4 1 3/4 in 38.9 mm
1.531
in
20500 N
4600
lbf
36300 N
8160
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
RCJ1 3/4 NT 1 3/4 in 38.9 mm
1.531
in
20500 N
4600
lbf
36300 N
8160
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
GVFDR1 3/4 1 3/4 in 28.6 mm
1.125
in
20500 N
4600
lbf
36300 N
8160
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
GRFDR1 3/4 1 3/4 in 28.6 mm
1.125
in
20500 N
4600
lbf
36300 N
8160
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
VFDR1 3/4 1 3/4 in 28.6 mm
1.125
in
20500 N
4600
lbf
36300 N
8160
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
RFDR1 3/4 1 3/4 in 28.6 mm
1.125
in
20500 N
4600
lbf
36300 N
8160
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
VCJ 45 45 mm 38.9 mm
1.531
in
20500 N
4600
lbf
36300 N
8160
lbf
Molded Shroud Four-Bolt Square Flange CAD Icon (for items table)
TCJ 45 45 mm 38.9 mm
1.531
in
20500 N
4600
lbf
36300 N
8160
lbf
Tri-Ply Seal Four-Bolt Square Flange CAD Icon (for items table)
GVFDR 45 45 mm 28.6 mm
1.125
in
20500 N
4600
lbf
36300 N
8160
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
GRFDR 45 45 mm 28.6 mm
1.125
in
20500 N
4600
lbf
36300 N
8160
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
VFDR 45 45 mm 28.6 mm
1.125
in
20500 N
4600
lbf
36300 N
8160
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
RFDR 45 45 mm 28.6 mm
1.125
in
20500 N
4600
lbf
36300 N
8160
lbf
N/A Four-Bolt Square Flange CAD Icon (for items table)
RCJ1 7/8 1 7/8 in 42.9 mm
1.689
in
23200 N
5210
lbf
38900 N
8740
lbf
Shroud Seal Four-Bolt Square Flange CAD Icon (for items table)
VCJ1 7/8 1 7/8 in 42.9 mm
1.689
in
23200 N
5210
lbf
38900 N
8740
lbf
Molded Shroud Four-Bolt Square Flange CAD Icon (for items table)
TCJ1 7/8 1 7/8 in 42.9 mm
1.689
in
23200 N
5210
lbf
38900 N
8740
lbf
Tri-Ply Seal Four-Bolt Square Flange CAD Icon (for items table)
  Results 176 - 200 of 259 « 6 7 8 9 10 »