All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Fafnir® Mounted Ball Bearings
>
Fafnir® Four-Bolt Flanged Mounted Bearings
>
Fafnir® Four-Bolt Flanged Mounted Bearings Eccentric Locking Collar
>
View Items
Fafnir® Four-Bolt Flanged Mounted Bearings Eccentric Locking Collar
Check up to five results to perform an action.
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 201 - 225 of 259
«
6
7
8
9
10
»
Part Number
Shaft Size d
Housing Width A
Static Load Rating
Dynamic Load Rating
Seal Type
Housing Style
CAD
GVFDR1 7/8
1 7/8
in
28.6
mm
1.125
in
23200
N
5210
lbf
38900
N
8740
lbf
N/A
Four-Bolt Square Flange
GRFDR1 7/8
1 7/8
in
28.6
mm
1.125
in
23200
N
5210
lbf
38900
N
8740
lbf
N/A
Four-Bolt Square Flange
VFDR1 7/8
1 7/8
in
28.6
mm
1.125
in
23200
N
5210
lbf
38900
N
8740
lbf
N/A
Four-Bolt Square Flange
RFDR1 7/8
1 7/8
in
28.6
mm
1.125
in
23200
N
5210
lbf
38900
N
8740
lbf
N/A
Four-Bolt Square Flange
RCJ1 15/16
1 15/16
in
42.9
mm
1.689
in
23200
N
5210
lbf
38900
N
8740
lbf
Shroud Seal
Four-Bolt Square Flange
VCJ1 15/16
1 15/16
in
42.9
mm
1.689
in
23200
N
5210
lbf
38900
N
8740
lbf
Molded Shroud
Four-Bolt Square Flange
RCJO1 15/16
1 15/16
in
53.2
mm
2.094
in
37900
N
8510
lbf
68600
N
15400
lbf
Shroud Seal
Four-Bolt Square Flange
TCJ1 15/16
1 15/16
in
42.9
mm
1.689
in
23200
N
5210
lbf
38900
N
8740
lbf
Tri-Ply Seal
Four-Bolt Square Flange
LCJ1 15/16
1 15/16
in
42.9
mm
1.689
in
23200
N
5210
lbf
38900
N
8740
lbf
Shroud Seal
Four-Bolt Square Flange
LCJO1 15/16
1 15/16
in
53.2
mm
2.094
in
37900
N
8510
lbf
68600
N
15400
lbf
Shroud Seal
Four-Bolt Square Flange
RCJ1 15/16 NT
1 15/16
in
42.9
mm
1.689
in
23200
N
5210
lbf
38900
N
8740
lbf
Shroud Seal
Four-Bolt Square Flange
GVFDR1 15/16
1 15/16
in
28.6
mm
1.125
in
23200
N
5210
lbf
38900
N
8740
lbf
N/A
Four-Bolt Square Flange
GRFDR1 15/16
1 15/16
in
28.6
mm
1.125
in
23200
N
5210
lbf
38900
N
8740
lbf
N/A
Four-Bolt Square Flange
VFDR1 15/16
1 15/16
in
28.6
mm
1.125
in
23200
N
5210
lbf
38900
N
8740
lbf
N/A
Four-Bolt Square Flange
RFDR1 15/16
1 15/16
in
28.6
mm
1.125
in
23200
N
5210
lbf
38900
N
8740
lbf
N/A
Four-Bolt Square Flange
RCJ 50
50
mm
42.9
mm
1.689
in
23200
N
5210
lbf
38900
N
8740
lbf
Shroud Seal
Four-Bolt Square Flange
VCJ 50
50
mm
42.9
mm
1.689
in
23200
N
5210
lbf
38900
N
8740
lbf
Molded Shroud
Four-Bolt Square Flange
TCJ 50
50
mm
42.9
mm
1.689
in
23200
N
5210
lbf
38900
N
8740
lbf
Tri-Ply Seal
Four-Bolt Square Flange
GVFDR 50
50
mm
28.6
mm
1.125
in
23200
N
5210
lbf
38900
N
8740
lbf
N/A
Four-Bolt Square Flange
GRFDR 50
50
mm
28.6
mm
1.125
in
23200
N
5210
lbf
38900
N
8740
lbf
N/A
Four-Bolt Square Flange
VFDR 50
50
mm
28.6
mm
1.125
in
23200
N
5210
lbf
38900
N
8740
lbf
N/A
Four-Bolt Square Flange
RFDR 50
50
mm
28.6
mm
1.125
in
23200
N
5210
lbf
38900
N
8740
lbf
N/A
Four-Bolt Square Flange
RCJ2
2
in
46.8
mm
1.843
in
29200
N
6570
lbf
48100
N
10800
lbf
Shroud Seal
Four-Bolt Square Flange
VCJ2 S
2
in
42.9
mm
1.689
in
29200
N
6570
lbf
48100
N
10800
lbf
Molded Shroud
Four-Bolt Square Flange
VCJ2
2
in
46.8
mm
1.843
in
29200
N
6570
lbf
48100
N
10800
lbf
Molded Shroud
Four-Bolt Square Flange
Results 201 - 225 of 259
«
6
7
8
9
10
»